SN65LVDS116

ACTIVE

1:16 LVDS clock fanout buffer

Product details

Function Receiver, Repeater Protocols LVDS Number of transmitters 16 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Receiver, Repeater Protocols LVDS Number of transmitters 16 Number of receivers 1 Supply voltage (V) 3.3 Signaling rate (Mbps) 400 Input signal LVDS Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DGG) 64 137.7 mm² 17 x 8.1
  • One Receiver and Sixteen Line Drivers Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • Typical Data Signaling Rates to 400 Mbps or Clock Frequencies to 400 MHz
  • Enabling Logic Allows Separate Control of Each Bank of Four Channels or 2-Bit Selection of Any One of the Four Banks
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and a 100-
  • One Receiver and Sixteen Line Drivers Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • Typical Data Signaling Rates to 400 Mbps or Clock Frequencies to 400 MHz
  • Enabling Logic Allows Separate Control of Each Bank of Four Channels or 2-Bit Selection of Any One of the Four Banks
  • Low-Voltage Differential Signaling With Typical Output Voltage of 350 mV and a 100-
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 16-Port LVDS Repeater datasheet (Rev. D) 02 Feb 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

SN65LVDS116 IBIS Model

SLLC029.ZIP (5 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DGG) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos