SN65LVDS20

ACTIVE

4-Gbps PECL to LVDS translator

Product details

Function Repeater, Translator Protocols LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 2.5, 3.3 Signaling rate (Mbps) 4000 Input signal Differential Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Repeater, Translator Protocols LVDS, LVPECL Number of transmitters 1 Number of receivers 1 Supply voltage (V) 2.5, 3.3 Signaling rate (Mbps) 4000 Input signal Differential Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
WSON (DRF) 8 4 mm² 2 x 2
  • Low-Voltage PECL Input and Low-Voltage PECL or LVDS Outputs
  • Signaling Rates to 4 Gbps or Clock Rates to 2 GHz
    • 120-ps Output Transition Times
    • Less than 45 ps Total Jitter
    • Less than 630 ps Propagation Delay Times
  • 2.5-V or 3.3-V Supply Operation
  • 2-mm x 2-mm Small-Outline No-Lead Package
  • APPLICATIONS
    • PECL-to-LVDS Translation
    • Data or Clock Signal Amplification

  • Low-Voltage PECL Input and Low-Voltage PECL or LVDS Outputs
  • Signaling Rates to 4 Gbps or Clock Rates to 2 GHz
    • 120-ps Output Transition Times
    • Less than 45 ps Total Jitter
    • Less than 630 ps Propagation Delay Times
  • 2.5-V or 3.3-V Supply Operation
  • 2-mm x 2-mm Small-Outline No-Lead Package
  • APPLICATIONS
    • PECL-to-LVDS Translation
    • Data or Clock Signal Amplification

The SN65LVDS20 and SN65LVP20 are a high-speed differential receiver and driver connected as a repeater. The receiver accepts low-voltage positive-emitter-coupled logic (PECL) at signaling rates up to 4 Gbps and repeats it as either an LVDS or PECL output signal. The signal path through the device is differential for low radiated emissions and minimal added jitter.

The outputs of the SN65LVDS20 are LVDS levels as defined by TIA/EIA-644-A. The outputs of the SN65LVDP20 are compatible with low-voltage PECL levels. A low-level input to EN enables the outputs. A high-level input puts the output into a high-impedance state. Both outputs are designed to drive differential transmission lines with nominally 100- characteristic impedance.

Both devices provide a voltage reference (VBB) of typically 1.35 V below VCC for use in receiving single-ended PECL input signals. When not used, VBB should be unconnected or open.

All devices are characterized for operation from -40°C to 85°C.

The SN65LVDS20 and SN65LVP20 are a high-speed differential receiver and driver connected as a repeater. The receiver accepts low-voltage positive-emitter-coupled logic (PECL) at signaling rates up to 4 Gbps and repeats it as either an LVDS or PECL output signal. The signal path through the device is differential for low radiated emissions and minimal added jitter.

The outputs of the SN65LVDS20 are LVDS levels as defined by TIA/EIA-644-A. The outputs of the SN65LVDP20 are compatible with low-voltage PECL levels. A low-level input to EN enables the outputs. A high-level input puts the output into a high-impedance state. Both outputs are designed to drive differential transmission lines with nominally 100- characteristic impedance.

Both devices provide a voltage reference (VBB) of typically 1.35 V below VCC for use in receiving single-ended PECL input signals. When not used, VBB should be unconnected or open.

All devices are characterized for operation from -40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet LVPECL and LVS Repeater/Translator With Enable datasheet (Rev. A) 13 Sep 2005
Application brief LVDS to Improve EMC in Motor Drives 27 Sep 2018
Application brief How Far, How Fast Can You Operate LVDS Drivers and Receivers? 03 Aug 2018
Application brief How to Terminate LVDS Connections with DC and AC Coupling 16 May 2018
EVM User's guide Translator/Oscillator Buffer EVM (Rev. A) 17 Sep 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65LVDS20EVM — SN65LVDS20 Evaluation Module

This Evaluation Module (EVM) facilitates the experimental testing of the Texas Instruments SN65LVDS20 Repeater/Translator silicon device.This device accepts low-voltage PECL input levels and Translates them to LVDS output levels as defined by TIA/EIA-644-A standard.

The device operates at rates to (...)

User guide: PDF
Not available on TI.com
Simulation model

SN65LVDS20 IBIS Model Version 2.5

SLLC225.ZIP (8 KB) - IBIS Model
Simulation model

SN65LVDS20 IBIS Model Version 3.3

SLLC224.ZIP (8 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DRF) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos