SN65LVDS250

ACTIVE

2.0-Gbps 4x4 crosspoint switch

Product details

Function Crosspoint Protocols LVDS Number of transmitters 4 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 2000 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
Function Crosspoint Protocols LVDS Number of transmitters 4 Number of receivers 4 Supply voltage (V) 3.3 Signaling rate (Mbps) 2000 Input signal CML, LVDS, LVPECL Output signal LVDS Rating Catalog Operating temperature range (°C) -40 to 85
TSSOP (DBT) 38 62.08 mm² 9.7 x 6.4
  • Greater Than 2.0 Gbps Operation
  • Nonblocking Architecture Allows Each Output to be Connected to Any Input
  • Pk.Pk Jitter:
    • 60 ps Typical at 2.0 Gbps
    • 110 ps Typical at 2.5 Gbps
  • Compatible With ANSI TIA/EIA-644-A LVDS Standard
  • Available Packaging 38-Pin TSSOP
  • 25 mV of Input Voltage Threshold Hysteresis
  • Propagation Delay Times: 800 ps Typical
  • Inputs Electrically Compatible With LVPECL, CML and LVDS Signal Levels
  • Operates From a Single 3.3-V Supply
  • Low Power: 110 mA Typical
  • Integrated 110- Line Termination Resistors Available With SN65LVDT250
  • APPLICATIONS
    • Clock Buffering/Clock Muxing
    • Wireless Base Stations
    • High-Speed Network Routing
    • Telecom/Datacom

  • Greater Than 2.0 Gbps Operation
  • Nonblocking Architecture Allows Each Output to be Connected to Any Input
  • Pk.Pk Jitter:
    • 60 ps Typical at 2.0 Gbps
    • 110 ps Typical at 2.5 Gbps
  • Compatible With ANSI TIA/EIA-644-A LVDS Standard
  • Available Packaging 38-Pin TSSOP
  • 25 mV of Input Voltage Threshold Hysteresis
  • Propagation Delay Times: 800 ps Typical
  • Inputs Electrically Compatible With LVPECL, CML and LVDS Signal Levels
  • Operates From a Single 3.3-V Supply
  • Low Power: 110 mA Typical
  • Integrated 110- Line Termination Resistors Available With SN65LVDT250
  • APPLICATIONS
    • Clock Buffering/Clock Muxing
    • Wireless Base Stations
    • High-Speed Network Routing
    • Telecom/Datacom

The SN65LVDS250 and SN65LVDT250 are 4x4 nonblocking crosspoint switches in a flow-through pin-out allowing for ease in PCB layout. Low-voltage differential signaling (LVDS) is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 4:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVDT250 incorporates 110- termination resistors for those applications where board space is a premium.

The SN65LVDS250 and SN65LVDT250 are characterized for operation from –40°C to 85°C.

The SN65LVDS250 and SN65LVDT250 are 4x4 nonblocking crosspoint switches in a flow-through pin-out allowing for ease in PCB layout. Low-voltage differential signaling (LVDS) is used to achieve a high-speed data throughput while using low power. Each of the output drivers includes a 4:1 multiplexer to allow any input to be routed to any output. Internal signal paths are fully differential to achieve the high signaling speeds while maintaining low signal skews. The SN65LVDT250 incorporates 110- termination resistors for those applications where board space is a premium.

The SN65LVDS250 and SN65LVDT250 are characterized for operation from –40°C to 85°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN65LVDS250, SN65LVDT250: LVDS 4X4 Crosspoint Switch datasheet (Rev. B) 14 Oct 2004
EVM User's guide 4x4 Crosspoint Switch EVM User's Guide (Rev. A) 29 Jan 2004

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

SN65LVDS125AEVM — SN65LVDS125 Evaluation Module

The SN65LVDS125A is a 4 x 4 non-blocking cross point switch. Low-Voltage differential signaling (LVDS) is used to achieve signaling rates of 1.5 Gbps per channel. Each output driver includes a 4:1 multiplexer to allow any input to be routed to any output.Internal signal paths are fully differential (...)

User guide: PDF
Not available on TI.com
Simulation model

SN65LVDS250 IBIS Model

SLLC214.ZIP (11 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (DBT) 38 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos