1st generation dual channel USB 3.0 redriver with rotated package

alarmNotifications Order now
SN65LVPE502CP is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TUSB522P ACTIVE Fourth generation dual-channel USB 3.0 redriver This product complies to newer USB specifications

Product details

Type Redriver Function USB 3.0 Number of channels 2 Rating Catalog Operating temperature range (°C) 0 to 85
Type Redriver Function USB 3.0 Number of channels 2 Rating Catalog Operating temperature range (°C) 0 to 85
VQFN (RGE) 24 16 mm² 4 x 4
  • Single Lane USB 3.0 Equalizer/Redriver
  • Selectable Equalization, De-Emphasis and Output Swing Control
  • Integrated Termination
  • Hot-Plug Capable
  • Low Active Power (U0 state)
    • 315 mW (TYP), VCC = 3.3V
  • USB 3.0 Low Power Support
    • 7 mW (TYP) When no Connection Detected
    • 70 mW (TYP) When Link in U2/U3 Mode
  • Excellent Jitter and Loss Compensation Capability:
    • >40" of Total 4 mil Stripline on FR4
  • Small Foot Print – 24 Pin (4mm x 4mm) QFN Package
  • High Protection Against ESD Transient
    • HBM: 5,000 V
    • CDM: 1,500 V
    • MM: 200 V
  • Single Lane USB 3.0 Equalizer/Redriver
  • Selectable Equalization, De-Emphasis and Output Swing Control
  • Integrated Termination
  • Hot-Plug Capable
  • Low Active Power (U0 state)
    • 315 mW (TYP), VCC = 3.3V
  • USB 3.0 Low Power Support
    • 7 mW (TYP) When no Connection Detected
    • 70 mW (TYP) When Link in U2/U3 Mode
  • Excellent Jitter and Loss Compensation Capability:
    • >40" of Total 4 mil Stripline on FR4
  • Small Foot Print – 24 Pin (4mm x 4mm) QFN Package
  • High Protection Against ESD Transient
    • HBM: 5,000 V
    • CDM: 1,500 V
    • MM: 200 V

The SN65LVPE502CP is a dual channel, single lane USB 3.0 redriver and signal conditioner supporting data rates of 5.0Gbps. The device complies with USB 3.0 spec revision 1.0, supporting electrical idle condition and low frequency periodic signals (LFPS) for USB 3.0 power management modes.

The SN65LVPE502CP is a dual channel, single lane USB 3.0 redriver and signal conditioner supporting data rates of 5.0Gbps. The device complies with USB 3.0 spec revision 1.0, supporting electrical idle condition and low frequency periodic signals (LFPS) for USB 3.0 power management modes.

Download

Special Note

All errata for the SN65LVPE502CP are fixed in the SN65LVPE502A and SN65LVPE502B. The SN65LVPE502A and SN65LVPE502B also offer two different pinouts for layout flexibility.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Errata SN65LVPE502CP Errata 05 Apr 2012
* Data sheet Dual Channel USB3.0 Redriver/Equalizer datasheet (Rev. B) 10 Feb 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location