SN74HC595

ACTIVE

8-bit shift registers with 3-state output registers

Product details

Configuration Serial-in, Parallel-out Bits (#) 8 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type 3-State Clock frequency (MHz) 24 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Output register, Positive input clamp diode Operating temperature range (°C) -40 to 85 Rating Catalog
Configuration Serial-in, Parallel-out Bits (#) 8 Technology family HC Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Input type Standard CMOS Output type 3-State Clock frequency (MHz) 24 IOL (max) (mA) 7.8 IOH (max) (mA) -7.8 Supply current (max) (µA) 80 Features Balanced outputs, High speed (tpd 10-50ns), Output register, Positive input clamp diode Operating temperature range (°C) -40 to 85 Rating Catalog
PDIP (N) 16 181.42 mm² 19.3 x 9.4 SOIC (D) 16 59.4 mm² 9.9 x 6 SOIC (DW) 16 106.09 mm² 10.3 x 10.3 SOP (NS) 16 79.56 mm² 10.2 x 7.8 SSOP (DB) 16 48.36 mm² 6.2 x 7.8 TSSOP (PW) 16 32 mm² 5 x 6.4 — (—) See data sheet
  • 8-bit serial-in, parallel-out shift
  • Wide operating voltage range of 2 V to 6 V
  • High-current 3-state outputs can drive up to 15 LSTTL loads
  • Low power consumption: 80-µA (maximum) ICC
  • tpd = 13 ns (typical)
  • ±6-mA output drive at 5 V
  • Low input current: 1 µA (maximum)
  • Shift register has direct clear
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
  • 8-bit serial-in, parallel-out shift
  • Wide operating voltage range of 2 V to 6 V
  • High-current 3-state outputs can drive up to 15 LSTTL loads
  • Low power consumption: 80-µA (maximum) ICC
  • tpd = 13 ns (typical)
  • ±6-mA output drive at 5 V
  • Low input current: 1 µA (maximum)
  • Shift register has direct clear
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

The SNx4HC595 devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the outputs are in the high-impedance state.

The SNx4HC595 devices contain an 8-bit, serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. The storage register has parallel 3-state outputs. Separate clocks are provided for both the shift and storage register. The shift register has a direct overriding clear (SRCLR) input, serial (SER) input, and serial outputs for cascading. When the output-enable (OE) input is high, the outputs are in the high-impedance state.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
CD4094B ACTIVE CMOS 8-Stage Shift-and-Store Bus Register Voltage range 3V to 18V, average propagation delay 130ns
SN74AHC595 ACTIVE Eight-bit shift registers with tri-state output registers Voltage range 2V to 5.5V, average propagation delay 12ns, average drive strength 9mA

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 19
Top documentation Type Title Format options Date
* Data sheet SNx4HC595 8-Bit Shift Registers With 3-State Output Registers datasheet (Rev. J) PDF | HTML 07 Oct 2021
Application brief Using Linear Interpolation to Estimate Specification Values PDF | HTML 13 Apr 2026
Selection guide Logic Guide (Rev. AC) PDF | HTML 13 Nov 2025
Application note Power-Up Behavior of Clocked Devices (Rev. B) PDF | HTML 15 Dec 2022
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Application note Optimizing Network Switch Designs with Common Logic Use Cases (Rev. A) PDF | HTML 01 Apr 2021
Technical article How to create a dynamic power solution for stepper motors, relays and LEDs PDF | HTML 01 Nov 2016
User guide BOOSTXL-ULN2003 Dual Stepper Motor Driver BoosterPack Hardware 12 Apr 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note Designing With Logic (Rev. C) 01 Jun 1997
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Application note SN54/74HCT CMOS Logic Family Applications and Restrictions 01 May 1996
Application note Using High Speed CMOS and Advanced CMOS in Systems With Multiple Vcc 01 Apr 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Not available on TI.com
Reference designs

TIDA-01471 — IEPE Vibration Sensor Interface for PLC Analog Input Reference Design

Industrial vibration sensing is crucial part in condition monitoring necessary for predictive maintenance. Integrated Electronic Piezoelectric (IEPE) sensor is the most common vibration sensor used in industrial environment. This design is a full analog front-end for IEPE sensor interface (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-01329 — Configurable Stepper Driver for HVAC Louver and Motor Control Reference Design

This reference design provides a flexible stepper motor system designed to drive up to two stepper motors, or 8 peripherals, while reducing the number of GPIOs needed from the host controller reducing overall cost. The system is suitable for applications requiring stepper motors or coils up to (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00170 — 16-Bit Analog Mixed Input and Output Module for Programmable Logic Controller (PLC) Reference Design

The TIDA-00170 is a reference design for industrial control Analog Mixed Input Output Modules. The design implements four channel analog input & two channel analog output. The analog input channels can measure all standard industrial voltages up to ±10V and current inputs up to 24mA. The (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
PDIP (N) 16 Ultra Librarian
SOIC (D) 16 Ultra Librarian
SOIC (DW) 16 Ultra Librarian
SOP (NS) 16 Ultra Librarian
SSOP (DB) 16 Ultra Librarian
TSSOP (PW) 16 Ultra Librarian
— (—)

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos