SN74LVC00A

ACTIVE

4-ch, 2-input, 1.65-V to 3.6-V NAND gates

alarmNotifications Order now

Product details

Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
Technology family LVC Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 3.6 Number of channels 4 Inputs per channel 2 IOL (max) (mA) 24 IOH (max) (mA) -24 Input type Standard CMOS Output type Push-Pull Features Over-voltage tolerant inputs, Partial power down (Ioff), Ultra high speed (tpd <5ns) Data rate (max) (Mbps) 100 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (D) 14 51.9 mm² 8.65 x 6 SOP (NS) 14 79.56 mm² 10.2 x 7.8 SSOP (DB) 14 48.36 mm² 6.2 x 7.8 TSSOP (PW) 14 32 mm² 5 x 6.4 VQFN (RGY) 14 12.25 mm² 3.5 x 3.5 WQFN (BQA) 14 7.5 mm² 3 x 2.5
  • ESD protection exceeds JESD 22
    • 2000V Human-Body Model
    • 1000V Charged-Device Model
  • SN74LVC00A operates from 1.65V to 3.6V
  • SN54LVC00A operates from 2V to 3.6V
  • SNx4LVC00A specified from –40°C to +85°C and –40°C to +125°C
  • SN54LVC00A specified from –55°C to +125°C
  • Inputs accept voltages to 5.5V
  • Max tpd of 4.3ns at 3.3V
  • Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2V at VCC = 3.3V, TA = 25°C
  • Latch-up performance exceeds 250 mA per JESD 17
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.
  • ESD protection exceeds JESD 22
    • 2000V Human-Body Model
    • 1000V Charged-Device Model
  • SN74LVC00A operates from 1.65V to 3.6V
  • SN54LVC00A operates from 2V to 3.6V
  • SNx4LVC00A specified from –40°C to +85°C and –40°C to +125°C
  • SN54LVC00A specified from –55°C to +125°C
  • Inputs accept voltages to 5.5V
  • Max tpd of 4.3ns at 3.3V
  • Typical VOLP (output ground bounce) < 0.8V at VCC = 3.3V, TA = 25°C
  • Typical VOHV (output VOH undershoot) > 2V at VCC = 3.3V, TA = 25°C
  • Latch-up performance exceeds 250 mA per JESD 17
  • On products compliant to MIL-PRF-38535, all parameters are tested unless otherwise noted. On all other products, production processing does not necessarily include testing of all parameters.

The SN54LVC00A quadruple 2-input positive-NAND gate is designed for 2.7V to 3.6V VCC operation, and the SN74LVC00A quadruple 2-input positive-NAND gate is designed for 1.65V to 3.6V VCC operation.

The SNx4LVC00A devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.

The SN54LVC00A quadruple 2-input positive-NAND gate is designed for 2.7V to 3.6V VCC operation, and the SN74LVC00A quadruple 2-input positive-NAND gate is designed for 1.65V to 3.6V VCC operation.

The SNx4LVC00A devices perform the Boolean function Y = A • B or Y = A + B in positive logic.

Inputs can be driven from either 3.3V or 5V devices. This feature allows the use of these devices as translators in a mixed 3.3V/5V system environment.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
SN74AUC00 ACTIVE 4-ch, 2-input, 0.8-V to 2.7-V high speed NAND gates Smaller voltage range (0.8V to 2.7V), shorter average propagation delay (1.7ns)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 27
Type Title Date
* Data sheet SNx4LVC00A Quadruple 2-Input Positive-NAND Gates datasheet (Rev. U) PDF | HTML 29 Jul 2024
Application note Implications of Slow or Floating CMOS Inputs (Rev. E) 26 Jul 2021
Selection guide Little Logic Guide 2018 (Rev. G) 06 Jul 2018
Selection guide Logic Guide (Rev. AB) 12 Jun 2017
Application note How to Select Little Logic (Rev. A) 26 Jul 2016
Application note Understanding and Interpreting Standard-Logic Data Sheets (Rev. C) 02 Dec 2015
User guide LOGIC Pocket Data Book (Rev. B) 16 Jan 2007
Product overview Design Summary for WCSP Little Logic (Rev. B) 04 Nov 2004
Application note Semiconductor Packing Material Electrostatic Discharge (ESD) Protection 08 Jul 2004
Application note Selecting the Right Level Translation Solution (Rev. A) 22 Jun 2004
User guide Signal Switch Data Book (Rev. A) 14 Nov 2003
Application note Use of the CMOS Unbuffered Inverter in Oscillator Circuits 06 Nov 2003
User guide LVC and LV Low-Voltage CMOS Logic Data Book (Rev. B) 18 Dec 2002
Application note Texas Instruments Little Logic Application Report 01 Nov 2002
Application note TI IBIS File Creation, Validation, and Distribution Processes 29 Aug 2002
More literature Standard Linear & Logic for PCs, Servers & Motherboards 13 Jun 2002
Application note 16-Bit Widebus Logic Families in 56-Ball, 0.65-mm Pitch Very Thin Fine-Pitch BGA (Rev. B) 22 May 2002
Application note Power-Up 3-State (PU3S) Circuits in TI Standard Logic Devices 10 May 2002
More literature STANDARD LINEAR AND LOGIC FOR DVD/VCD PLAYERS 27 Mar 2002
Application note Migration From 3.3-V To 2.5-V Power Supplies For Logic Devices 01 Dec 1997
Application note Bus-Interface Devices With Output-Damping Resistors Or Reduced-Drive Outputs (Rev. A) 01 Aug 1997
Application note CMOS Power Consumption and CPD Calculation (Rev. B) 01 Jun 1997
Application note LVC Characterization Information 01 Dec 1996
Application note Input and Output Characteristics of Digital Integrated Circuits 01 Oct 1996
Application note Live Insertion 01 Oct 1996
Design guide Low-Voltage Logic (LVC) Designer's Guide 01 Sep 1996
Application note Understanding Advanced Bus-Interface Products Design Guide 01 May 1996

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

14-24-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin D, DB, DGV, DW, DYY, NS and PW packages

The 14-24-LOGIC-EVM evaluation module (EVM) is designed to support any logic device that is in a 14-pin to 24-pin D, DW, DB, NS, PW, DYY or DGV package,

User guide: PDF | HTML
Buy from a distributor
Evaluation board

14-24-NL-LOGIC-EVM — Logic product generic evaluation module for 14-pin to 24-pin non-leaded packages

14-24-NL-LOGIC-EVM is a flexible evaluation module (EVM) designed to support any logic or translation device that has a 14-pin to 24-pin BQA, BQB, RGY, RSV, RJW or RHL package.

User guide: PDF | HTML
Buy from a distributor
Simulation model

SN74LVC00A Behavioral SPICE Model

SCAM118.ZIP (7 KB) - PSpice Model
Simulation model

SN74LVC00A IBIS Model (Rev. C)

SCEM005C.ZIP (35 KB) - IBIS Model

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos