SN75LBC170

ACTIVE

Triple Differential Transceivers

Product details

Number of receivers 3 Number of transmitters 3 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 20000 Rating Catalog Operating temperature range (°C) 0 to 70
Number of receivers 3 Number of transmitters 3 Duplex Half Supply voltage (nom) (V) 5 Signaling rate (max) (Mbps) 30 IEC 61000-4-2 contact (±V) None Fault protection (V) -10 to 15 Common-mode range (V) -7 to 12 Number of nodes 32 Isolated No Supply current (max) (µA) 20000 Rating Catalog Operating temperature range (°C) 0 to 70
SSOP (DB) 16 48.36 mm² 6.2 x 7.8
  • Three Differential Transceivers in One Package
  • Signaling Rates† Up to 30 Mbps
  • Low Power and High Speed
  • Designed for TIA/EIA-485, TIA/EIA-422, ISO 8482, and ANSI X3.277 (HVD SCSI Fast-20) Applications
  • Common-Mode Bus Voltage Range –7 V to 12 V
  • ESD Protection on Bus Terminals Exceeds 12 kV
  • Driver Output Current up to ±60 mA
  • Thermal Shutdown Protection
  • Driver Positive and Negative Current Limiting
  • Power-Up, Power-Down Glitch-Free Operation
  • Pin-Compatible With the SN75ALS170
  • Available in Shrink Small-Outline Package

  • Three Differential Transceivers in One Package
  • Signaling Rates† Up to 30 Mbps
  • Low Power and High Speed
  • Designed for TIA/EIA-485, TIA/EIA-422, ISO 8482, and ANSI X3.277 (HVD SCSI Fast-20) Applications
  • Common-Mode Bus Voltage Range –7 V to 12 V
  • ESD Protection on Bus Terminals Exceeds 12 kV
  • Driver Output Current up to ±60 mA
  • Thermal Shutdown Protection
  • Driver Positive and Negative Current Limiting
  • Power-Up, Power-Down Glitch-Free Operation
  • Pin-Compatible With the SN75ALS170
  • Available in Shrink Small-Outline Package

The SN65LBC170 and SN75LBC170 are monolithic integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. Potential applications include serial or parallel data transmission, cabled peripheral buses with twin axial, ribbon, or twisted-pair cabling. These devices are suitable for FAST-20 SCSI and can transmit or receive data pulses as short as 25 ns, with skew less than 3 ns.

These devices combine three 3-state differential line drivers and three differential input line receivers, all of which operate from a single 5-V power supply.

The driver differential outputs and the receiver differential inputs are connected internally to form three differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. These ports feature a wide common-mode voltage range making the device suitable for party-line applications over long cable runs.

The driver’s active-high enable and the receiver’s active-low enable are tied together internally and provide a direction input for each driver/receiver pair.

The SN75LBC170 is characterized for operation over the temperature range of 0°C to 70°C. The SN65LBC170 is characterized for operation over the temperature range of –40°C to 85°C.

The SN65LBC170 and SN75LBC170 are monolithic integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. Potential applications include serial or parallel data transmission, cabled peripheral buses with twin axial, ribbon, or twisted-pair cabling. These devices are suitable for FAST-20 SCSI and can transmit or receive data pulses as short as 25 ns, with skew less than 3 ns.

These devices combine three 3-state differential line drivers and three differential input line receivers, all of which operate from a single 5-V power supply.

The driver differential outputs and the receiver differential inputs are connected internally to form three differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0. These ports feature a wide common-mode voltage range making the device suitable for party-line applications over long cable runs.

The driver’s active-high enable and the receiver’s active-low enable are tied together internally and provide a direction input for each driver/receiver pair.

The SN75LBC170 is characterized for operation over the temperature range of 0°C to 70°C. The SN65LBC170 is characterized for operation over the temperature range of –40°C to 85°C.

Download

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
SN65C1167E ACTIVE Dual Differential Drivers and Receivers With +/-8-kV IEC ESD Protection Dual channel version

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet Triple Differential Transceivers datasheet (Rev. C) 31 Mar 2005

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​