Product details

Number of SRC channels 2 Digital audio interface AES/EBU, S/PDIF Dynamic range (dB) 144 Digital supply (up to 5 V) (V) 1.65 - 1.95, 3 - 3.6 THD+N (dB) -140 Control mode H/W, SW (SPI) Power supply (V) 1.8, 3.3 Control interface I2C, SPI Audio data format I2S, Normal Rating Catalog Operating temperature range (°C) -40 to 85 Sampling rate (max) (kHz) 216
Number of SRC channels 2 Digital audio interface AES/EBU, S/PDIF Dynamic range (dB) 144 Digital supply (up to 5 V) (V) 1.65 - 1.95, 3 - 3.6 THD+N (dB) -140 Control mode H/W, SW (SPI) Power supply (V) 1.8, 3.3 Control interface I2C, SPI Audio data format I2S, Normal Rating Catalog Operating temperature range (°C) -40 to 85 Sampling rate (max) (kHz) 216
TQFP (PFB) 48 81 mm² 9 x 9
  • Two-Channel Asynchronous Sample Rate Converter (SRC)
    • Dynamic Range with –60dB Input (A-Weighted): 144dB typical
    • Total Harmonic Distortion and Noise (THD+N) with Full-Scale Input: –140dB typical
    • Supports Audio Input and Output Data Word Lengths Up to 24 Bits
    • Supports Input and Output Sampling Frequencies Up to 216kHz
    • Automatic Detection of the Input-to-Output Sampling Ratio
    • Wide Input-to-Output Conversion Range:
      16:1 to 1:16 Continuous
    • Excellent Jitter Attenuation Characteristics
    • Digital De-Emphasis Filtering for 32kHz, 44.1kHz, and 48kHz Input Sampling Rates
    • Digital Output Attenuation and Mute Functions
    • Output Word Length Reduction
    • Status Registers and Interrupt Generation for Sampling Ratio and Ready Flags
  • Digital Audio Interface Transmitter (DIT)
    • Supports Sampling Rates Up to 216kHz
    • Includes Differential Line Driver and
      CMOS Buffered Outputs
    • Block-Sized Data Buffers for Both Channel Status and User Data
    • Status Registers and Interrupt Generation for Flag and Error Conditions
  • User-Selectable Serial Host Interface: SPI or Philips I2C™
    • Provides Access to On-Chip Registers and Data Buffers

    U.S. Patent No. 7,262,716

  • Digital Audio Interface Receiver (DIR)
    • PLL Lock Range Includes Sampling Rates from 20kHz to 216kHz
    • Includes Four Differential Input Line Receivers and an Input Multiplexer
    • Bypass Multiplexer Routes Line Receiver Outputs to Line Driver and Buffer Outputs
    • Block-Sized Data Buffers for Both Channel Status and User Data
    • Automatic Detection of Non-PCM Audio Streams (DTS CD/LD and IEC 61937 formats)
    • Audio CD Q-Channel Sub-Code Decoding and Data Buffer
    • Status Registers and Interrupt Generation for Flag and Error Conditions
    • Low Jitter Recovered Clock Output
  • Two Audio Serial Ports (Ports A and B)
    • Synchronous Serial Interface to External Signal Processors, Data Converters, and Logic
    • Slave or Master Mode Operation with Sampling Rates up to 216kHz
    • Supports Left-Justified, Right-Justified, and Philips I2S™ Data Formats
    • Supports Audio Data Word Lengths Up to
      24 Bits
  • Four General-Purpose Digital Outputs
    • Multifunction Programmable Via Control Registers
  • Extensive Power-Down Support
    • Functional Blocks May Be Disabled Individually When Not In Use
  • Operates From +1.8V Core and +3.3V I/O Power Supplies
  • Packages:
    • QFN-40
    • Small TQFP-48 Package, Compatible with the SRC4382 and DIX4192
  • Two-Channel Asynchronous Sample Rate Converter (SRC)
    • Dynamic Range with –60dB Input (A-Weighted): 144dB typical
    • Total Harmonic Distortion and Noise (THD+N) with Full-Scale Input: –140dB typical
    • Supports Audio Input and Output Data Word Lengths Up to 24 Bits
    • Supports Input and Output Sampling Frequencies Up to 216kHz
    • Automatic Detection of the Input-to-Output Sampling Ratio
    • Wide Input-to-Output Conversion Range:
      16:1 to 1:16 Continuous
    • Excellent Jitter Attenuation Characteristics
    • Digital De-Emphasis Filtering for 32kHz, 44.1kHz, and 48kHz Input Sampling Rates
    • Digital Output Attenuation and Mute Functions
    • Output Word Length Reduction
    • Status Registers and Interrupt Generation for Sampling Ratio and Ready Flags
  • Digital Audio Interface Transmitter (DIT)
    • Supports Sampling Rates Up to 216kHz
    • Includes Differential Line Driver and
      CMOS Buffered Outputs
    • Block-Sized Data Buffers for Both Channel Status and User Data
    • Status Registers and Interrupt Generation for Flag and Error Conditions
  • User-Selectable Serial Host Interface: SPI or Philips I2C™
    • Provides Access to On-Chip Registers and Data Buffers

    U.S. Patent No. 7,262,716

  • Digital Audio Interface Receiver (DIR)
    • PLL Lock Range Includes Sampling Rates from 20kHz to 216kHz
    • Includes Four Differential Input Line Receivers and an Input Multiplexer
    • Bypass Multiplexer Routes Line Receiver Outputs to Line Driver and Buffer Outputs
    • Block-Sized Data Buffers for Both Channel Status and User Data
    • Automatic Detection of Non-PCM Audio Streams (DTS CD/LD and IEC 61937 formats)
    • Audio CD Q-Channel Sub-Code Decoding and Data Buffer
    • Status Registers and Interrupt Generation for Flag and Error Conditions
    • Low Jitter Recovered Clock Output
  • Two Audio Serial Ports (Ports A and B)
    • Synchronous Serial Interface to External Signal Processors, Data Converters, and Logic
    • Slave or Master Mode Operation with Sampling Rates up to 216kHz
    • Supports Left-Justified, Right-Justified, and Philips I2S™ Data Formats
    • Supports Audio Data Word Lengths Up to
      24 Bits
  • Four General-Purpose Digital Outputs
    • Multifunction Programmable Via Control Registers
  • Extensive Power-Down Support
    • Functional Blocks May Be Disabled Individually When Not In Use
  • Operates From +1.8V Core and +3.3V I/O Power Supplies
  • Packages:
    • QFN-40
    • Small TQFP-48 Package, Compatible with the SRC4382 and DIX4192

The SRC4392 is a highly-integrated CMOS device designed for use in professional and broadcast digital audio systems. The SRC4392 combines a high-performance, two-channel, asynchronous sample rate converter (SRC) with a digital audio interface receiver (DIR) and transmitter (DIT), two audio serial ports, and flexible distribution logic for interconnection of the function block data and clocks.

The DIR and DIT are compatible with the AES3, S/PDIF, IEC 60958, and EIAJ CP-1201 interface standards. The audio serial ports, DIT, and SRC may be operated at sampling rates up to 216kHz. The DIR lock range includes sampling rates from 20kHz to 216kHz.

The SRC4392 is configured using on-chip control registers and data buffers, which are accessed through either a 4-wire serial peripheral interface (SPI) port, or a 2-wire Philips I2C bus interface. Status registers provide access to a variety of flag and error bits, which are derived from the various function blocks. An open drain interrupt output pin is provided, and is supported by flexible interrupt reporting and mask options via control register settings. A master reset input pin is provided for initialization by a host processor or supervisory functions.

The SRC4392 requires a +1.8V core logic supply, in addition to a +3.3V supply for powering portions of the DIR, DIT, and line driver and receiver functions. A separate logic I/O supply supports operation from +1.65V to +3.6V, providing compatibility with low voltage logic interfaces typically found on digital signal processors and programmable logic devices. The SRC4392 is available in a QFN-40 and a lead-free, TQFP-48 package. The TQFN-48 is pin- and register-compatible with the Texas Instruments SRC4382 and DIX4192 products.

The SRC4392 is a highly-integrated CMOS device designed for use in professional and broadcast digital audio systems. The SRC4392 combines a high-performance, two-channel, asynchronous sample rate converter (SRC) with a digital audio interface receiver (DIR) and transmitter (DIT), two audio serial ports, and flexible distribution logic for interconnection of the function block data and clocks.

The DIR and DIT are compatible with the AES3, S/PDIF, IEC 60958, and EIAJ CP-1201 interface standards. The audio serial ports, DIT, and SRC may be operated at sampling rates up to 216kHz. The DIR lock range includes sampling rates from 20kHz to 216kHz.

The SRC4392 is configured using on-chip control registers and data buffers, which are accessed through either a 4-wire serial peripheral interface (SPI) port, or a 2-wire Philips I2C bus interface. Status registers provide access to a variety of flag and error bits, which are derived from the various function blocks. An open drain interrupt output pin is provided, and is supported by flexible interrupt reporting and mask options via control register settings. A master reset input pin is provided for initialization by a host processor or supervisory functions.

The SRC4392 requires a +1.8V core logic supply, in addition to a +3.3V supply for powering portions of the DIR, DIT, and line driver and receiver functions. A separate logic I/O supply supports operation from +1.65V to +3.6V, providing compatibility with low voltage logic interfaces typically found on digital signal processors and programmable logic devices. The SRC4392 is available in a QFN-40 and a lead-free, TQFP-48 package. The TQFN-48 is pin- and register-compatible with the Texas Instruments SRC4382 and DIX4192 products.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet Two-Channel, Asynchronous Sample Rate Converter with Integrated Digital Audio . datasheet (Rev. D) 18 Dec 2012
EVM User's guide SRC4382EVM-PDK and SRC4392EVM-PDK User's Guide (Rev. A) 25 Aug 2016

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PP-SALB2-EVM — PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)

This board supports: TAS2555YZEVMTAS2557EVM and TAS2559EVM.

The Smart Amplifier Speaker Characterization Board, when used in conjunction with a supported TI Smart Amplifier and PurePath Console software, provides users the ability to measure speaker excursion, temperature and other parameters for (...)

User guide: PDF
Evaluation board

SRC4392EVM-PDK — SRC4392 Evaluation Module (EVM) and USB motherboard

The SRC4392EVM-PDK provides a modular solution for evaluating the function and performance of the SRC4392 device from Texas Instruments. The PDK includes a motherboard (DAIMB) and a daughterboard (SRC4392EVM). These boards are plugged into each other to allow a complete solution for analysis of the (...)

User guide: PDF
Buy from a distributor
Evaluation board

TAS3251EVM — TAS3251 175W Stereo / 350W Mono Ultra-HD Digital-In Class-D Evaluation Module

The TAS3251 Ultra-HD audio evaluation module demonstrates the TAS3251 integrated circuit from Texas Instruments. TAS3251 is a digital-input, high-performance Class-D audio amplifier that enables true premium sound quality with Class-D efficiency. The digital front-end features a high-performance (...)

User guide: PDF
Buy from a distributor
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDA-00874 — High Fidelity 175-W Class-D Audio Amplifier with Digital Inputs and Processing Reference Design

This design turns the extremely high performance analog input TPA3251 Class-D amplifier into a digital input system with audio processing using the highly versatile PCM5242 differential output DAC. Now the full performance of TPA3251 amplifier can be realized with a variety of digital input (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00403 — Ultrasonic Distance Measurement using the TLV320AIC3268 miniDSP CODEC Reference Design

The TIDA-00403 reference design uses off-the-shelf EVMs for ultrasonic distance measurement solutions using algorithms within the TLV320AIC3268 miniDSP. In conjunction with TI’s PurePath Studio design suite, a robust and user configurable ultrasonic distance measurement system can be designed (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00385 — High Fidelity Audio Headphone Playback Reference Design for Portable and Smartphone Applications

Since the use of high fidelity headphones is a growing trend for portable audio playback, higher performance DAC and Headphone Amplifiers are demanded. This system converts digital audio from USB, SPDIF, or optical sources into analog using PCM5242 audio DAC. A high performance TPA6120A2 headphone (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TQFP (PFB) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos