TAS2555
5.7-W, digital input smart amp with integrated speaker protection, advanced EQ & 8.5-V Class-H boost
A newer version of this product is available
Same functionality with different pin-out to the compared device
TAS2555
- Ultra low-noise mono boosted class-D amplifier
- 5.7 W at 1% THD+N and 6.9 W at 10% THD+N into 4-Ω load from 4.2-V supply
- 3.8 W at 1% THD+N and 4.5 W at 10% THD+N into 8-Ω load from 4.2-V supply
- Output noise for DAC + class-D (ICN) is 15.9 µV
- DAC + class-D SNR 111 dB at 1%THD+N/8 Ω
- THD+N – dB at 1 W / 8 Ω with flat frequency response
- PSRR dB for 200 mVpp ripple at 217 Hz
- Input sample rates from 8 kHz to 96 kHz
- Built-in speaker sense
- Measures speaker current and voltage
- Measures VBAT voltage, chip temperature
- Dedicated real-time DSP for speaker protection
- Thermal and excursion protection
- Detects speaker leaks and damage
- High efficiency class-H boost converter with multi-level tracking
- 86% at 500 mW in 8 Ω with 3.6 V VBAT
- 87% at 700 mW in 8 Ω with 4.2 V VBAT
- Configurable automatic gain control (AGC)
- Limits battery current consumption
- Adjustable class-D switching edge-rate control
- Thermal, short-circuit, and under-voltage protection
- I2S, Left-justified, right-justified, DSP, and TDM input and output interface,
- I2C or SPI interface for register control
- Stereo configuration using two TAS2555 devices
- Power supplies
- Boost input: 2.9 V to 5.5 V
- Analog/digital: 1.65 V to 1.95 V
- Digital I/O: 1.62 V to 3.6 V
- 42-ball, 0.5-mm pitch, DSBGA package
The TAS2555 device is a state-of-the-art Class-D audio amplifier which is a full system on a Chip (SoC). The device features a ultra low-noise audio DAC and Class-D power amplifier which incorporates speaker voltage and current sensing feedback. An on-chip, low-latency DSP supports Texas Instruments SmartAmp speaker protection algorithms to maximizes loudness while maintaining safe speaker conditions.
The device can be used easily with any processor with an I2S output and stereo implementations are possible when using two TAS2555 devices. Separate tuning for different speakers is supported allowing customers to add value while maintaining form factor designs. Additionally, the TAS2555 supports separate voice and audio tuning dynamically with ultra-low 15.9 µV ICN regardless of mode of operation making receiver/speaker implementations possible.
A Class-H boost converter generates the Class-D amplifier supply rail. When the audio signal only requires a lower Class-D output power, the boost improves system efficiency by deactivating and connecting VBAT directly to the Class-D amplifier supply. When higher audio output power is required, the multi-level boost quickly activates tracking the signal to provide the additional voltage to the load.
Request more Information
To request access to PurePath™ Console 3 and other design resources: Request TAS2555
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
PP-SALB2-EVM — PP-SALB2-EVM Smart amp speaker characterization board evaluation module (Learning Board 2)
This board supports: TAS2555YZEVM, TAS2557EVM and TAS2559EVM.
The Smart Amplifier Speaker Characterization Board, when used in conjunction with a supported TI Smart Amplifier and PurePath Console software, provides users the ability to measure speaker excursion, temperature and other parameters for (...)
TAS2555YZEVM — TAS2555 5.7W Class-D Audio Amplifier Evaluation Module
The TAS2555YZEVM evaluation module provides users with an small reference board for complete evaluation of the TAS2555 Audio Amplifier. Shipped complete with a reference speaker, users can quickly hear the audio quality of the TAS2555 solution or start developing on their own speaker/application. (...)
PUREPATHCONSOLE — PurePath™ Console graphical development suite for audio system design and development
PurePath Console’s (...)
TAS2XXX-DRIVERS — Android and other drivers for the TAS25XX and TAS27XX series of Class-D amplifiers
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
DSBGA (YZ) | 42 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.