TAS5504A is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TAS5548 ACTIVE 96KHz PWM modulator with integrated ASRC & audio processor 8 channel, 96KHz, PWM modulator with integrated ASRC & audio processor

Product details

Dynamic range (dB) 102 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Rating Catalog
Dynamic range (dB) 102 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Rating Catalog
TQFP (PAG) 64 144 mm² 12 x 12
Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Errata TAS5504A Errata 07 Apr 2006

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location