Product details

Dynamic range (dB) 102 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Rating Catalog
Dynamic range (dB) 102 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Rating Catalog
TQFP (PAG) 64 144 mm² 12 x 12
Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Errata TAS5508B Errata (Rev. C) 03 Feb 2009
* Errata TAS5508B Errata (Rev. A) 24 Jan 2006
EVM User's guide TAS5342DDV6EVM - User Guide (Rev. A) 01 Sep 2015
Application note PSRR for Purepath Digital Audio Amplifiers 15 Apr 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos