Product details

Dynamic range (dB) 102 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Audio input type Digital Control interface I2C Speaker channels (max) 8 Rating Catalog THD + N at 1 kHz (%) 0.01
Dynamic range (dB) 102 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Audio input type Digital Control interface I2C Speaker channels (max) 8 Rating Catalog THD + N at 1 kHz (%) 0.01
TQFP (PAG) 64 144 mm² 12 x 12
  • General Features
    • Automated Operation With an Easy-to-Use Control Interface
    • I2C Serial-Control Slave Interface
    • Integrated AM Interference-Avoidance Circuitry
    • Single, 3.3-V Power Supply
    • 64-Pin TQFP Package
    • 5-V Tolerant Inputs
  • Audio Input/Output
    • Automatic Master Clock Rate and Data Sample Rate Detection
    • Eight Serial Audio Input Channels
    • Eight PWM Audio Output Channels Configurable as Six Channels
      With Stereo Lineout or Eight Channels
    • Line Output Is a PWM Output to Drive an External
      Differential-Input Operational Amplifier
    • Headphone PWM Output to Drive an External Differential Amplifier
      Like the TPA112
    • PWM Outputs Support Single-Ended and Bridge-Tied Loads
    • 32-, 38-, 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz Sampling Rates
    • Data Formats: 16-, 20-, or 24-Bit Left-Justified, I2S,
      or Right-Justified Input Data
    • 64-Fs Bit-Clock Rate
    • 128-, 192-, 256-, 384-, 512-, and 768-Fs Master Clock Rates
      (Up to a Maximum of
      50 MHz)
  • Audio Processing
    • 48-Bit Processing Architecture With 76 Bits of Precision
      for Most Audio Processing Features
    • Volume Control Range 36 dB to –127 dB
      • Master Volume Control Range of 18 dB to –100 dB
      • Eight Individual Channel Volume Control Ranges of 18 dB to –127 dB
    • Programmable Soft Volume and Mute
      Update Rates
    • Four Bass and Treble Tone Controls with ±18-dB Range,
      Selectable Corner Frequencies, and Second-Order Slopes
      • L, R, and C
      • LS, RS
      • LR, RR
      • Sub
    • Configurable Loudness Compensation
    • Two Dynamic Range Compressors With Two Thresholds, Two Offsets,
      and Three Slopes
    • Seven Biquads Per Channel
    • Full 8×8 Input Crossbar Mixer. Each Signal-Processing
      Channel Input Can Be Any Ratio of the Eight Input Channels.
    • 8×2 Output Mixer – Channels 1–6. Each Output
      Can Be Any Ratio of Any Two Signal-Processed Channels.
    • 8×3 Output Mixer – Channels 7 and 8. Each Output
      Can Be Any Ratio of Any Three Signal-Processed Channels.
    • Three Coefficient Sets Stored on the Device Can Be Selected
      Manually or Automatically (Based on Specific Data Rates).
    • DC Blocking Filters
    • Able to Support a Variety of Bass Management Algorithms
  • PWM Processing
    • 32-Bit Processing PWM Architecture With 40 Bits of Precision
    • 8× Oversampling With Fifth-Order Noise Shaping at
      32 kHz–48 kHz, 4× Oversampling at 88.2 kHz and
      96 kHz, and 2× Oversampling at 176.4 kHz and 192 kHz
    • >102-dB Dynamic Range
    • THD+N < 0.1%
    • 20-Hz–20-kHz, Flat Noise Floor for 44.1-, 48-, 88.2-, 96-,
      176.4-, and 192-kHz Data Rates
    • Digital De-Emphasis for 32-, 44.1-, and 48-kHz Data Rates
    • Flexible Automute Logic With Programmable Threshold and Duration
      for Noise-Free Operation
    • Intelligent AM Interference-Avoidance System Provides Clear AM Reception
    • Power-Supply Volume Control (PSVC) Support for Enhanced Dynamic Range in
      High-Performance Applications
    • Adjustable Modulation Limit

PurePath Digital is a trademark of Texas Instruments.
Matlab is a trademark of Math Works, Inc.
All other trademarks are the property of their respective owners.

  • General Features
    • Automated Operation With an Easy-to-Use Control Interface
    • I2C Serial-Control Slave Interface
    • Integrated AM Interference-Avoidance Circuitry
    • Single, 3.3-V Power Supply
    • 64-Pin TQFP Package
    • 5-V Tolerant Inputs
  • Audio Input/Output
    • Automatic Master Clock Rate and Data Sample Rate Detection
    • Eight Serial Audio Input Channels
    • Eight PWM Audio Output Channels Configurable as Six Channels
      With Stereo Lineout or Eight Channels
    • Line Output Is a PWM Output to Drive an External
      Differential-Input Operational Amplifier
    • Headphone PWM Output to Drive an External Differential Amplifier
      Like the TPA112
    • PWM Outputs Support Single-Ended and Bridge-Tied Loads
    • 32-, 38-, 44.1-, 48-, 88.2-, 96-, 176.4-, and 192-kHz Sampling Rates
    • Data Formats: 16-, 20-, or 24-Bit Left-Justified, I2S,
      or Right-Justified Input Data
    • 64-Fs Bit-Clock Rate
    • 128-, 192-, 256-, 384-, 512-, and 768-Fs Master Clock Rates
      (Up to a Maximum of
      50 MHz)
  • Audio Processing
    • 48-Bit Processing Architecture With 76 Bits of Precision
      for Most Audio Processing Features
    • Volume Control Range 36 dB to –127 dB
      • Master Volume Control Range of 18 dB to –100 dB
      • Eight Individual Channel Volume Control Ranges of 18 dB to –127 dB
    • Programmable Soft Volume and Mute
      Update Rates
    • Four Bass and Treble Tone Controls with ±18-dB Range,
      Selectable Corner Frequencies, and Second-Order Slopes
      • L, R, and C
      • LS, RS
      • LR, RR
      • Sub
    • Configurable Loudness Compensation
    • Two Dynamic Range Compressors With Two Thresholds, Two Offsets,
      and Three Slopes
    • Seven Biquads Per Channel
    • Full 8×8 Input Crossbar Mixer. Each Signal-Processing
      Channel Input Can Be Any Ratio of the Eight Input Channels.
    • 8×2 Output Mixer – Channels 1–6. Each Output
      Can Be Any Ratio of Any Two Signal-Processed Channels.
    • 8×3 Output Mixer – Channels 7 and 8. Each Output
      Can Be Any Ratio of Any Three Signal-Processed Channels.
    • Three Coefficient Sets Stored on the Device Can Be Selected
      Manually or Automatically (Based on Specific Data Rates).
    • DC Blocking Filters
    • Able to Support a Variety of Bass Management Algorithms
  • PWM Processing
    • 32-Bit Processing PWM Architecture With 40 Bits of Precision
    • 8× Oversampling With Fifth-Order Noise Shaping at
      32 kHz–48 kHz, 4× Oversampling at 88.2 kHz and
      96 kHz, and 2× Oversampling at 176.4 kHz and 192 kHz
    • >102-dB Dynamic Range
    • THD+N < 0.1%
    • 20-Hz–20-kHz, Flat Noise Floor for 44.1-, 48-, 88.2-, 96-,
      176.4-, and 192-kHz Data Rates
    • Digital De-Emphasis for 32-, 44.1-, and 48-kHz Data Rates
    • Flexible Automute Logic With Programmable Threshold and Duration
      for Noise-Free Operation
    • Intelligent AM Interference-Avoidance System Provides Clear AM Reception
    • Power-Supply Volume Control (PSVC) Support for Enhanced Dynamic Range in
      High-Performance Applications
    • Adjustable Modulation Limit

PurePath Digital is a trademark of Texas Instruments.
Matlab is a trademark of Math Works, Inc.
All other trademarks are the property of their respective owners.

The TAS5508C is an 8-channel digital pulse-width modulator (PWM) that provides both advanced performance and a high level of system integration. The TAS5508C is designed to interface seamlessly with most audio digital signal processors. The TAS5508C automatically adjusts control configurations in response to clock and data rate changes and idle conditions. This enables the TAS5508C to provide an easy-to-use control interface with relaxed timing requirements.

The TAS5508C can drive eight channels of H-bridge power stages. Texas Instruments H-bridge parts TAS5111, TAS5112, or TAS5182 with FETs are designed to work seamlessly with the TAS5508C. The TAS5508C supports both single-ended or bridge-tied load configurations. The TAS5508C also provides a high-performance, differential output to drive an external, differential-input, analog headphone amplifier (such as the TPA112).

The TAS5508C uses AD modulation operating at a 384-kHz switching rate for 48-, 96-, and 192-kHz data. The 8× oversampling combined with the fifth-order noise shaper provides a broad, flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5508C is a clocked slave-only device. The TAS5508C receives MCLK, SCLK, and LRCLK from other system components. The TAS5508C accepts master clock rates of 128, 192, 256, 384, 512, and 768 Fs. The TAS5508C accepts a 64-Fs bit clock.

The TAS5508C allows for extending the dynamic range by providing a power-supply volume control (PSVC) output signal.

The TAS5508C is an 8-channel digital pulse-width modulator (PWM) that provides both advanced performance and a high level of system integration. The TAS5508C is designed to interface seamlessly with most audio digital signal processors. The TAS5508C automatically adjusts control configurations in response to clock and data rate changes and idle conditions. This enables the TAS5508C to provide an easy-to-use control interface with relaxed timing requirements.

The TAS5508C can drive eight channels of H-bridge power stages. Texas Instruments H-bridge parts TAS5111, TAS5112, or TAS5182 with FETs are designed to work seamlessly with the TAS5508C. The TAS5508C supports both single-ended or bridge-tied load configurations. The TAS5508C also provides a high-performance, differential output to drive an external, differential-input, analog headphone amplifier (such as the TPA112).

The TAS5508C uses AD modulation operating at a 384-kHz switching rate for 48-, 96-, and 192-kHz data. The 8× oversampling combined with the fifth-order noise shaper provides a broad, flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5508C is a clocked slave-only device. The TAS5508C receives MCLK, SCLK, and LRCLK from other system components. The TAS5508C accepts master clock rates of 128, 192, 256, 384, 512, and 768 Fs. The TAS5508C accepts a 64-Fs bit clock.

The TAS5508C allows for extending the dynamic range by providing a power-supply volume control (PSVC) output signal.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TAS5508C 8-Channel Digital Audio PWM Processor datasheet 10 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TQFP (PAG) 64 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos