TAS5514B-Q1
Automotive, 28-W, 4-ch, 6- to 24-V analog input Class-D audio amplifier w/ no I2C mode, load dump
Similar functionality to the compared device
TAS5514B-Q1
- Single-Ended Input
- Four-Channel Digital Power Amplifier
- Four Analog Inputs, Four BTL Power Outputs
- Typical Output Power at 10% THD+N
- 28 W/Ch Into 4 Ω at 14.4 V
- 50 W/Ch Into 2 Ω at 14.4 V
- 79 W/Ch Into 4 Ω at 24 V
- 150 W/Ch Into 2 Ω at 24 V (PBTL)
- Channels Can Be Paralleled (PBTL) for High-Current Applications
- THD+N < 0.02%, 1 kHz, 1 W Into 4 Ω
- Patented Pop- and Click-Reduction Technology
- Soft Muting With Gain Ramp Control
- Common-Mode Ramping
- Patented AM Interference Avoidance
- Patented Cycle-by-Cycle Current Limit
- 75-dB PSRR
- Master/Slave Capability to Synchronize Clocks
- Load Diagnostic Functions:
- Output Open and Shorted Load
- Output-to-Power and -to-Ground Shorts
- Protection and Monitoring Functions:
- Short-Circuit Protection
- Load-Dump Protection to 50 V
- Fortuitous Open-Ground and -Power Tolerant
- Patented Output DC Level Detection While Music Playing
- Overtemperature Protection
- Over- and Undervoltage Conditions
- Clip Detection
- 36-Pin PSOP3 (DKD) Power SOP Package With Heat Slug
- Designed for Automotive EMC Requirements
- Qualified According to AEC-Q100
- ISO9000:2002 TS16949 Certified
- –40°C to 105°C Ambient Temperature Range
The TAS5514B-Q1 is a four-channel digital audio amplifier designed for use in automotive head units and external amplifier modules. It provides four channels at 23 W continuously into 4 Ω at less than 1% THD+N from a 14.4-V supply. Each channel can also deliver 38 W into 2 Ω at 1% THD+N. The digital PWM topology of the device provides dramatic improvements in efficiency over traditional linear amplifier solutions. This reduces the power dissipated by the amplifier by a factor of ten under typical music playback conditions. The device incorporates all the functionality needed to perform in the demanding OEM applications area. The TAS5514B-Q1 has built-in load diagnostic functions for detecting and diagnosing misconnected outputs to help to reduce test time during the manufacturing process.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | FOUR-CHANNEL AUTOMOTIVE DIGITAL AMPLIFIER. datasheet | 26 Jan 2012 |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location