Product details

Dynamic range (dB) 110 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Rating Catalog
Dynamic range (dB) 110 Digital supply (min) (V) 3 Digital supply (max) (V) 3.6 Operating temperature range (°C) 0 to 70 Rating Catalog
TQFP (PAG) 64 144 mm² 12 x 12
Download

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location