Product details

Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 99 THD + N at 1 kHz (%) 0.004 Iq (typ) (mA) 35 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 Operating temperature range (°C) -40 to 85
Audio input type PWM Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 99 THD + N at 1 kHz (%) 0.004 Iq (typ) (mA) 35 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 Operating temperature range (°C) -40 to 85
HTSSOP (DCA) 56 113.4 mm² 14 x 8.1
  • Supports Multiple Output Configurations
    • 2×20-W into a 8-Ω BTL Load at 18 V
    • 4×10-W into a 4-Ω SE Load at 18 V
    • 2×10W (SE) + 1×20W (BTL) at 18 V
  • Thermally Enhanced Package
    • DCA (56-pin HTTSOP)
  • Wide Voltage Range: 10V—26V
    • No Separate Supply Required for Gate Drive
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • High Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply Voltage
  • Differential Inputs
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, and Short Circuit With Error Reporting
  • APPLICATIONS
    • Flat-Panel, Rear-Projection, and CRT TV
  • Supports Multiple Output Configurations
    • 2×20-W into a 8-Ω BTL Load at 18 V
    • 4×10-W into a 4-Ω SE Load at 18 V
    • 2×10W (SE) + 1×20W (BTL) at 18 V
  • Thermally Enhanced Package
    • DCA (56-pin HTTSOP)
  • Wide Voltage Range: 10V—26V
    • No Separate Supply Required for Gate Drive
  • Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • High Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply Voltage
  • Differential Inputs
  • Integrated Self-Protection Circuits Including Overvoltage, Undervoltage, Overtemperature, and Short Circuit With Error Reporting
  • APPLICATIONS
    • Flat-Panel, Rear-Projection, and CRT TV

The TAS5601 is a 20-W (per channel) efficient, stereo digital amplifier power stage for driving 4 single-ended speakers, 2 bridge-tied speakers, or combination of single and bridge-tied loads. The TAS5601 can drive a speaker with an impedance as low as 4Ω. The high efficiency, >90% into 8-Ω loads, of the TAS5601 eliminates the need for an external heat sink.

A simple interface to a digital audio PWM processor is shown below. The TAS5601 is fully protected against faults with short-circuit protection and thermal protection as well as overvoltage and undervoltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

The TAS5601 is a 20-W (per channel) efficient, stereo digital amplifier power stage for driving 4 single-ended speakers, 2 bridge-tied speakers, or combination of single and bridge-tied loads. The TAS5601 can drive a speaker with an impedance as low as 4Ω. The high efficiency, >90% into 8-Ω loads, of the TAS5601 eliminates the need for an external heat sink.

A simple interface to a digital audio PWM processor is shown below. The TAS5601 is fully protected against faults with short-circuit protection and thermal protection as well as overvoltage and undervoltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions.

Download
Request more Information

Next Generation 20-W Stereo, 16V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5733L

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ and 3-Band AGL:  TAS5751M

Next Generation 25-W Stereo, 26V Open-Loop Digital Input Audio Class-D Amplifier with EQ, 3-Band AGL and Headphone Output:  TAS5753MD

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAS5805M ACTIVE 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing Higher output power, digital input

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TAS5601 20W Stereo (BTL) Digital Amplifier Power Stage datasheet (Rev. A) 29 Sep 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​