Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 100 THD + N at 1 kHz (%) 0.05 Iq (typ) (mA) 33 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 192 PSRR (dB) 60 Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) 4 Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 100 THD + N at 1 kHz (%) 0.05 Iq (typ) (mA) 33 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 192 PSRR (dB) 60 Operating temperature range (°C) 0 to 85
HTQFP (PAP) 64 144 mm² 12 x 12
  • Audio Input/Output
    • 20-W into an 8- Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
    • Supports Multiple Output Configurations:
      • 2-Ch Bridged Outputs (20 W × 2)
      • 4-Ch Single-Ended Outputs (10 W × 4)
      • 2-Ch Single-Ended + 1-Ch Bridged (2.1) (10 W × 2 + 20 W)
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • Higher Damping Factor Provides for Tighter, More Accurate
      Sound With Improved Bass Response
    • Lower EMC Emissions
    • Output Power is Independent of Supply Voltage Variation
  • Wide PVCC Range From (10 V to 26 V)
  • Supports 32-kHz–192-kHz (DVD-Audio) Sample Rates (LJ/RJ/I2S)
  • Line-Level Subwoofer PWM Outputs
  • Audio/PWM Processing (Hardware Controlled)
    • 4-Step Gain Control (-3dB, 3dB, 9dB, 12dB)
    • Soft Mute Control (50% Output Duty Cycle)
  • Factory-Trimmed Internal Oscillator Enables Automatic Detection of
    Incoming Sample Rates
  • Thermal and Short-Circuit Protection

System Two, Audio Precision are trademarks of Audio Precision, Inc.

  • Audio Input/Output
    • 20-W into an 8- Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
    • Supports Multiple Output Configurations:
      • 2-Ch Bridged Outputs (20 W × 2)
      • 4-Ch Single-Ended Outputs (10 W × 4)
      • 2-Ch Single-Ended + 1-Ch Bridged (2.1) (10 W × 2 + 20 W)
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • Higher Damping Factor Provides for Tighter, More Accurate
      Sound With Improved Bass Response
    • Lower EMC Emissions
    • Output Power is Independent of Supply Voltage Variation
  • Wide PVCC Range From (10 V to 26 V)
  • Supports 32-kHz–192-kHz (DVD-Audio) Sample Rates (LJ/RJ/I2S)
  • Line-Level Subwoofer PWM Outputs
  • Audio/PWM Processing (Hardware Controlled)
    • 4-Step Gain Control (-3dB, 3dB, 9dB, 12dB)
    • Soft Mute Control (50% Output Duty Cycle)
  • Factory-Trimmed Internal Oscillator Enables Automatic Detection of
    Incoming Sample Rates
  • Thermal and Short-Circuit Protection

System Two, Audio Precision are trademarks of Audio Precision, Inc.

The TAS5704 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors accepting a wide range of input data and clock rates. A hardware configurable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer PWM outputs.

The TAS5704 is a slave-only device receiving all clocks from external sources. The TAS5704 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

The closed-loop architecture of the TAS5704 provides several benefits. The high power supply rejection enables superior audio performance from a noisy, low cost supply. The high damping factor allows tighter control over speaker movement resulting in an improved bass response. Finally, switching edge rate control lowers EMC emissions without sacrificing audio performance.

The TAS5704 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors accepting a wide range of input data and clock rates. A hardware configurable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer PWM outputs.

The TAS5704 is a slave-only device receiving all clocks from external sources. The TAS5704 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20  kHz.

The closed-loop architecture of the TAS5704 provides several benefits. The high power supply rejection enables superior audio performance from a noisy, low cost supply. The high damping factor allows tighter control over speaker movement resulting in an improved bass response. Finally, switching edge rate control lowers EMC emissions without sacrificing audio performance.

Download

Next Generation 20-W Stereo, 16V Closed-Loop Digital Input Audio Class-D Amplifier:  TAS5760L

Next Generation 25-W Stereo, 26V Closed-Loop Digital Input Audio Class-D Amplifier:  TAS5760M

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TAS5805M ACTIVE 23-W stereo, 45-W mono, 4.5- to 26.4-V supply, digital input Class-D audio amplifier w/ processing Higher output, I2C controlled

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 20-W Stereo Digital Audio Power Amplifier with Feedback datasheet (Rev. A) 19 Aug 2010

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​