Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 6 Control interface Hardware, Software Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 6 Control interface Hardware, Software Closed/open loop Closed Analog supply (min) (V) 3 Analog supply voltage (max) (V) 3.6 Sampling rate (max) (kHz) 48 Operating temperature range (°C) 0 to 85
HTQFP (PHP) 48 81 mm² 9 x 9
  • Audio Input/Output
    • 20-W Into an 8-Ω Load From an 18-V Supply
    • Wide PVCC Range (10 V to 26 V); 3.3 V Digital Supply
    • Supports One Serial Audio Input (8 kHz - 48 kHz Sample Rates) (LJ/RJ/I2S)
    • Power-Stage Feedback Allows Operation From Poorly Regulated Power Supplies
  • Audio/PWM Processing
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • High-End 32-Bit Data Path Audio Processor
    • 14 Biquads for Speaker EQ
    • Dynamic Range Control (DRC)
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Enables Speaker Protection and Night-Mode Listening.
    • Autobank Switching: Preloaded Coefficients for Three Different Sample Rates Eliminates the Need to Update Coefficients When Sample Rate Changes
    • Autodetect: Automatically Detects Sample-Rate Changes Eliminating the Need for External Microprocessor Intervention
    • Closed-Loop Power Stage: Enables Wide PVCC Operating Range and Reduced Power Supply Ripple Distortion

  • Audio Input/Output
    • 20-W Into an 8-Ω Load From an 18-V Supply
    • Wide PVCC Range (10 V to 26 V); 3.3 V Digital Supply
    • Supports One Serial Audio Input (8 kHz - 48 kHz Sample Rates) (LJ/RJ/I2S)
    • Power-Stage Feedback Allows Operation From Poorly Regulated Power Supplies
  • Audio/PWM Processing
    • Factory-Trimmed Internal Oscillator for Automatic Rate Detection
    • High-End 32-Bit Data Path Audio Processor
    • 14 Biquads for Speaker EQ
    • Dynamic Range Control (DRC)
  • Benefits
    • EQ: Speaker Equalization Improves Audio Performance
    • DRC: Enables Speaker Protection and Night-Mode Listening.
    • Autobank Switching: Preloaded Coefficients for Three Different Sample Rates Eliminates the Need to Update Coefficients When Sample Rate Changes
    • Autodetect: Automatically Detects Sample-Rate Changes Eliminating the Need for External Microprocessor Intervention
    • Closed-Loop Power Stage: Enables Wide PVCC Operating Range and Reduced Power Supply Ripple Distortion

The TAS5708 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. A 32-bit datapath eliminates the need for pre-scaling before processing and preserves signal integrity without sacrificing dynamic range. A digital audio processor with fully programmable digital filters allows designers to custom tune speakers for optimum sound in small enclosures. A programmable DRC can adjust power levels for a scaleable design while also enabling night-mode listening modes.

The closed-loop architecture allows the device to operate from poorly regulated supplies. Figure 1 below shows the benefit of the feedback architecture when a noisy supply (1kHz, 500mVpp ripple) modulates a 10kHz audio input. The figure shows a 40dB improvement in sideband suppression when compared to an open-loop design. This correlates directly to a 24dB improvement in distortion as seen in Figure 2.

The TAS5708 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. A 32-bit datapath eliminates the need for pre-scaling before processing and preserves signal integrity without sacrificing dynamic range. A digital audio processor with fully programmable digital filters allows designers to custom tune speakers for optimum sound in small enclosures. A programmable DRC can adjust power levels for a scaleable design while also enabling night-mode listening modes.

The closed-loop architecture allows the device to operate from poorly regulated supplies. Figure 1 below shows the benefit of the feedback architecture when a noisy supply (1kHz, 500mVpp ripple) modulates a 10kHz audio input. The figure shows a 40dB improvement in sideband suppression when compared to an open-loop design. This correlates directly to a 24dB improvement in distortion as seen in Figure 2.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet 20-W STEREO DIGITAL AUDIO POWER AMPLIFIER WITH EQ/DRC and FEEDBACK datasheet 04 Dec 2008

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​