Product details

Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 16.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 21 SNR (dB) 100 THD + N at 1 kHz (%) 0.09 Iq (typ) (mA) 27 Control interface Hardware, Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 16.5 Sampling rate (max) (kHz) 192 Operating temperature range (°C) -25 to 85
Audio input type Digital Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 16.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 2 Output power (W) 21 SNR (dB) 100 THD + N at 1 kHz (%) 0.09 Iq (typ) (mA) 27 Control interface Hardware, Software Closed/open loop Closed Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 16.5 Sampling rate (max) (kHz) 192 Operating temperature range (°C) -25 to 85
HTSSOP (DAP) 32 89.1 mm² 11 x 8.1 HTSSOP (DCA) 48 101.25 mm² 12.5 x 8.1
  • Audio I/O Configuration:
    • Single Stereo I²S Input
    • Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
    • 32, 44.1, 48, 88.2, 96 kHz Sample Rates
  • General Operational Features:
    • Selectable Hardware or Software Control
    • Integrated Digital Output Clipper
    • Programmable I²C Address (1101100[R/W] or 1101101[R/W])
    • Closed-Loop Amplifier Architecture
    • Adjustable Switching Frequency for Speaker Amplifier
  • Robustness Features:
    • Clock Error, DC, and Short-Circuit Protection
    • Overtemperature and Programmable Overcurrent Protection
  • Audio Performance (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN[1:0] Pins = 01)
    • Idle Channel Noise = 65 µVrms (A-Wtd)
    • THD+N = 0.09% (at 1 W, 1 kHz)
    • SNR = 100 dB A-Wtd (Ref. to THD+N = 1%)
  • Audio I/O Configuration:
    • Single Stereo I²S Input
    • Stereo Bridge Tied Load (BTL) or Mono Parallel Bridge Tied Load (PBTL) Operation
    • 32, 44.1, 48, 88.2, 96 kHz Sample Rates
  • General Operational Features:
    • Selectable Hardware or Software Control
    • Integrated Digital Output Clipper
    • Programmable I²C Address (1101100[R/W] or 1101101[R/W])
    • Closed-Loop Amplifier Architecture
    • Adjustable Switching Frequency for Speaker Amplifier
  • Robustness Features:
    • Clock Error, DC, and Short-Circuit Protection
    • Overtemperature and Programmable Overcurrent Protection
  • Audio Performance (PVDD = 12 V, RSPK = 8 Ω, SPK_GAIN[1:0] Pins = 01)
    • Idle Channel Noise = 65 µVrms (A-Wtd)
    • THD+N = 0.09% (at 1 W, 1 kHz)
    • SNR = 100 dB A-Wtd (Ref. to THD+N = 1%)

The TAS5760L is a stereo I2S input device which includes hardware and software (I²C) control modes, integrated digital clipper, several gain options, and a wide power supply operating range to enable use in a multitude of applications. The TAS5760L operates with a nominal supply voltage from 4.5 to 15 VDC.

An optimal mix of thermal performance and device cost is provided in the 120-mΩ RDS(ON) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

The entire TAS5760xx family is pin-to-pin compatible in the 48-Pin TSSOP package. Alternatively, to achieve the smallest possible solutions size for applications where pin-to-pin compatibility and a headphone or line driver are not required, a 32-Pin TSSOP package is offered for the TAS5760M and TAS5760L devices. The I2C register map in all of the TAS5760xx devices are identical, to ensure low development overhead when choosing between devices based upon system-level requirements.

The TAS5760L is a stereo I2S input device which includes hardware and software (I²C) control modes, integrated digital clipper, several gain options, and a wide power supply operating range to enable use in a multitude of applications. The TAS5760L operates with a nominal supply voltage from 4.5 to 15 VDC.

An optimal mix of thermal performance and device cost is provided in the 120-mΩ RDS(ON) of the output MOSFETs. Additionally, a thermally enhanced 48-Pin TSSOP provides excellent operation in the elevated ambient temperatures found in modern consumer electronic devices.

The entire TAS5760xx family is pin-to-pin compatible in the 48-Pin TSSOP package. Alternatively, to achieve the smallest possible solutions size for applications where pin-to-pin compatibility and a headphone or line driver are not required, a 32-Pin TSSOP package is offered for the TAS5760M and TAS5760L devices. The I2C register map in all of the TAS5760xx devices are identical, to ensure low development overhead when choosing between devices based upon system-level requirements.

Download View video with transcript Video

Request more information

See the full data sheet and other design resources for the commercial wireless-specific AFE7921. Request now

For all other applications, see our general-purpose RF-sampling AFEs.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TAS5760L General-Purpose I2S Input Class-D Amplifier datasheet (Rev. C) PDF | HTML 09 May 2017
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
EVM User's guide TAS5760xxEVM User's Guide (Rev. A) 19 Dec 2013
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

PUREPATH-CMBEVM — PurePath™ Console motherboard for audio system design and development

The PurePath™ Console Motherboard (PurePath-CMBEVM) provides a seamless interface between Ti’s latest PurePath Console GUI to supported TI’s digital and mixed-signal audio evaluation modules, including audio amplifiers and audio converters.

The PurePath-CMBEVM is shipped as a stand-alone board. It (...)

Not available on TI.com
Evaluation board

TAS5760XXEVM — TAS5760M/MD/L/LD Evaluation Module

To get started:

Step 1: Hardware
Order TAS5760XX Evaluation Module
For TAS5760XX tuning and evaluation: order the PurePath™ Console Motherboard

Step 2: Software
Request access to PurePath™ Console 1 and TAS5760XX Software

Step 3: Training
Download the TAS5760XX Evaluation Module User's Guide

(...)

User guide: PDF
Not available on TI.com
Simulation model

TAS5760M IBIS Model

SLOM360.ZIP (42 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 32 Ultra Librarian
HTSSOP (DCA) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos