TCA5013

ACTIVE

Smart card interface IC for 1 user card + 3 SAMs

alarmNotifications Order now

Product details

Features Smart Card Frequency (max) (MHz) 2.6 VCCA (min) (V) 0 VCCA (max) (V) 0 VCCB (min) (V) 0 VCCB (max) (V) 0 Supply restrictions No rule Rating Catalog Operating temperature range (°C) -40 to 85
Features Smart Card Frequency (max) (MHz) 2.6 VCCA (min) (V) 0 VCCA (max) (V) 0 VCCB (min) (V) 0 VCCB (max) (V) 0 Supply restrictions No rule Rating Catalog Operating temperature range (°C) -40 to 85
NFBGA (ZAH) 48 25 mm² 5 x 5
  • Operating supply voltage range of 2.7 V to 5.5 V
  • Supports EMV 4.3, ISO7816-3 and ISO7816-10 standards
  • Supports 1 user card and 3 secure access module cards
  • IEC61000-4-2 8-kV Contact discharge esd protection on all smartcard interface pins
  • Low power mode for power saving when inactive (shutdown mode)
  • Automatic card deactivation in the event of short circuit, card pull out, over temperature or power supply fault
  • Integrated DC-DC boost to generate VCC for 5 V and 3 V on all card interfaces
  • Automatic card clock generation for synchronous card activation
  • 4-byte FIFO for storing ATR from ISO7816-10 Type 1 cards
  • Programmable rise/fall time control for IO and clock lines of all smartcards
  • Input clock frequency up to 26 MHz
  • Tamper proof package design
  • Operating supply voltage range of 2.7 V to 5.5 V
  • Supports EMV 4.3, ISO7816-3 and ISO7816-10 standards
  • Supports 1 user card and 3 secure access module cards
  • IEC61000-4-2 8-kV Contact discharge esd protection on all smartcard interface pins
  • Low power mode for power saving when inactive (shutdown mode)
  • Automatic card deactivation in the event of short circuit, card pull out, over temperature or power supply fault
  • Integrated DC-DC boost to generate VCC for 5 V and 3 V on all card interfaces
  • Automatic card clock generation for synchronous card activation
  • 4-byte FIFO for storing ATR from ISO7816-10 Type 1 cards
  • Programmable rise/fall time control for IO and clock lines of all smartcards
  • Input clock frequency up to 26 MHz
  • Tamper proof package design

TCA5013 is a smartcard interface IC that is targeted for use in Point of Sale (POS) terminals. The device enables POS terminals to interface with EMV4.3, ISO7816-3 and ISO7816-10 compliant cards. It supports up to 3 Secure Access Module (SAM) cards in addition to 1 user card. It operates from a single supply and generates all the card voltages. The device is controlled by a standard I2C interface and is capable of card activation and deactivation per EMV4.3 and ISO7816-3 standards. In addition it also supports ISO7816-10 synchronous cards. It has a 4-byte FIFO that stores the ATR (Answer to Reset) sequence in ISO7816-10 type 1 cards. Synchronous cards (ISO7816-10 type 1 and type 2) can be set up for automatic activation or manual activation. The device has multiple power saving modes and also supports power saving in the smartcard itself by “clock stop” or lowering clock frequency to lowest allowable levels per the ISO7816 - 3 standard. TCA5013 has IEC 61000-4-2 8kV contact discharge on all pins that interface with smartcards. This enables the system to be resistant to ESD in the field without the need for external ESD devices. It is available in an 5 mm x 5 mm BGA package. The pin out of the device is such that all the IO pins are securely surrounded by other pins. This prevents the secure pins from being probed during device operation.

TCA5013 is a smartcard interface IC that is targeted for use in Point of Sale (POS) terminals. The device enables POS terminals to interface with EMV4.3, ISO7816-3 and ISO7816-10 compliant cards. It supports up to 3 Secure Access Module (SAM) cards in addition to 1 user card. It operates from a single supply and generates all the card voltages. The device is controlled by a standard I2C interface and is capable of card activation and deactivation per EMV4.3 and ISO7816-3 standards. In addition it also supports ISO7816-10 synchronous cards. It has a 4-byte FIFO that stores the ATR (Answer to Reset) sequence in ISO7816-10 type 1 cards. Synchronous cards (ISO7816-10 type 1 and type 2) can be set up for automatic activation or manual activation. The device has multiple power saving modes and also supports power saving in the smartcard itself by “clock stop” or lowering clock frequency to lowest allowable levels per the ISO7816 - 3 standard. TCA5013 has IEC 61000-4-2 8kV contact discharge on all pins that interface with smartcards. This enables the system to be resistant to ESD in the field without the need for external ESD devices. It is available in an 5 mm x 5 mm BGA package. The pin out of the device is such that all the IO pins are securely surrounded by other pins. This prevents the secure pins from being probed during device operation.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet TCA5013 Feature Rich Smartcard Interface IC with 1 User Card and 3 SAM Card Support datasheet (Rev. C) PDF | HTML 24 Sep 2019
Application note Understanding Transient Drive Strength vs. DC Drive Strength in Level-Shifters (Rev. A) PDF | HTML 03 Jul 2024

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMDXEVM438X-EPOS — AM438x Electronic Point of Sale (EPOS) Evaluation Module

The AM438x Electronic Point of Sale (EPOS) Evaluation Module (EVM) enables developers to evaluate the TI SitaraTM AM438x processor family (AM4382, AM4384 and AM4388) and begin building Point of Sale (POS) applications such as handheld Electronic Financial Transaction (EFT) terminals, pin pads, (...)
User guide: PDF
Simulation model

TCA5013 IBIS Model

SCEM567.ZIP (268 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Reference designs

TIDA-00818 — Mobile Point of Sale (mPOS) Power Reference Design

The TIDA-00818 is mobile point of sale (mPOS) reference design features a 1S1P Li-Ion battery architecture to reduce system size and cost. Integrated load switches are used to reduce standby power consumption and maximize battery life to enable the single-cell architecture. A USB Type-C charging (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDEP-0093 — Electronic Point-of-Sale (EPOS) Payment Terminal Reference Design

Electronic Point of Sale (EPOS) payment terminals require features such as authenticated boot, tamper detection, DDR encryption and more. The EPOS reference design provides faster time to market with a processor that helps customers meet PCI-PTS and EMV requirements. This AM438x processor enables (...)
Design guide: PDF
Schematic: PDF
Reference designs

TIDA-00382 — Smart card interface reference design

The TIDA-00382 TCA5013 reference design solves EPOS smart card subsystem; allows customers pass EMV test much easier.  The TCA5013 reference design is built with one user card slot which allows the TCA5013 to detect the insertion and removal of the user card. The user card, also known as an IC (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
NFBGA (ZAH) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos