16-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

alarmNotifications Order now
TCA6416 is not recommended for new designs
This product continues to be available for existing customers. New designs should consider an alternate product.
open-in-new Compare alternates
Similar functionality to the compared device
TCA6416A ACTIVE 16-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers TCA6416A is an enhanced version of the TCA6416 with performance enhancements related to Interrupt and Reset.

Product details

Number of I/Os 16 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
Number of I/Os 16 Supply voltage (min) (V) 1.65 Supply voltage (max) (V) 5.5 Rating Catalog Frequency (max) (MHz) 0.4 Operating temperature range (°C) -40 to 85
TSSOP (PW) 24 49.92 mm² 7.8 x 6.4 WQFN (RTW) 24 16 mm² 4 x 4
  • Operating Power-Supply Voltage Range of 1.65 V to 5.5 V
  • Allows Bidirectional Voltage-Level Translation and GPIO Expansion Between:
    • 1.8-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 2.5-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 3.3-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 5-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
  • I2C to Parallel Port Expander
  • Low Standby Current Consumption of 1 μA
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the SCL and SDA Inputs
    • Vhys = 0.18 V Typ at 1.8 V
    • Vhys = 0.25 V Typ at 2.5 V
    • Vhys = 0.33 V Typ at 3.3 V
    • Vhys = 0.5 V Typ at 5 V
  • 5-V Tolerant I/O Ports
  • Active-Low Reset (RESET) Input
  • Open-Drain Active-Low Interrupt (INT) Output
  • 400-kHz Fast I2C Bus
  • Input/Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-On Reset
  • Power Up With All Channels Configured as Inputs
  • No Glitch On Power Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

  • Operating Power-Supply Voltage Range of 1.65 V to 5.5 V
  • Allows Bidirectional Voltage-Level Translation and GPIO Expansion Between:
    • 1.8-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 2.5-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 3.3-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
    • 5-V SCL/SDA and
      1.8-V, 2.5-V, 3.3-V, or 5-V P Port
  • I2C to Parallel Port Expander
  • Low Standby Current Consumption of 1 μA
  • Schmitt-Trigger Action Allows Slow Input Transition and Better Switching Noise Immunity at the SCL and SDA Inputs
    • Vhys = 0.18 V Typ at 1.8 V
    • Vhys = 0.25 V Typ at 2.5 V
    • Vhys = 0.33 V Typ at 3.3 V
    • Vhys = 0.5 V Typ at 5 V
  • 5-V Tolerant I/O Ports
  • Active-Low Reset (RESET) Input
  • Open-Drain Active-Low Interrupt (INT) Output
  • 400-kHz Fast I2C Bus
  • Input/Output Configuration Register
  • Polarity Inversion Register
  • Internal Power-On Reset
  • Power Up With All Channels Configured as Inputs
  • No Glitch On Power Up
  • Noise Filter on SCL/SDA Inputs
  • Latched Outputs With High-Current Drive Maximum Capability for Directly Driving LEDs
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection Exceeds JESD 22
    • 2000-V Human-Body Model (A114-A)
    • 200-V Machine Model (A115-A)
    • 1000-V Charged-Device Model (C101)

All trademarks are the property of their respective owners.

This 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed to provide general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL) and serial data (SDA)].

The major benefit of this device is its wide VCC range. It can operate from 1.65 V to 5.5 V on the P-port side and on the SDA/SCL side. This allows the TCA6416 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components, such as LEDs, remain at a 5-V power supply.

The bidirectional voltage level translation in the TCA6416 is provided through VCCI. VCCI should be connected to the VCC of the external SCL/SDA lines. This indicates the VCC level of the I2C bus to the TCA6416. The voltage level on the P-port of the TCA6416 is determined by the VCCP.

The TCA6416 consists of two 8-bit Configuration (input or output selection), Input, Output, and Polarity Inversion (active high) registers. At power on, the I/Os are configured as inputs. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

The system master can reset the TCA6416 in the event of a timeout or other improper operation by asserting a low in the RESET input. The power-on reset puts the registers in their default state and initializes the I2C/SMBus state machine. The RESET pin causes the same reset/initialization to occur without depowering the part.

The TCA6416 open-drain interrupt (INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the TCA6416 can remain a simple slave device.

The device P-port outputs have high-current sink capabilities for directly driving LEDs while consuming low device current.

One hardware pin (ADDR) can be used to program and vary the fixed I2C address and allow up to two devices to share the same I2C bus or SMBus.

This 16-bit I/O expander for the two-line bidirectional bus (I2C) is designed to provide general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL) and serial data (SDA)].

The major benefit of this device is its wide VCC range. It can operate from 1.65 V to 5.5 V on the P-port side and on the SDA/SCL side. This allows the TCA6416 to interface with next-generation microprocessors and microcontrollers on the SDA/SCL side, where supply levels are dropping down to conserve power. In contrast to the dropping power supplies of microprocessors and microcontrollers, some PCB components, such as LEDs, remain at a 5-V power supply.

The bidirectional voltage level translation in the TCA6416 is provided through VCCI. VCCI should be connected to the VCC of the external SCL/SDA lines. This indicates the VCC level of the I2C bus to the TCA6416. The voltage level on the P-port of the TCA6416 is determined by the VCCP.

The TCA6416 consists of two 8-bit Configuration (input or output selection), Input, Output, and Polarity Inversion (active high) registers. At power on, the I/Os are configured as inputs. However, the system master can enable the I/Os as either inputs or outputs by writing to the I/O configuration bits. The data for each input or output is kept in the corresponding input or output register. The polarity of the Input Port register can be inverted with the Polarity Inversion register. All registers can be read by the system master.

The system master can reset the TCA6416 in the event of a timeout or other improper operation by asserting a low in the RESET input. The power-on reset puts the registers in their default state and initializes the I2C/SMBus state machine. The RESET pin causes the same reset/initialization to occur without depowering the part.

The TCA6416 open-drain interrupt (INT) output is activated when any input state differs from its corresponding Input Port register state and is used to indicate to the system master that an input state has changed.

INT can be connected to the interrupt input of a microcontroller. By sending an interrupt signal on this line, the remote I/O can inform the microcontroller if there is incoming data on its ports without having to communicate via the I2C bus. Thus, the TCA6416 can remain a simple slave device.

The device P-port outputs have high-current sink capabilities for directly driving LEDs while consuming low device current.

One hardware pin (ADDR) can be used to program and vary the fixed I2C address and allow up to two devices to share the same I2C bus or SMBus.

Download

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TCA6416 Low-Voltage 16-Bit I2C and SMBus I/O Expander datasheet (Rev. B) 12 Jun 2014

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location