Product details

Type Analog front-end (AFE) Features Direct drive Gain (min) (dB) 20 Gain (max) (dB) 41 Number of input channels 2 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 125 Interface type SPI Rating Automotive
Type Analog front-end (AFE) Features Direct drive Gain (min) (dB) 20 Gain (max) (dB) 41 Number of input channels 2 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 5.5 Operating temperature range (°C) -40 to 125 Interface type SPI Rating Automotive
TSSOP (PW) 28 62.08 mm² 9.7 x 6.4
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Measurement range: up to 8 ms
  • Operating current: 1.8 µA (2 SPS)
  • Transmitter channels TX1/TX2:
    • Supports single or dual-transducer application
    • Programmable excitation: 31.25 kHz to 4 MHz, up to 31 pulses
  • Receiver channels RX1/RX2:
    • STOP cycle-to-cycle jitter: 50 psRMS
    • Low-noise and programmable gain amplifiers
    • Access to signal chain for external filter design
    • Programmable threshold comparator for echo qualification
    • Automatic channel swapping for differential Time-of-Flight (TOF) measurement
    • Programmable low power mode for long TOF measurements
  • Temperature measurement
    • Interface to two PT1000/500 RTDs
    • RTD-to-RTD matching accuracy 0.02°CRMS
  • Operating temperature range: –40°C to 125°C
  • AEC-Q100 qualified for automotive applications:
    • Temperature grade 1: –40°C to +125°C, TA
  • Measurement range: up to 8 ms
  • Operating current: 1.8 µA (2 SPS)
  • Transmitter channels TX1/TX2:
    • Supports single or dual-transducer application
    • Programmable excitation: 31.25 kHz to 4 MHz, up to 31 pulses
  • Receiver channels RX1/RX2:
    • STOP cycle-to-cycle jitter: 50 psRMS
    • Low-noise and programmable gain amplifiers
    • Access to signal chain for external filter design
    • Programmable threshold comparator for echo qualification
    • Automatic channel swapping for differential Time-of-Flight (TOF) measurement
    • Programmable low power mode for long TOF measurements
  • Temperature measurement
    • Interface to two PT1000/500 RTDs
    • RTD-to-RTD matching accuracy 0.02°CRMS
  • Operating temperature range: –40°C to 125°C

The TDC1000-Q1 is a fully integrated analog front-end (AFE) for ultrasonic sensing measurements of level, fluid identification/concentration, and proximity/distance applications common in automotive, industrial, and consumer markets. When paired with an MSP430/C2000 MCU, power, wireless, and source code, TI provides the complete ultrasonic sensing solution.

TI’s Ultrasonic AFE offers programmability and flexibility to accommodate a wide-range of applications and end equipment. The TDC1000-Q1 can be configured for multiple transmit pulses and frequencies, gain, and signal thresholds for use with a wide-range of transducer frequencies (31.25 kHz to 4 MHz) and Q-factors. Similarly, the programmability of the receive path allows ultrasonic waves to be detected over a wider range of distances/tank sizes and through various mediums.

Selecting different modes of operation, the TDC1000-Q1 can be optimized for low power consumption for battery-powered flow meters, level instrumentation, and distance/proximity measurements. The low noise amplifiers and comparators provide extremely low jitter, enabling picosecond resolution and accuracy for zero and low flow measurements.

The TDC1000-Q1 is a fully integrated analog front-end (AFE) for ultrasonic sensing measurements of level, fluid identification/concentration, and proximity/distance applications common in automotive, industrial, and consumer markets. When paired with an MSP430/C2000 MCU, power, wireless, and source code, TI provides the complete ultrasonic sensing solution.

TI’s Ultrasonic AFE offers programmability and flexibility to accommodate a wide-range of applications and end equipment. The TDC1000-Q1 can be configured for multiple transmit pulses and frequencies, gain, and signal thresholds for use with a wide-range of transducer frequencies (31.25 kHz to 4 MHz) and Q-factors. Similarly, the programmability of the receive path allows ultrasonic waves to be detected over a wider range of distances/tank sizes and through various mediums.

Selecting different modes of operation, the TDC1000-Q1 can be optimized for low power consumption for battery-powered flow meters, level instrumentation, and distance/proximity measurements. The low noise amplifiers and comparators provide extremely low jitter, enabling picosecond resolution and accuracy for zero and low flow measurements.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device
PGA460-Q1 ACTIVE Automotive ultrasonic signal processor and transducer driver If measuring a target through air, PGA460-Q1 is the recommended alternative.

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TDC1000-C2000EVM — Ultrasonic Sensing for Level and Concentration Measurement Evaluation Module

Recommended alternative products

  • For evaluation of TUSS4470, a device with SIMILAR FUNCTIONALITY but not functionally equivalent to TDC1000 for direct-drive ultrasonic systems up to 1 MHz, please use the BOOST-TUSS4470.
  • For evaluation of TUSS4440, a device with SIMILAR FUNCTIONALITY but not (...)
User guide: PDF
Buy from a distributor
GUI for evaluation module (EVM)

SNAC064 TDC1000-TDC7200EVM GUI v1.2.7.1

Supported products & hardware

Supported products & hardware

Products
Ultrasonic sensor AFEs
TDC1000 Ultrasonic sensing analog front end for level and concentration sensing TDC1000-Q1 Automotive Ultrasonic Sensing Analog Front End for Level and Concentration Sensing
Simulation model

TDC1000 IBIS Model

SNAM173.ZIP (130 KB) - IBIS Model
Simulation model

TDC1000 TINA-TI Spice Model

SNAM194.ZIP (13 KB) - TINA-TI Spice Model
Reference designs

TIDA-00322 — Automotive Ultrasonic Fluid Level/Quality Measurement Reference Design

TI reference design TIDA-00322 is an automotive liquid level and fluid identification measurement system. It is based on the dual-channel TDC1000-Q1 ultrasonic AFE and the real-time microcontroller C2000. This reference design can also be used with the TDC1000 for industrial/consumer applications. (...)
Test report: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 28 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos