TDC1000
- Measurement range: up to 8 ms
- Operating current: 1.8 µA (2 SPS)
- Transmitter channels TX1/TX2:
- Supports single or dual-transducer application
- Programmable excitation: 31.25 kHz to 4 MHz, up to 31 pulses
- Receiver channels RX1/RX2:
- STOP cycle-to-cycle jitter: 50 psRMS
- Low-noise and programmable gain amplifiers
- Access to signal chain for external filter design
- Programmable threshold comparator for echo qualification
- Automatic channel swapping for differential Time-of-Flight (TOF) measurement
- Programmable low power mode for long TOF measurements
- Temperature measurement
- Interface to two PT1000/500 RTDs
- RTD-to-RTD matching accuracy 0.02°CRMS
- Operating temperature range: –40°C to 125°C
The TDC1000 is a fully integrated analog front-end (AFE) for ultrasonic sensing measurements of level, fluid identification/concentration, and proximity/distance applications common in automotive, industrial, and consumer markets. When paired with an MSP430/C2000 MCU, power, wireless, and source code, TI provides the complete ultrasonic sensing solution.
TIs Ultrasonic AFE offers programmability and flexibility to accommodate a wide-range of applications and end equipment. The TDC1000 can be configured for multiple transmit pulses and frequencies, gain, and signal thresholds for use with a wide-range of transducer frequencies (31.25 kHz to 4 MHz) and Q-factors. Similarly, the programmability of the receive path allows ultrasonic waves to be detected over a wider range of distances/tank sizes and through various mediums.
Selecting different modes of operation, the TDC1000 can be optimized for low power consumption for battery-powered flow meters, level instrumentation, and distance/proximity measurements. The low noise amplifiers and comparators provide extremely low jitter, enabling picosecond resolution and accuracy for zero and low flow measurements.
Similar products you might be interested in
Similar functionality to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TDC1000-C2000EVM — Ultrasonic Sensing for Level and Concentration Measurement Evaluation Module
- For evaluation of TUSS4470, a device with SIMILAR FUNCTIONALITY but not functionally equivalent to TDC1000 for direct-drive ultrasonic systems up to 1 MHz, please use the BOOST-TUSS4470.
- For evaluation of TUSS4440, a device with SIMILAR FUNCTIONALITY but not (...)
TIDA-00322 — Automotive Ultrasonic Fluid Level/Quality Measurement Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
TSSOP (PW) | 28 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.