THS3092

ACTIVE

Dual- High-Voltage, Low Distortion, Current-Feedback Operational Amplifier

Product details

Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 145 BW at Acl (MHz) 145 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 5700 Vn at flatband (typ) (nV√Hz) 2 Vn at 1 kHz (typ) (nV√Hz) 2 Iq per channel (typ) (mA) 9.5 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 78 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 250 2nd harmonic (dBc) 66 3rd harmonic (dBc) 76 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 145 BW at Acl (MHz) 145 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 5700 Vn at flatband (typ) (nV√Hz) 2 Vn at 1 kHz (typ) (nV√Hz) 2 Iq per channel (typ) (mA) 9.5 Vos (offset voltage at 25°C) (max) (mV) 3 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 78 Input bias current (max) (pA) 15000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 250 2nd harmonic (dBc) 66 3rd harmonic (dBc) 76 Frequency of harmonic distortion measurement (MHz) 10
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low Distortion
    • 66 dBc HD2 at 10 MHz, RL = 100
    • 76 dBc HD3 at 10 MHz, RL = 100
  • Low Noise
    • 13 pA/Hz Noninverting Current Noise
    • 13 pA/Hz Inverting Current Noise
    • 2 nV/Hz Voltage Noise
  • High Slew Rate: 5700 V/µs (G = 5, VO = 20 VPP)
  • Wide Bandwidth: 160 MHz (G = 5, RL = 100 )
  • High Output Current Drive: ±250 mA
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down Feature: (THS3096 Only)
  • APPLICATIONS
    • High-Voltage Arbitrary Waveform
    • Power FET Driver
    • Pin Driver
    • VDSL Line Driver

PowerPAD is a trademark of Texas Instruments.

  • Low Distortion
    • 66 dBc HD2 at 10 MHz, RL = 100
    • 76 dBc HD3 at 10 MHz, RL = 100
  • Low Noise
    • 13 pA/Hz Noninverting Current Noise
    • 13 pA/Hz Inverting Current Noise
    • 2 nV/Hz Voltage Noise
  • High Slew Rate: 5700 V/µs (G = 5, VO = 20 VPP)
  • Wide Bandwidth: 160 MHz (G = 5, RL = 100 )
  • High Output Current Drive: ±250 mA
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down Feature: (THS3096 Only)
  • APPLICATIONS
    • High-Voltage Arbitrary Waveform
    • Power FET Driver
    • Pin Driver
    • VDSL Line Driver

PowerPAD is a trademark of Texas Instruments.

The THS3092 and THS3096 are dual high-voltage, low-distortion, high speed, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for applications requiring large, linear output signals such as Pin, Power FET, and VDSL line drivers.

The THS3096 features a power-down pin (PD) that puts the amplifier in low power standby mode, and lowers the quiescent current from 9.5 mA to 500 µA.

The wide supply range combined with total harmonic distortion as low as -66 dBc at 10 MHz, in addition, to the high slew rate of 5700 V/µs makes the THS3092/6 ideally suited for high-voltage arbitrary waveform driver applications. Moreover, having the ability to handle large voltage swings driving into high-resistance and high-capacitance loads while maintaining good settling time performance makes the THS3092/6 ideal for Pin driver and PowerFET driver applications.

The THS3092 is offered in an 8-pin SOIC (D), and the 8-pin SOIC (DDA) packages with PowerPAD™. The THS3096 is offered in the 8-pin SOIC (D) and the 14-pin TSSOP (PWP) packages with PowerPAD.

The THS3092 and THS3096 are dual high-voltage, low-distortion, high speed, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for applications requiring large, linear output signals such as Pin, Power FET, and VDSL line drivers.

The THS3096 features a power-down pin (PD) that puts the amplifier in low power standby mode, and lowers the quiescent current from 9.5 mA to 500 µA.

The wide supply range combined with total harmonic distortion as low as -66 dBc at 10 MHz, in addition, to the high slew rate of 5700 V/µs makes the THS3092/6 ideally suited for high-voltage arbitrary waveform driver applications. Moreover, having the ability to handle large voltage swings driving into high-resistance and high-capacitance loads while maintaining good settling time performance makes the THS3092/6 ideal for Pin driver and PowerFET driver applications.

The THS3092 is offered in an 8-pin SOIC (D), and the 8-pin SOIC (DDA) packages with PowerPAD™. The THS3096 is offered in the 8-pin SOIC (D) and the 14-pin TSSOP (PWP) packages with PowerPAD.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
THS3091 ACTIVE Single, high-voltage low-distortion current-feedback operational amplifier Single channel, wider bandwidth (305 MHz), supply max (32 V) and lower noise (1.1 nV/rtHz)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 9
Type Title Date
* Data sheet High-Voltage, Low-Distortion, Current-Feedback Operational Amplifier datasheet (Rev. B) 26 Jan 2006
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Design for a Wideband Differential Transimpedance DAC Output (Rev. A) 17 Oct 2016
Application note Design for a Wideband Differential Transimpedance DAC Output 18 Apr 2008
Analog Design Journal Designing for low distortion with high-speed op amps 02 Mar 2005
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005
Application note Stabilizing Current-Feedback Op Amps While Optimizing Circuit Performance 28 Apr 2004
Application note Voltage Feedback vs. Current Feedback Op Amps 30 Nov 1998

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS3092EVM — THS3092 Evaluation Module

The THS3092 evaluation module (EVM) User's Guide is included within the Datasheet.

The THS3092EVM provides a platform for evaluating the THS3092 dual, high-voltage, low distortion, high speed, current-feedback amplifier. The user needs only power, input signal, and test instruments to operate the (...)

Not available on TI.com
Simulation model

THS3092 PSpice Model (Rev. A)

SLOM422A.ZIP (123 KB) - PSpice Model
Simulation model

THS3092 TINA-TI Reference Design

SLOM420.TSC (2355 KB) - TINA-TI Reference Design
Simulation model

THS3092 TINA-TI Spice Model

SLOM421.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos