THS3110

ACTIVE

Single, Low Noise, High Voltage Current-Feedback Amplifier with Power-down

Product details

Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 100 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 900 Vn at flatband (typ) (nV√Hz) 3 Vn at 1 kHz (typ) (nV√Hz) 3 Iq per channel (typ) (mA) 4.8 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 260 2nd harmonic (dBc) 52 3rd harmonic (dBc) 48 Frequency of harmonic distortion measurement (MHz) 10
Architecture Current FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 30 GBW (typ) (MHz) 100 BW at Acl (MHz) 100 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 900 Vn at flatband (typ) (nV√Hz) 3 Vn at 1 kHz (typ) (nV√Hz) 3 Iq per channel (typ) (mA) 4.8 Vos (offset voltage at 25°C) (max) (mV) 10 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 4000000 Offset drift (typ) (µV/°C) 10 Iout (typ) (mA) 260 2nd harmonic (dBc) 52 3rd harmonic (dBc) 48 Frequency of harmonic distortion measurement (MHz) 10
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Low Noise
    • 2-pA/√Hz Noninverting Current Noise
    • 10-pA/√Hz Inverting Current Noise
    • 3-nV/√Hz Voltage Noise
  • High Output Current Drive: 260 mA
  • High Slew Rate: 1300 V/µs
    • (RL = 100 , VO = 8 VPP)
  • Wide Bandwidth: 90 MHz (G = 2, RL = 100 )
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down Feature: (THS3110 Only)
  • APPLICATIONS
    • Video Distribution
    • Power FET Driver
    • Pin Driver
    • Capacitive Load Driver

All trademarks are the property of their respective owners.

  • Low Noise
    • 2-pA/√Hz Noninverting Current Noise
    • 10-pA/√Hz Inverting Current Noise
    • 3-nV/√Hz Voltage Noise
  • High Output Current Drive: 260 mA
  • High Slew Rate: 1300 V/µs
    • (RL = 100 , VO = 8 VPP)
  • Wide Bandwidth: 90 MHz (G = 2, RL = 100 )
  • Wide Supply Range: ±5 V to ±15 V
  • Power-Down Feature: (THS3110 Only)
  • APPLICATIONS
    • Video Distribution
    • Power FET Driver
    • Pin Driver
    • Capacitive Load Driver

All trademarks are the property of their respective owners.

The THS3110 and THS3111 are low-noise, high-voltage, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for today's high performance applications.

The THS3110 features a power-down pin (PD) that puts the amplifier in low-power standby mode, and lowers the quiescent current from 4.8 mA to 270 µA.

These amplifiers provide well-regulated ac performance characteristics. The unity-gain bandwidth of 100 MHz allows for good distortion characteristics below 10 MHz. Coupled with a high 1300-V/&mirco;s slew rate, the THS3110 and THS3111 amplifiers allow for high output voltage swings at high frequencies.

The THS3110 and THS3111 are offered in the SOIC-8 (D) and the MSOP-8 (DGN) packages with PowerPAD.

The THS3110 and THS3111 are low-noise, high-voltage, current-feedback amplifiers designed to operate over a wide supply range of ±5 V to ±15 V for today's high performance applications.

The THS3110 features a power-down pin (PD) that puts the amplifier in low-power standby mode, and lowers the quiescent current from 4.8 mA to 270 µA.

These amplifiers provide well-regulated ac performance characteristics. The unity-gain bandwidth of 100 MHz allows for good distortion characteristics below 10 MHz. Coupled with a high 1300-V/&mirco;s slew rate, the THS3110 and THS3111 amplifiers allow for high output voltage swings at high frequencies.

The THS3110 and THS3111 are offered in the SOIC-8 (D) and the MSOP-8 (DGN) packages with PowerPAD.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THS3095 ACTIVE Single, high-voltage low-distortion current-feedback operational amplifier with power down Wider bandwidth (305 MHz), slew rate (6000 V/µs), noise (1.1 nV/rtHz) and higher output current drive (310 mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Low-Noise, High-Voltage, Current-Feedback Op Amplifiers datasheet (Rev. E) 12 Oct 2009
Technical article 3 common questions when designing with high-speed amplifiers PDF | HTML 17 Jul 2020
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

THS3110 PSpice Model (Rev. A)

SLOM142A.ZIP (246 KB) - PSpice Model
Simulation model

THS3110 TINA-TI Reference Design

SLOM141.TSC (1175 KB) - TINA-TI Reference Design
Simulation model

THS3110 TINA-TI Spice Model

SLOM140.ZIP (6 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos