THS4304

ACTIVE

3GHz, Low noise, Wideband Operational Amplifier

A newer version of this product is available

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
LMH6629 ACTIVE Ultra-low-noise high-speed operational amplifier with shutdown Wider Bandwidth (4 GHz), minimum spec gain (4 V/V), lower noise (0.69 nV√Hz), higher precision (0.78 mV) and lower Iq (15.5 mA)

Product details

Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 GBW (typ) (MHz) 3000 BW at Acl (MHz) 3000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 790 Vn at flatband (typ) (nV√Hz) 2.4 Vn at 1 kHz (typ) (nV√Hz) 6.4 Iq per channel (typ) (mA) 18 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 12000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 100 2nd harmonic (dBc) 84 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 10
Architecture Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 2.7 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5 GBW (typ) (MHz) 3000 BW at Acl (MHz) 3000 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 790 Vn at flatband (typ) (nV√Hz) 2.4 Vn at 1 kHz (typ) (nV√Hz) 6.4 Iq per channel (typ) (mA) 18 Vos (offset voltage at 25°C) (max) (mV) 4 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 12000000 Offset drift (typ) (µV/°C) 5 Iout (typ) (mA) 100 2nd harmonic (dBc) 84 3rd harmonic (dBc) 100 Frequency of harmonic distortion measurement (MHz) 10
SOIC (D) 8 29.4 mm² 4.9 x 6 SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • Wide Bandwidth: 3 GHz
  • High Slew Rate: 830 V/µs
  • Low Voltage Noise: 2.8 nV/Hz
  • Single Supply: 5 V, 3 V
  • Quiescent Current: 18 mA
  • APPLICATIONS
    • Active Filter
    • ADC Driver
    • Ultrasound
    • Gamma Camera
    • RF/Telecom

  • Wide Bandwidth: 3 GHz
  • High Slew Rate: 830 V/µs
  • Low Voltage Noise: 2.8 nV/Hz
  • Single Supply: 5 V, 3 V
  • Quiescent Current: 18 mA
  • APPLICATIONS
    • Active Filter
    • ADC Driver
    • Ultrasound
    • Gamma Camera
    • RF/Telecom

The THS4304 is a wideband, voltage-feedback operational amplifier designed for use in high-speed analog signal-processing chains operating with a single 5-V power supply. Developed in the BiCom3 silicon germanium process technology, the THS4304 offers best-in-class performance using a single 5-V supply as opposed to previous generations of operational amplifiers requiring ±5-V supplies.

The THS4304 is a traditional voltage-feedback topology that provides the following benefits: balanced inputs, low offset voltage and offset current, low offset drift, high common mode and power supply rejection ratio.

The THS4304 is offered in 8-pin MSOP package (DGK), the 8-pin SOIC package (D), and the space-saving 5-pin SOT-23 package (DBV).

The THS4304 is a wideband, voltage-feedback operational amplifier designed for use in high-speed analog signal-processing chains operating with a single 5-V power supply. Developed in the BiCom3 silicon germanium process technology, the THS4304 offers best-in-class performance using a single 5-V supply as opposed to previous generations of operational amplifiers requiring ±5-V supplies.

The THS4304 is a traditional voltage-feedback topology that provides the following benefits: balanced inputs, low offset voltage and offset current, low offset drift, high common mode and power supply rejection ratio.

The THS4304 is offered in 8-pin MSOP package (DGK), the 8-pin SOIC package (D), and the space-saving 5-pin SOT-23 package (DBV).

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
OPA855 ACTIVE 8 GHz Gain Bandwidth Product, Decompensated Transimpedance Amplifier with Bipolar Input Wider bandwidth (8GHz), lower noise (0.98nV/√Hz) and higher precision (2.5mV)
OPA856 ACTIVE 1.1-GHz unity-gain bandwidth, 0.9 nV/√Hz, bipolar input amplifier Lower noise (0.9nV/√Hz), higher precision (1.5mV) and lower IQ (17.2mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet THS4304: Wideband Operational Amplifier datasheet (Rev. A) 30 Jul 2004
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Wideband Complementary Current Output DAC Single-Ended Interface (Rev. A) 08 May 2015
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS4304DBVEVM — THS4304 Evaluation Module for DBV Package

THS4304EVM Evaluation Module for DBV Package

The THS4304 evaluation module (EVM) User's Guide is included within the Datasheet.

This EVM is used for testing the THS4304. It is fully populated, ready for testing-just add power, signal source, and monitoring instruments. The gain is configurable, and (...)

Not available on TI.com
Evaluation board

THS4304DGKEVM — THS4304 Evaluation Module for DGK Package

THS4304EVM Evaluation Module for DGK Package

The THS4304 evaluation module (EVM) User's Guide is included within the Datasheet.

This EVM is used for testing the THS4304. It is fully populated, ready for testing-just add power, signal source, and monitoring instruments. The gain is configurable, and (...)

Not available on TI.com
Simulation model

THS4304 PSpice Model (Rev. A)

SLOJ170A.ZIP (38 KB) - PSpice Model
Simulation model

THS4304 TINA-TI Reference Design (Rev. B)

SLAC095B.TSC (45 KB) - TINA-TI Reference Design
Simulation model

THS4304 TINA-TI Spice Model

SLAM024.TSM (5 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
SOT-23 (DBV) 5 Ultra Librarian
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos