THS4631

ACTIVE

High Speed FET-Input Operational Amplifier

Product details

Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 210 BW at Acl (MHz) 325 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1000 Vn at flatband (typ) (nV√Hz) 7 Vn at 1 kHz (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 0.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 100 Offset drift (typ) (µV/°C) 2.5 Iout (typ) (mA) 95 2nd harmonic (dBc) 76 3rd harmonic (dBc) 94 Frequency of harmonic distortion measurement (MHz) 5
Architecture FET / CMOS Input, Voltage FB Number of channels 1 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 10 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 32 GBW (typ) (MHz) 210 BW at Acl (MHz) 325 Acl, min spec gain (V/V) 1 Slew rate (typ) (V/µs) 1000 Vn at flatband (typ) (nV√Hz) 7 Vn at 1 kHz (typ) (nV√Hz) 7 Iq per channel (typ) (mA) 11.5 Vos (offset voltage at 25°C) (max) (mV) 0.5 Rail-to-rail No Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 95 Input bias current (max) (pA) 100 Offset drift (typ) (µV/°C) 2.5 Iout (typ) (mA) 95 2nd harmonic (dBc) 76 3rd harmonic (dBc) 94 Frequency of harmonic distortion measurement (MHz) 5
HSOIC (DDA) 8 29.4 mm² 4.9 x 6 HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • High Bandwidth:
    • 325 MHz in Unity Gain
    • 210 MHz Gain Bandwidth Product
  • High Slew Rate:
    • 900 V/µs (G = 2)
    • 1000 V/µs (G = 5)
  • Low Distortion of –76 dB, SFDR at 5 MHz
  • Maximum Input Bias Current: 100 pA
  • Input Voltage Noise: 7 nV/√Hz
  • Maximum Input Offset Voltage: 500 µV at 25°C
  • Low Offset Drift: 2.5 µV/°C
  • Input Impedance: 109 || 3.9 pF
  • Wide Supply Range: ± 5 V to ± 15 V
  • High Output Current: 95 mA
  • High Bandwidth:
    • 325 MHz in Unity Gain
    • 210 MHz Gain Bandwidth Product
  • High Slew Rate:
    • 900 V/µs (G = 2)
    • 1000 V/µs (G = 5)
  • Low Distortion of –76 dB, SFDR at 5 MHz
  • Maximum Input Bias Current: 100 pA
  • Input Voltage Noise: 7 nV/√Hz
  • Maximum Input Offset Voltage: 500 µV at 25°C
  • Low Offset Drift: 2.5 µV/°C
  • Input Impedance: 109 || 3.9 pF
  • Wide Supply Range: ± 5 V to ± 15 V
  • High Output Current: 95 mA

The THS4631 is a high-speed, FET-input operational amplifier designed for applications requiring wideband operation, high-input impedance, and high-power supply voltages. By providing a 210-MHz gain bandwidth product, ±15-V supply operation, and 100-pA input bias current, the THS4631 is capable of simultaneous wideband transimpedance gain and large output signal swing. The fast 1000 V/µs slew rate allows for fast settling times and good harmonic distortion at high frequencies. Low current and voltage noise allow amplification of extremely low-level input signals while still maintaining a large signal-to-noise ratio.

The characteristics of the THS4631 make it ideally suited for use as a wideband photodiode amplifier. Photodiode output current is a prime candidate for transimpedance amplification as shown below. Other potential applications include test and measurement systems requiring high-input impedance, ADC and DAC buffering, high-speed integration, and active filtering.

The THS4631 is offered in an 8-pin SOIC (D), and the 8-pin SOIC (DDA) and MSOP (DGN) with PowerPAD™ package.

The THS4631 is a high-speed, FET-input operational amplifier designed for applications requiring wideband operation, high-input impedance, and high-power supply voltages. By providing a 210-MHz gain bandwidth product, ±15-V supply operation, and 100-pA input bias current, the THS4631 is capable of simultaneous wideband transimpedance gain and large output signal swing. The fast 1000 V/µs slew rate allows for fast settling times and good harmonic distortion at high frequencies. Low current and voltage noise allow amplification of extremely low-level input signals while still maintaining a large signal-to-noise ratio.

The characteristics of the THS4631 make it ideally suited for use as a wideband photodiode amplifier. Photodiode output current is a prime candidate for transimpedance amplification as shown below. Other potential applications include test and measurement systems requiring high-input impedance, ADC and DAC buffering, high-speed integration, and active filtering.

The THS4631 is offered in an 8-pin SOIC (D), and the 8-pin SOIC (DDA) and MSOP (DGN) with PowerPAD™ package.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet High-Voltage High Slew Rate Wideband FET-Input Op Amp datasheet (Rev. B) 17 Aug 2011
Application note Transimpedance Amplifiers (TIA): Choosing the Best Amplifier for the job (Rev. A) 16 May 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
Application note Transimpedance Considerations for High-Speed Operational Amplifiers 22 Nov 2009
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS4631DDAEVM — THS4631DDAEVM Evaluation Module

THS4631EVM's is an evaluation Module for the DDA (8 pin SOIC power pad)  package.

The THS4631EVM's are designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments.

The THS4631 evaluation module (EVM) User's Guide is included (...)

Not available on TI.com
Evaluation board

THS4631DGNEVM — THS4631DGNEVM Evaluation Module

THS4631EVM's is an evaluation Module for the DGN (8-pin MSOP power pad) package.

The THS4631EVM's are designed to demonstrate the functionality and versatility of the device. The EVM is ready for power, signal source, and test instruments.

The THS4631 evaluation module (EVM) User's Guide is included (...)

Not available on TI.com
Simulation model

THS4631 PSpice Model (Rev. E)

SLOC051E.ZIP (24 KB) - PSpice Model
Simulation model

THS4631 TINA-TI Reference Design (Rev. B)

SLOC127B.TSC (20 KB) - TINA-TI Reference Design
Simulation model

THS4631 TINA-TI Spice Model (Rev. A)

SLOM248A.ZIP (4 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Calculation tool

VOLT-DIVIDER-CALC — Voltage divider calculation tool

The voltage divider calculation tool (VOLT-DIVIDER-CALC) quickly determines a set of resistors for a voltage divider. This KnowledgeBase JavaScript utility can be used to find a set of resistors for a voltage divider to achieve the desired output voltage. VOLT-DIVIDER-CALC can also be used to (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
HSOIC (DDA) 8 Ultra Librarian
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos