Number of channels 2 Architecture DSL Line Driver, PLC Line Driver Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 9 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 33 BW at Acl (MHz) 120 Acl, min spec gain (V/V) 1 Vn at flatband (typ) (nV√Hz) 2.2 Vn at 1 kHz (typ) (nV√Hz) 2.4 Iq per channel (typ) (mA) 8.2 Vos (offset voltage at 25°C) (max) (mV) 16 Rail-to-rail No Features Shutdown Rating Catalog Operating temperature range (°C) -40 to 85 CMRR (typ) (dB) 68 Input bias current (max) (pA) 10000000 Offset drift (typ) (µV/°C) 20 GBW (typ) (MHz) 120 Iout (typ) (mA) 350 2nd harmonic (dBc) 67 3rd harmonic (dBc) 96 Frequency of harmonic distortion measurement (MHz) 1