THS6212

ACTIVE

High Speed, Differential Broadband PLC/HPLC Line Driver Amplifier

Product details

We are not able to display this information. Please refer to the product data sheet.
VQFN (RHF) 24 20 mm² 5 x 4
  • Low power consumption:
    • Full-bias mode: 23mA
    • Mid-bias mode: 17.5mA
    • Low-bias mode: 11.9mA
    • Low-power shutdown mode
    • IADJ pin for variable bias
  • Low noise:
    • Voltage noise: 2.5nV/√Hz
    • Inverting current noise: 18pA/√Hz
    • Noninverting current noise: 1.4pA/√Hz
  • Low distortion:
    • –86dBc HD2 (1MHz, 100Ω differential load)
    • –101dBc HD3 (1MHz, 100Ω differential load)
  • High output current: > 665mA (25Ω load)
  • Wide output swing:
    • 49VPP (28V, 100Ω differential load)
  • Wide bandwidth: 205MHz (GDIFF = 10V/V)
  • PSRR: >55dB at 1MHz for good isolation
  • Wide power-supply range: 10V to 28V
  • Thermal protection: 175°C (typical)
  • Alternative device with integrated common-mode buffer: THS6222
  • Low power consumption:
    • Full-bias mode: 23mA
    • Mid-bias mode: 17.5mA
    • Low-bias mode: 11.9mA
    • Low-power shutdown mode
    • IADJ pin for variable bias
  • Low noise:
    • Voltage noise: 2.5nV/√Hz
    • Inverting current noise: 18pA/√Hz
    • Noninverting current noise: 1.4pA/√Hz
  • Low distortion:
    • –86dBc HD2 (1MHz, 100Ω differential load)
    • –101dBc HD3 (1MHz, 100Ω differential load)
  • High output current: > 665mA (25Ω load)
  • Wide output swing:
    • 49VPP (28V, 100Ω differential load)
  • Wide bandwidth: 205MHz (GDIFF = 10V/V)
  • PSRR: >55dB at 1MHz for good isolation
  • Wide power-supply range: 10V to 28V
  • Thermal protection: 175°C (typical)
  • Alternative device with integrated common-mode buffer: THS6222

The THS6212 is a differential line-driver amplifier with a current-feedback architecture. The device is targeted for use in broadband, wideband power line communications (PLC) line driver applications and is fast enough to support transmissions of 14.5dBm line power up to 30MHz.

The unique architecture of the THS6212 uses minimal quiescent current and still achieves very high linearity. Differential distortion under full bias conditions is –86dBc at 1MHz and reduces to only –71dBc at 10MHz. Fixed multiple bias settings allow for enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, an adjustable current pin (IADJ) is available to further lower the bias currents.

The wide output swing of 49VPP (100Ω differential load) with 28V power supplies, coupled with over a 650mA current drive (25Ω load), allows for wide dynamic headroom that keeps distortion minimal.

The THS6212 is available in a 24-pin VQFN package.

The THS6212 is a differential line-driver amplifier with a current-feedback architecture. The device is targeted for use in broadband, wideband power line communications (PLC) line driver applications and is fast enough to support transmissions of 14.5dBm line power up to 30MHz.

The unique architecture of the THS6212 uses minimal quiescent current and still achieves very high linearity. Differential distortion under full bias conditions is –86dBc at 1MHz and reduces to only –71dBc at 10MHz. Fixed multiple bias settings allow for enhanced power savings for line lengths where the full performance of the amplifier is not required. To allow for even more flexibility and power savings, an adjustable current pin (IADJ) is available to further lower the bias currents.

The wide output swing of 49VPP (100Ω differential load) with 28V power supplies, coupled with over a 650mA current drive (25Ω load), allows for wide dynamic headroom that keeps distortion minimal.

The THS6212 is available in a 24-pin VQFN package.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
THS6222 ACTIVE Differential broadband PLC and HPLC line driver with common-mode buffer Pin compatible QFN package with integrated common mode buffer and a wider operating supply range of 8V to 32V

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet THS6212 Differential Broadband PLC Line Driver Amplifier datasheet (Rev. F) PDF | HTML 06 Jun 2024
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017
EVM User's guide THS6212 EVM User Guide 04 May 2016
Application note Noise Analysis for High Speed Op Amps (Rev. A) 17 Jan 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

THS6212EVM — THS6212 Evaluation Module

The THS6212 Evaluation module (EVM) is used to evaluate the THS6212, which is single-port current-feedback architecture, differential line driver amplifier system in a 24-pin QFN package. The EVM is designed to quickly and easily demonstrate the functionality and performance of THS6212 in a gain (...)
User guide: PDF
Not available on TI.com
Simulation model

THS6212 PSpice Model

SBOMBP7.ZIP (62 KB) - PSpice Model
Simulation model

THS6212 TINA-TI Reference Design

SBOM980.TSC (353 KB) - TINA-TI Reference Design
Simulation model

THS6212 TINA-TI Spice Model

SBOM981.ZIP (11 KB) - TINA-TI Spice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VQFN (RHF) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos