TL780

ACTIVE

1.5-A, 30-V, high-accuracy, linear voltage regulator

A newer version of this product is available

open-in-new Compare alternates
This product continues to be available for existing customers. New designs should consider an alternate product.
Drop-in replacement with upgraded functionality to the compared device
LM7800 ACTIVE 1.5-A, 30-V, linear voltage regulator Better noise
UA78 ACTIVE 1.5-A, 38-V, linear voltage regulator Wider voltage range

Product details

Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 30 Vin (min) (V) 7 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 0.5, 1.2, 1.5 Noise (µVrms) 75 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 23 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
Output options Fixed Output Iout (max) (A) 1.5 Vin (max) (V) 30 Vin (min) (V) 7 Vout (max) (V) 15 Vout (min) (V) 5 Fixed output options (V) 0.5, 1.2, 1.5 Noise (µVrms) 75 Iq (typ) (mA) 5 Thermal resistance θJA (°C/W) 23 Rating Catalog Load capacitance (min) (µF) 0 Regulated outputs (#) 1 Accuracy (%) 1 Dropout voltage (Vdo) (typ) (mV) 2000 Operating temperature range (°C) 0 to 125
TO-220 (KCS) 3 46.228 mm² 10.16 x 4.55 TO-263 (KTT) 3 154.8384 mm² 10.16 x 15.24
  • ±1% Output Tolerance at 25°C
  • ±2% Output Tolerance Over Full Operating Range
  • Thermal Shutdown
  • Internal Short-Circuit Current Limiting
  • Pinout Identical to µA7800 Series
  • Improved Version of µA7800 Series

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

  • ±1% Output Tolerance at 25°C
  • ±2% Output Tolerance Over Full Operating Range
  • Thermal Shutdown
  • Internal Short-Circuit Current Limiting
  • Pinout Identical to µA7800 Series
  • Improved Version of µA7800 Series

PowerFLEX, PowerPAD are trademarks of Texas Instruments.

Each fixed-voltage precision regulator in the TL780 series is capable of supplying 1.5 A of load current. A unique temperature-compensation technique, coupled with an internally trimmed band-gap reference, has resulted in improved accuracy when compared to other three-terminal regulators. Advanced layout techniques provide excellent line, load, and thermal regulation. The internal current-limiting and thermal-shutdown features essentially make the devices immune to overload.

Each fixed-voltage precision regulator in the TL780 series is capable of supplying 1.5 A of load current. A unique temperature-compensation technique, coupled with an internally trimmed band-gap reference, has resulted in improved accuracy when compared to other three-terminal regulators. Advanced layout techniques provide excellent line, load, and thermal regulation. The internal current-limiting and thermal-shutdown features essentially make the devices immune to overload.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TL780 SERIES datasheet (Rev. M) 27 Oct 2006
Application note LDO Noise Demystified (Rev. B) PDF | HTML 18 Aug 2020
Application note Hybrid Battery Charger with Load Control for Telecom Equipments (Rev. A) 09 May 2018
Application note LDO PSRR Measurement Simplified (Rev. A) PDF | HTML 09 Aug 2017
Analog Design Journal A 3-A, 1.2-Vout linear regulator with 80% efficiency and Plost < 1W 10 Oct 2006

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Package Pins CAD symbols, footprints & 3D models
TO-220 (KCS) 3 Ultra Librarian
TO-263 (KTT) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos