Product details

Function General-purpose timer Iq (typ) (mA) 0.17 Rating Catalog Operating temperature range (°C) 0 to 70 Supply voltage (max) (V) 15 Supply voltage (min) (V) 1
Function General-purpose timer Iq (typ) (mA) 0.17 Rating Catalog Operating temperature range (°C) 0 to 70 Supply voltage (max) (V) 15 Supply voltage (min) (V) 1
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Very Low Power Consumption
    1 mW Typ at VDD = 5 V
  • Capable of Operation in Astable Mode
  • CMOS Output Capable of Swinging Rail
    to Rail
  • High Output-Current Capability
    Sink 100 mA Typ
    Source 10 mA Typ
  • Output Fully Compatible With CMOS, TTL, and MOS
  • Low Supply Current Reduces Spikes During Output Transitions
  • Single-Supply Operation From 1 V to 15 V
  • Functionally Interchangeable With the NE555; Has Same Pinout
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015.2
  • Very Low Power Consumption
    1 mW Typ at VDD = 5 V
  • Capable of Operation in Astable Mode
  • CMOS Output Capable of Swinging Rail
    to Rail
  • High Output-Current Capability
    Sink 100 mA Typ
    Source 10 mA Typ
  • Output Fully Compatible With CMOS, TTL, and MOS
  • Low Supply Current Reduces Spikes During Output Transitions
  • Single-Supply Operation From 1 V to 15 V
  • Functionally Interchangeable With the NE555; Has Same Pinout
  • ESD Protection Exceeds 2000 V Per MIL-STD-883C, Method 3015.2

The TLC551 is a monolithic timing circuit fabricated using the TI LinCMOSTM

process. The

timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2 MHz. Compared to the NE555 timer, this device uses smaller timing capacitors because of its high input impedance. As a result, more accurate time delays and oscillations are possible. Power consumption is low across the full range of power supply voltage.

Like the NE555, the TLC551 has a trigger level equal to approximately one-third of the supply voltage and a threshold level equal to approximately two-thirds of the supply voltage. These levels can be altered by use of the control voltage terminal (CONT). When the trigger input (TRIG) falls below the trigger level, the flip-flop is set and the output goes high. If TRIG is above the trigger level and the threshold input (THRES) is above the threshold level, the flip-flop is reset and the output is low. The reset input (RESET) can override all other inputs and can be used to initiate a new timing cycle. If RESET is low, the flip-flop is reset and the output is low. Whenever the output is low, a low-impedance path is provided between DISCH and GND. All unused inputs should be tied to an appropriate logic level to prevent false triggering.

While the CMOS output is capable of sinking over 100 mA and sourcing over 10 mA, the TLC551 exhibits greatly reduced supply-current spikes during output transitions. This minimizes the need for the large decoupling capacitors required by the NE555.

The TLC551C is characterized for operation from 0°C to 7

The TLC551 is a monolithic timing circuit fabricated using the TI LinCMOSTM

process. The

timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2 MHz. Compared to the NE555 timer, this device uses smaller timing capacitors because of its high input impedance. As a result, more accurate time delays and oscillations are possible. Power consumption is low across the full range of power supply voltage.

Like the NE555, the TLC551 has a trigger level equal to approximately one-third of the supply voltage and a threshold level equal to approximately two-thirds of the supply voltage. These levels can be altered by use of the control voltage terminal (CONT). When the trigger input (TRIG) falls below the trigger level, the flip-flop is set and the output goes high. If TRIG is above the trigger level and the threshold input (THRES) is above the threshold level, the flip-flop is reset and the output is low. The reset input (RESET) can override all other inputs and can be used to initiate a new timing cycle. If RESET is low, the flip-flop is reset and the output is low. Whenever the output is low, a low-impedance path is provided between DISCH and GND. All unused inputs should be tied to an appropriate logic level to prevent false triggering.

While the CMOS output is capable of sinking over 100 mA and sourcing over 10 mA, the TLC551 exhibits greatly reduced supply-current spikes during output transitions. This minimizes the need for the large decoupling capacitors required by the NE555.

The TLC551C is characterized for operation from 0°C to 7

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TLC555 ACTIVE 2.1-MHz, 250-µA, Low-Power Timer Higher max frequency operation and slightly higher power

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet LinCMOS Timers datasheet (Rev. B) 25 Sep 1997

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​