TLC555
- Very low power consumption:
- 1-mW typical at V DD = 5 V
- Capable of operation in astable mode
- CMOS output capable of swinging rail to rail
- High output current capability
- Sink: 100-mA typical
- Source: 10-mA typical
- Output fully compatible with CMOS, TTL, and MOS
- Low supply current reduces spikes during output transitions
- Single-supply operation from 2 V to 15 V
- Functionally interchangeable with the NE555; has same pinout
- ESD protection exceeds 1000 V per ANSI/ESDA/JEDEC JS-001
- Available in Q-temp automotive
- High-reliability automotive applications
- Configuration control and print support
- Qualification to automotive standards
The TLC555 is a monolithic timing circuit fabricated using the TI LinCMOS™ technology. The timer is fully compatible with CMOS, TTL, and MOS logic and operates at frequencies up to 2 MHz. Because of a high input impedance, this device supports smaller timing capacitors than those supported by the NE555 or LM555. As a result, more accurate time delays and oscillations are possible. Power consumption is low across the full range of power-supply voltage.
Like the NE555, the TLC555 has a trigger level equal to approximately one-third of the supply voltage and a threshold level equal to approximately two-thirds of the supply voltage. These levels can be altered by use of the control voltage terminal (CONT). When the trigger input (TRIG) falls below the trigger level, the flip-flop is set and the output goes high. If TRIG is above the trigger level and the threshold input (THRES) is above the threshold level, the flip-flop is reset and the output is low. The reset input (RESET) can override all other inputs and can be used to initiate a new timing cycle. If RESET is low, the flip-flop is reset and the output is low. Whenever the output is low, a low-impedance path is provided between the discharge terminal (DISCH) and GND. All unused inputs must be tied to an appropriate logic level to prevent false triggering.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLC555 TINA-TI Astable Reference Design (Rev. B)
TLC555 TINA-TI Mono Reference Design (Rev. B)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
PMP20967 — Adjustable dual-level constant-current load reference design for transient testing
TIDA-010085 — 24-VAC multi-channel solid state relay reference design using digital isolator
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
PDIP (P) | 8 | Ultra Librarian |
SOIC (D) | 8 | Ultra Librarian |
SOP (PS) | 8 | Ultra Librarian |
TSSOP (PW) | 14 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.