Home Power management LED drivers RGB LED drivers

TLC59108F

ACTIVE

8-bit Fast-Mode Plus (FM+) I2C-Bus LED driver

Product details

Number of channels 8 LED current per channel (mA) 120 LED configuration Parallel, Series, Single Program memory No Topology Current Sink, Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.96 Features I2C control Iq (typ) (mA) 6 Operating temperature range (°C) -40 to 85 Rating Catalog
Number of channels 8 LED current per channel (mA) 120 LED configuration Parallel, Series, Single Program memory No Topology Current Sink, Linear Programmable ramp control No Vin (min) (V) 3 Vin (max) (V) 5.5 Iout (max) (A) 0.96 Features I2C control Iq (typ) (mA) 6 Operating temperature range (°C) -40 to 85 Rating Catalog
TSSOP (PW) 20 41.6 mm² 6.5 x 6.4
  • Eight LED Drivers (Each Output Programmable at
    OFF, ON, Programmable LED Brightness,
    Programmable Group Dimming and Blinking
    Mixed With Individual LED Brightness)
  • Eight Open-Drain Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness
    Per LED Output Varying From Fully Off (Default)
    to Maximum Brightness Using a 97-kHz PWM
    Signal
  • 256-Step Group Brightness Control Allows
    General Dimming [Using a 190-Hz PWM Signal
    From Fully Off to Maximum Brightness (Default)]
  • 256-Step Group Blinking With Frequency
    Programmable From 24 Hz to 10.73 s and Duty
    Cycle From 0% to 99.6%
  • Four Software Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED
    Sub Call Addresses) Allow Groups of Devices to
    be Simultaneously Addressed Any Combination
    (For Example, One Register Used for so
    That All the TLC59108Fs on the I2C Bus Can be
    Simultaneously Addressed and the Second
    Register Used for Three Different Addresses so
    That One Third of All Devices on the Bus Can be
    Simultaneously Addressed)
  • Software Enable and Disable for I2C Bus Address
  • Software Reset Feature (SWRST Call) Allows the
    Device to be Reset Through the I2C Bus
  • Up to 14 Hardware Selectable I2C Bus Addresses
    so That Each Device Can be Programmed
    Individually
  • Output State Change Programmable on the
    Acknowledge or the STOP Command to Update
    Outputs Byte-by-Byte or All at the Same Time
    (Default to Change on STOP)
  • Maximum Output Current: 120 mA
  • Maximum Output Voltage: 17 V
  • 25-MHz Internal Oscillator Requires No External
    Components
  • 1-MHz Fast-Mode Plus (FM+) Compatible I2C Bus
    Interface With 30 mA High Drive Capability on
    SDA Output for Driving High Capacitive Buses
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Power Up
  • Active-Low Reset (RESET)
  • Supports Hot Insertion
  • Eight LED Drivers (Each Output Programmable at
    OFF, ON, Programmable LED Brightness,
    Programmable Group Dimming and Blinking
    Mixed With Individual LED Brightness)
  • Eight Open-Drain Output Channels
  • 256-Step (8-Bit) Linear Programmable Brightness
    Per LED Output Varying From Fully Off (Default)
    to Maximum Brightness Using a 97-kHz PWM
    Signal
  • 256-Step Group Brightness Control Allows
    General Dimming [Using a 190-Hz PWM Signal
    From Fully Off to Maximum Brightness (Default)]
  • 256-Step Group Blinking With Frequency
    Programmable From 24 Hz to 10.73 s and Duty
    Cycle From 0% to 99.6%
  • Four Software Programmable I2C Bus Addresses
    (One LED Group Call Address and Three LED
    Sub Call Addresses) Allow Groups of Devices to
    be Simultaneously Addressed Any Combination
    (For Example, One Register Used for so
    That All the TLC59108Fs on the I2C Bus Can be
    Simultaneously Addressed and the Second
    Register Used for Three Different Addresses so
    That One Third of All Devices on the Bus Can be
    Simultaneously Addressed)
  • Software Enable and Disable for I2C Bus Address
  • Software Reset Feature (SWRST Call) Allows the
    Device to be Reset Through the I2C Bus
  • Up to 14 Hardware Selectable I2C Bus Addresses
    so That Each Device Can be Programmed
    Individually
  • Output State Change Programmable on the
    Acknowledge or the STOP Command to Update
    Outputs Byte-by-Byte or All at the Same Time
    (Default to Change on STOP)
  • Maximum Output Current: 120 mA
  • Maximum Output Voltage: 17 V
  • 25-MHz Internal Oscillator Requires No External
    Components
  • 1-MHz Fast-Mode Plus (FM+) Compatible I2C Bus
    Interface With 30 mA High Drive Capability on
    SDA Output for Driving High Capacitive Buses
  • Internal Power-On Reset
  • Noise Filter on SCL/SDA Inputs
  • No Glitch on Power Up
  • Active-Low Reset (RESET)
  • Supports Hot Insertion

The TLC59108F device is an I2C bus controlled 8-bit LED driver optimized for red, green, blue, or amber (RGBA) color-mixing applications. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 97 kHz with a duty cycle that is adjustable from 0% to 99.6% to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds with a duty cycle that is adjustable from 0% to 99.6% that is used to either dim or blink all LEDs with the same value.

Each LED output can be off, on (no PWM control), set at its individual PWM controller value or at both individual and group PWM controller values. The TLC59108F operates with a supply voltage range of 3 V to 5.5 V and the outputs are 17-V tolerant. LEDs can be directly connected to the TLC59108F device outputs.

The TLC59108F device is an I2C bus controlled 8-bit LED driver optimized for red, green, blue, or amber (RGBA) color-mixing applications. Each LED output has its own 8-bit resolution (256 steps) fixed frequency individual PWM controller that operates at 97 kHz with a duty cycle that is adjustable from 0% to 99.6% to allow the LED to be set to a specific brightness value. An additional 8-bit resolution (256 steps) group PWM controller has both a fixed frequency of 190 Hz and an adjustable frequency between 24 Hz to once every 10.73 seconds with a duty cycle that is adjustable from 0% to 99.6% that is used to either dim or blink all LEDs with the same value.

Each LED output can be off, on (no PWM control), set at its individual PWM controller value or at both individual and group PWM controller values. The TLC59108F operates with a supply voltage range of 3 V to 5.5 V and the outputs are 17-V tolerant. LEDs can be directly connected to the TLC59108F device outputs.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LP5009 ACTIVE 9-channel I2C constant-current RGB LED driver LP50xx is the new multi-channel family

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet TLC59108F 8-Bit FM+ I2C Bus LED Driver datasheet (Rev. B) PDF | HTML 30 Dec 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Application note How to Select a RGB LED Driver 08 Aug 2019
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 20 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos