TLC5925

ACTIVE

Low-power 16-channel constant-current LED sink driver with 3.3-5.5V supply voltage

alarmNotifications Order now

Product details

Features ON/OFF LED Driver, Thermal shutdown Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 4 Rating Catalog Operating temperature range (°C) -40 to 125
Features ON/OFF LED Driver, Thermal shutdown Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 4 Rating Catalog Operating temperature range (°C) -40 to 125
SOIC (DW) 24 159.65 mm² 15.5 x 10.3 SSOP (DBQ) 24 51.9 mm² 8.65 x 6 TSSOP (PW) 24 49.92 mm² 7.8 x 6.4
  • 16 Constant-Current Output Channels
  • Constant Output Current Invariant to Load Voltage
    Change
  • Excellent Output Current Accuracy:
    • Between Channels: < ±4% (Max)
    • Between ICs: < ±6% (Max)
  • Constant Output Current Range:
    3 mA to 45 mA
  • Output Current Adjusted By External Resistor
  • Fast Response of Output Current, OE (Min):
    100 ns
  • 30-MHz Clock Frequency
  • Schmitt-Trigger Inputs
  • 3.3-V to 5-V Supply Voltage
  • Thermal Shutdown for Overtemperature
    Protection
  • ESD Performance: 1-kV HBM
  • 16 Constant-Current Output Channels
  • Constant Output Current Invariant to Load Voltage
    Change
  • Excellent Output Current Accuracy:
    • Between Channels: < ±4% (Max)
    • Between ICs: < ±6% (Max)
  • Constant Output Current Range:
    3 mA to 45 mA
  • Output Current Adjusted By External Resistor
  • Fast Response of Output Current, OE (Min):
    100 ns
  • 30-MHz Clock Frequency
  • Schmitt-Trigger Inputs
  • 3.3-V to 5-V Supply Voltage
  • Thermal Shutdown for Overtemperature
    Protection
  • ESD Performance: 1-kV HBM

The TLC5925 is designed for LED displays and LED lighting applications. The TLC5925 contains a 16-bit shift register and data latches, which convert serial input data into parallel output format. At the TLC5925 output stage, 16 regulated-current ports provide uniform and constant current for driving LEDs within a wide range of VF variations. Used in system design for LED display applications (such as, LED panels), the TLC5925 provides great flexibility and device performance. Users can adjust the output current from 3 mA to 45 mA through an external resistor, Rext, which gives flexibility in controlling the light intensity of LEDs. TLC5925 is designed for up to 17 V at the output port. The high clock frequency, 30 MHz, also satisfies the system requirements of high-volume data transmission.

The serial data is transferred into TLC5925 via SDI, shifted in the shift register, and transferred out via SDO. LE can latch the serial data in the shift register to the output latch. OE enables the output drivers to sink current.

The TLC5925 is designed for LED displays and LED lighting applications. The TLC5925 contains a 16-bit shift register and data latches, which convert serial input data into parallel output format. At the TLC5925 output stage, 16 regulated-current ports provide uniform and constant current for driving LEDs within a wide range of VF variations. Used in system design for LED display applications (such as, LED panels), the TLC5925 provides great flexibility and device performance. Users can adjust the output current from 3 mA to 45 mA through an external resistor, Rext, which gives flexibility in controlling the light intensity of LEDs. TLC5925 is designed for up to 17 V at the output port. The high clock frequency, 30 MHz, also satisfies the system requirements of high-volume data transmission.

The serial data is transferred into TLC5925 via SDI, shifted in the shift register, and transferred out via SDO. LE can latch the serial data in the shift register to the output latch. OE enables the output drivers to sink current.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TLC5925 Low-Power 16-Channel Constant-Current LED Sink Driver datasheet (Rev. B) PDF | HTML 29 Sep 2015
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
SOIC (DW) 24 Ultra Librarian
SSOP (DBQ) 24 Ultra Librarian
TSSOP (PW) 24 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos