TLC59401

ACTIVE

16-channel LED driver with dot correction and grayscale PWM control

alarmNotifications Order now

Product details

Features Dot Correction, Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Power good Analog dimming steps 64 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
Features Dot Correction, Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Power good Analog dimming steps 64 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RHB) 32 25 mm² 5 x 5
  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6-Bit (64 Steps)
  • Drive Capability (Constant-Current Sink)
    • 0 mA to 80 mA (VCC ≤ 3.6 V)
    • 0 mA to 120 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Serial Data Interface
  • Controlled Inrush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS
    • Monocolor, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Back-Lighting

PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

  • 16 Channels
  • 12-Bit (4096 Steps) Grayscale PWM Control
  • Dot Correction
    • 6-Bit (64 Steps)
  • Drive Capability (Constant-Current Sink)
    • 0 mA to 80 mA (VCC ≤ 3.6 V)
    • 0 mA to 120 mA (VCC > 3.6 V)
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Serial Data Interface
  • Controlled Inrush Current
  • 30-MHz Data Transfer Rate
  • CMOS Level I/O
  • Error Information
    • LOD: LED Open Detection
    • TEF: Thermal Error Flag
  • APPLICATIONS
    • Monocolor, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Back-Lighting

PowerPAD is a trademark of Texas Instruments Incorporated.
All other trademarks are the property of their respective owners.

The TLC59401 is a 16-channel, constant-current sink, LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC59401 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an over-temperature condition.

The TLC59401 is a 16-channel, constant-current sink, LED driver. Each channel has an individually adjustable 4096-step grayscale PWM brightness control and a 64-step constant-current sink (dot correction). The dot correction adjusts the brightness variations between LED channels and other LED drivers. Both grayscale control and dot correction are accessible via a serial interface. A single external resistor sets the maximum current value of all 16 channels.

The TLC59401 features two error information circuits. The LED open detection (LOD) indicates a broken or disconnected LED at an output terminal. The thermal error flag (TEF) indicates an over-temperature condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 16-Channel LED Driver w/ Dot Correction and Grayscale PWM Control datasheet 09 Dec 2009
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Technical article Drive LEDs in virtual reality applications PDF | HTML 01 Feb 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos