TLC5943

ACTIVE

16-bit ES-PWM with 7-bit Device level brightness control

alarmNotifications Order now

Product details

Features Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 128 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1.5 Rating Catalog Operating temperature range (°C) -40 to 85
Features Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 128 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1.5 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 28 62.08 mm² 9.7 x 6.4 VQFN (RHB) 32 25 mm² 5 x 5
  • 16 Channels, Constant Current Sink Output
  • 50-mA Capability (Constant Current Sink)
  • 16-Bit (65,536 Steps) Grayscale Control with Enhanced Spectrum (ES) PWM
  • 7-Bit (128 Steps) Global Brightness Control for All Channels with Sink Current
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Constant Current Accuracy:
    • Channel-to-Channel = ±1.5%
    • Device-to-Device = ±3%
  • CMOS Level I/O
  • 30-MHz Data Transfer Rate
  • 33-MHz Grayscale Control Clock
  • Auto Display Repeat
  • Auto Data Refresh
  • Continuous Base LED Open Detection (LOD):
    • Detect LED opening and LED short to GND during display
  • Thermal Shutdown (TSD):
    • Automatic shutdown at high temperature conditions
    • Restart under normal temperature
  • Readable Error Information:
    • LED Open Detection (LOD)
    • Thermal Error Flag (TEF)
  • Noise Reduction:
    • 4-channel grouped delay to prevent inrush current
  • Operating Temperature: –40°C to +85°C
  • APPLICATIONS
    • Monochrome, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Backlighting

PowerPAD is a trademark of Texas Instruments, Inc.
All other trademarks are the property of their respective owners.

  • 16 Channels, Constant Current Sink Output
  • 50-mA Capability (Constant Current Sink)
  • 16-Bit (65,536 Steps) Grayscale Control with Enhanced Spectrum (ES) PWM
  • 7-Bit (128 Steps) Global Brightness Control for All Channels with Sink Current
  • LED Power-Supply Voltage up to 17 V
  • VCC = 3.0 V to 5.5 V
  • Constant Current Accuracy:
    • Channel-to-Channel = ±1.5%
    • Device-to-Device = ±3%
  • CMOS Level I/O
  • 30-MHz Data Transfer Rate
  • 33-MHz Grayscale Control Clock
  • Auto Display Repeat
  • Auto Data Refresh
  • Continuous Base LED Open Detection (LOD):
    • Detect LED opening and LED short to GND during display
  • Thermal Shutdown (TSD):
    • Automatic shutdown at high temperature conditions
    • Restart under normal temperature
  • Readable Error Information:
    • LED Open Detection (LOD)
    • Thermal Error Flag (TEF)
  • Noise Reduction:
    • 4-channel grouped delay to prevent inrush current
  • Operating Temperature: –40°C to +85°C
  • APPLICATIONS
    • Monochrome, Multicolor, Full-Color LED Displays
    • LED Signboards
    • Display Backlighting

PowerPAD is a trademark of Texas Instruments, Inc.
All other trademarks are the property of their respective owners.

The TLC5943 is a 16-channel, constant current sink driver. Each channel is individually adjustable with 65,536 enhanced spectrum pulse-width modulated (PWM) steps controlled by grayscale (GS) data. All output drivers are adjustable with 128 constant sink current steps at same value controlled by brightness control (BC) data. Both GS data and BC data are writable via a serial interface port. The maximum current value of all 16 channels can be set by a single external resistor.

The TLC5943 has two error detection circuits for LED open detection (LOD) and a thermal error flag (TEF). LOD detects a broken or disconnected LED and shorted LED to GND during the display period. TEF indicates an over-temperature condition; when a TEF is set, all output drivers are turned off. When the TEF is cleared, all output drivers are restarted.

The TLC5943 is a 16-channel, constant current sink driver. Each channel is individually adjustable with 65,536 enhanced spectrum pulse-width modulated (PWM) steps controlled by grayscale (GS) data. All output drivers are adjustable with 128 constant sink current steps at same value controlled by brightness control (BC) data. Both GS data and BC data are writable via a serial interface port. The maximum current value of all 16 channels can be set by a single external resistor.

The TLC5943 has two error detection circuits for LED open detection (LOD) and a thermal error flag (TEF). LOD detects a broken or disconnected LED and shorted LED to GND during the display period. TEF indicates an over-temperature condition; when a TEF is set, all output drivers are turned off. When the TEF is cleared, all output drivers are restarted.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet 16-Channel, 16-Bit PWM LED Driver with 7-Bit Global Brightness Control datasheet 11 Dec 2007
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
EVM User's guide TLC5943EVM-274 User's Guide 23 Jan 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

GUI for evaluation module (EVM)

TLC594XEVM-SW TLC594xEVM Software Version 2.0.1.5

The TLC594x Graphical User Interface (GUI) allows users to change colors and interact with the TLC594x board. The program can be used with or without the board attached.

Supported products & hardware

Supported products & hardware

Products
LED display drivers
TLC5943 16-bit ES-PWM with 7-bit Device level brightness control TLC5944 16-channel, 12-bit PWM LED driver with 6-bit dot correction and pre-charge FET TLC5946 16-channel, 12-bit PWM LED driver with 6-bit dot correction
Simulation model

TLC5943 IBIS Model

SLIM271.ZIP (48 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (PWP) 28 Ultra Librarian
VQFN (RHB) 32 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos