Home Power management LED drivers LED display drivers

TLC5951

ACTIVE

24-ch 12-bit PWM LED driver w/7-bit dot correction 8-bit global brightness

Product details

Features Dot Correction, Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 256 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1.5 Rating Catalog Operating temperature range (°C) -40 to 85
Features Dot Correction, Error Flag, Fault Detection, LED Open Detection, LED Short to Ground Detection, LED Short to VLED Detection, PWM LED Driver, Power good, Thermal shutdown Analog dimming steps 256 Data transfer rate (typ) (MHz) 30 Ch to ch accuracy (typ) (±%) 1.5 Rating Catalog Operating temperature range (°C) -40 to 85
HTSSOP (DAP) 38 101.25 mm² 12.5 x 8.1 VQFN (RHA) 40 36 mm² 6 x 6 WQFN (RTA) 40 36 mm² 6 x 6
  • 24-Channel Constant-Current Sink Output
  • Current Capability: 40 mA
  • Selectable Grayscale (GS) Control With PWM:
    12-Bit (4096 Step), 10-Bit (1024 Step), 8-Bit (256 Step)
  • Three Independent Grayscale Clocks for Three Color Groups
  • Dot Correction (DC): 7-Bit (128 Step)
  • Global Brightness Control (BC) for Each Color Group: 8-Bit (256 Step)
  • Auto Display Repeat Function
  • Independent Data Port for GS and BC and DC Data
  • Communication Path Between Each Data Port
  • LED Power-Supply Voltage up to 15 V
  • VCC = 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1.5%
    • Device-to-Device = ±3%
  • CMOS Logic Level I/O
  • Data Transfer Rate: 30 MHz
  • 33-MHz Grayscale Control Clock
  • Continuous Base LED-Open Detection (LOD)
  • Continuous Base LED-Short Detection (LSD)
  • Thermal Shutdown (TSD) With Auto Restart
  • Grouped Delay to Prevent Inrush Current
  • Operating Ambient Temperature: –40°C to 85°C
  • Packages: HTSSOP-38, QFN-40
  • 24-Channel Constant-Current Sink Output
  • Current Capability: 40 mA
  • Selectable Grayscale (GS) Control With PWM:
    12-Bit (4096 Step), 10-Bit (1024 Step), 8-Bit (256 Step)
  • Three Independent Grayscale Clocks for Three Color Groups
  • Dot Correction (DC): 7-Bit (128 Step)
  • Global Brightness Control (BC) for Each Color Group: 8-Bit (256 Step)
  • Auto Display Repeat Function
  • Independent Data Port for GS and BC and DC Data
  • Communication Path Between Each Data Port
  • LED Power-Supply Voltage up to 15 V
  • VCC = 3 V to 5.5 V
  • Constant-Current Accuracy:
    • Channel-to-Channel = ±1.5%
    • Device-to-Device = ±3%
  • CMOS Logic Level I/O
  • Data Transfer Rate: 30 MHz
  • 33-MHz Grayscale Control Clock
  • Continuous Base LED-Open Detection (LOD)
  • Continuous Base LED-Short Detection (LSD)
  • Thermal Shutdown (TSD) With Auto Restart
  • Grouped Delay to Prevent Inrush Current
  • Operating Ambient Temperature: –40°C to 85°C
  • Packages: HTSSOP-38, QFN-40

The TLC5951 device is a 24-channel, constant-current sink driver. Each channel has an individually-adjustable, 4096-step, pulse-width modulation (PWM) grayscale (GS) brightness control and 128-step constant-current dot correction (DC). The dot correction adjusts brightness deviation between channels and other LED drivers. The output channels are grouped into three groups of eight channels. Each channel group has a 256-step global brightness control (BC) function and an individual grayscale clock input.

GS, DC, and BC data are accessible via a serial interface port. DC and BC can be programmed via a dedicated serial interface port.

The TLC5951 device has three error-detection circuits for LED-open detection (LOD), LED-short detection (LSD), and thermal error flag (TEF). LOD detects a broken or disconnected LED, LSD detects a shorted LED, and TEF indicates an overtemperature condition.

The TLC5951 device is a 24-channel, constant-current sink driver. Each channel has an individually-adjustable, 4096-step, pulse-width modulation (PWM) grayscale (GS) brightness control and 128-step constant-current dot correction (DC). The dot correction adjusts brightness deviation between channels and other LED drivers. The output channels are grouped into three groups of eight channels. Each channel group has a 256-step global brightness control (BC) function and an individual grayscale clock input.

GS, DC, and BC data are accessible via a serial interface port. DC and BC can be programmed via a dedicated serial interface port.

The TLC5951 device has three error-detection circuits for LED-open detection (LOD), LED-short detection (LSD), and thermal error flag (TEF). LOD detects a broken or disconnected LED, LSD detects a shorted LED, and TEF indicates an overtemperature condition.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TLC5951 24-Channel, 12-Bit PWM LED Driver With 7-Bit Dot Correction and 3-Group, 8-Bit Global Brightness Control datasheet (Rev. E) PDF | HTML 27 Jul 2017
White paper Common LED Functions and LED Driver Design Considerations 21 Sep 2020
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Application note Using the TLC5951 for Keyboard Backlighting 14 Apr 2015
EVM User's guide TLC5951 EVM User's Guide 15 Oct 2009

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

TLC5951 IBIS Model

SBVM089.ZIP (34 KB) - IBIS Model
Simulation model

TLC5951/2 IBIS Model (Rev. A)

SLIM242A.ZIP (34 KB) - IBIS Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTSSOP (DAP) 38 Ultra Librarian
VQFN (RHA) 40 Ultra Librarian
WQFN (RTA) 40 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos