TLC77

ACTIVE

Voltage supervisor with programmable delay time

Product details

Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.1, 2.25, 2.63, 2.93, 4.55 Features Complimentary output, Latching, Manual reset capable, Reset time delay, Separate VDD & sense Reset threshold accuracy (%) 5.4 Iq (typ) (mA) 0.009 Output driver type/reset output Active-high, Active-low, Push-Pull Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
Number of supplies monitored 1 Threshold voltage 1 (typ) (V) 1.1, 2.25, 2.63, 2.93, 4.55 Features Complimentary output, Latching, Manual reset capable, Reset time delay, Separate VDD & sense Reset threshold accuracy (%) 5.4 Iq (typ) (mA) 0.009 Output driver type/reset output Active-high, Active-low, Push-Pull Supply voltage (min) (V) 2 Supply voltage (max) (V) 6 Rating Catalog Watchdog timer WDI (s) None Operating temperature range (°C) -40 to 125
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6 TSSOP (PW) 8 19.2 mm² 3 x 6.4 VSON (DRB) 8 9 mm² 3 x 3
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Programmable Delay Time by External Capacitor
  • Supply Voltage Range . . . 2 V to 6 V
  • Defined RESET Output from VDD ≥ 1 V
  • Power-Down Control Support for Static RAM With Battery Backup
  • Maximum Supply Current of 16 µA
  • Power Saving Totem-Pole Outputs
  • Temperature Range . . . Up to –55°C to 125°C
  • Power-On Reset Generator
  • Automatic Reset Generation After Voltage Drop
  • Precision Voltage Sensor
  • Temperature-Compensated Voltage Reference
  • Programmable Delay Time by External Capacitor
  • Supply Voltage Range . . . 2 V to 6 V
  • Defined RESET Output from VDD ≥ 1 V
  • Power-Down Control Support for Static RAM With Battery Backup
  • Maximum Supply Current of 16 µA
  • Power Saving Totem-Pole Outputs
  • Temperature Range . . . Up to –55°C to 125°C

The TLC77xx family of micropower supply voltage supervisors provide reset control, primarily in microcomputer and microprocessor systems.

During power-on, RESET is asserted when VDD reaches 1 V. After minimum VDD (≥ 2 V) is established, the circuit monitors SENSE voltage and keeps the reset outputs active as long as SENSE voltage (VI(SENSE)) remains below the threshold voltage. An internal timer delays return of the output to the inactive state to ensure proper system reset. The delay time, td, is determined by an external capacitor:

td = 2.1 × 104 × CT

Where

CT is in farads
td is in seconds

Except for the TLC7701, which can be customized with two external resistors, each supervisor has a fixed sense threshold voltage set by an internal voltage divider. When SENSE voltage drops below the threshold voltage, the outputs become active and stay in that state until SENSE voltage returns above threshold voltage and the delay time, td, has expired.

In addition to the power-on-reset and undervoltage-supervisor function, the TLC77xx adds power-down control support for static RAM. When CONTROL is tied to GND, RESET will act as active high. The voltage monitor contains additional logic intended for control of static memories with battery backup during power failure. By driving the chip select (CS) of the memory circuit with the RESET output of the TLC77xx and with the CONTROL driven by the memory bank select signal (CSH1) of the microprocessor, the memory circuit is automatically disabled during a power loss. (In this application the TLC77xx power has to be supplied by the battery.)

The TLC77xxI is characterized for operation over a temperature range of –40°C to 85°C; the TLC77xxQ is characterized for operation over a temperature range of –40°C to 125°C; and the TLC77xxM is characterized for operation over the full Military temperature range of –55°C to 125°C.

The 3×3 mm DRB package is also available as a non-magnetic package for medical imaging application.

The TLC77xx family of micropower supply voltage supervisors provide reset control, primarily in microcomputer and microprocessor systems.

During power-on, RESET is asserted when VDD reaches 1 V. After minimum VDD (≥ 2 V) is established, the circuit monitors SENSE voltage and keeps the reset outputs active as long as SENSE voltage (VI(SENSE)) remains below the threshold voltage. An internal timer delays return of the output to the inactive state to ensure proper system reset. The delay time, td, is determined by an external capacitor:

td = 2.1 × 104 × CT

Where

CT is in farads
td is in seconds

Except for the TLC7701, which can be customized with two external resistors, each supervisor has a fixed sense threshold voltage set by an internal voltage divider. When SENSE voltage drops below the threshold voltage, the outputs become active and stay in that state until SENSE voltage returns above threshold voltage and the delay time, td, has expired.

In addition to the power-on-reset and undervoltage-supervisor function, the TLC77xx adds power-down control support for static RAM. When CONTROL is tied to GND, RESET will act as active high. The voltage monitor contains additional logic intended for control of static memories with battery backup during power failure. By driving the chip select (CS) of the memory circuit with the RESET output of the TLC77xx and with the CONTROL driven by the memory bank select signal (CSH1) of the microprocessor, the memory circuit is automatically disabled during a power loss. (In this application the TLC77xx power has to be supplied by the battery.)

The TLC77xxI is characterized for operation over a temperature range of –40°C to 85°C; the TLC77xxQ is characterized for operation over a temperature range of –40°C to 125°C; and the TLC77xxM is characterized for operation over the full Military temperature range of –55°C to 125°C.

The 3×3 mm DRB package is also available as a non-magnetic package for medical imaging application.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPS3808 ACTIVE Low-quiescent current supervisor with programmable delay & manual reset Improved accuracy and lower quiescent current
TPS3808E ACTIVE 600nA ultra-low quiescent current supervisor with programmable delay and manual reset Improved accuracy and lower quiescent current
Similar functionality to the compared device
TPS37 ACTIVE 65-V window supervisor with ultra-low quiescent current and time-delay function Offers dual-channel monitoring with higher reset accuracy, programmable time delay, and separate VDD and SENSE pins.
TPS3760 ACTIVE 65-V overvoltage or undervoltage supervisor with sense, ultra-low quiescent current and delay Single channel reset IC with wider supply voltage range and more output topology options

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet MicroPower Supply Voltage Supervisors. datasheet (Rev. M) 19 Mar 2012

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​