TLK6201EA
- Multirate Operation up to 6.25 Gbps
- Compensates for up to 13-dB Loss on the Receive Side and
up to 12-dB Loss on the Transmit Side at 3.125 GHz - Suitable to Receive and Transmit 6.25-Gbps Data
Over up to 60 Inches (1.5 Meters) of FR4 PC Boards - Suitable to Receive and Transmit 6.25-Gbps Data
Over up to 63 Feet (19.2 Meters) of 24-AWG Cable - Ultralow Power Consumption
- Input Offset Cancellation
- High Input Dynamic Range
- Output Disable/Squelch Function
- Loss of Signal Detection
- Output Swing Select
- Output De-Emphasis Select
- Output Polarity Select
- CML Data Outputs
- Single 3.3-V Supply
- Surface-Mount, Small-Footprint, 3-mm × 3-mm, 16-Pin QFN Package
The TLK6201EA is a versatile, high-speed, limiting equalizer for applications in digital high-speed links with data rates up to 6.25 Gbps.
This device provides a high-frequency boost of 13 dB on the received data at 3.125 GHz, as well as sufficient gain to ensure a fully differential output swing for input signals as low as 100 mVp-p (at the input of a lossy interconnect line).
Four de-emphasis levels can be selected on the transmit side to provide up to 12 dB of additional high-frequency loss compensation.
The high input-signal dynamic range ensures low-jitter output signals even when overdriven with input signal swings as high as 2000 mVp-p.
The TLK6201EA implements fixed loss-of-signal detection, which can be used to implement a squelch function by connecting the LOS output to the adjacent DIS input.
The TLK6201EA is available in a small-footprint, 3-mm × 3-mm, 16-pin QFN package. It requires a single 3.3-V supply.
This power-efficient equalizer is characterized for operation from –40°C to 85°C.
Technical documentation
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location