TLV702

ACTIVE

300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Product details

Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 4.75 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 2.5, 2.8, 2.9, 3, 3.1, 3.3, 3.5, 3.6, 3.7, 4.3, 4.5, 4.75 Noise (µVrms) 48 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 210.9, 249 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 51 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
Output options Fixed Output Iout (max) (A) 0.3 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 4.75 Vout (min) (V) 1.2 Fixed output options (V) 1.2, 1.3, 1.5, 1.8, 2.5, 2.8, 2.9, 3, 3.1, 3.3, 3.5, 3.6, 3.7, 4.3, 4.5, 4.75 Noise (µVrms) 48 Iq (typ) (mA) 0.03 Thermal resistance θJA (°C/W) 210.9, 249 Rating Catalog Load capacitance (min) (µF) 0.1 Regulated outputs (#) 1 Features Enable Accuracy (%) 2 PSRR at 100 KHz (dB) 51 Dropout voltage (Vdo) (typ) (mV) 220 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² 2.9 x 2.8 WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Very Low Dropout:
    • 37 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 75 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 220mV at IOUT = 300 mA, VOUT = 2.8 V
  • 2% Accuracy
  • Low IQ: 35 µA
  • Fixed-Output Voltage Combinations Possible from 1.2 V to 4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Packages: 5-Pin SOT-23 and 1.5-mm × 1.5-mm,
    6-Pin WSON (1)

(1)See the Input and Output Capacitor Requirements in Application Information.

  • Very Low Dropout:
    • 37 mV at IOUT = 50 mA, VOUT = 2.8 V
    • 75 mV at IOUT = 100 mA, VOUT = 2.8 V
    • 220mV at IOUT = 300 mA, VOUT = 2.8 V
  • 2% Accuracy
  • Low IQ: 35 µA
  • Fixed-Output Voltage Combinations Possible from 1.2 V to 4.8 V
  • High PSRR: 68 dB at 1 kHz
  • Stable With Effective Capacitance of 0.1 µF(1)
  • Thermal Shutdown and Overcurrent Protection
  • Packages: 5-Pin SOT-23 and 1.5-mm × 1.5-mm,
    6-Pin WSON (1)

(1)See the Input and Output Capacitor Requirements in Application Information.

The TLV702 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for a wide selection of battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV702P series also provides an active pulldown circuit to quickly discharge the outputs.

The TLV702 series of LDO linear regulators are available in SOT23-5 and 1.5-mm × 1.5-mm WSON-6 packages.

The TLV702 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for a wide selection of battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV702P series also provides an active pulldown circuit to quickly discharge the outputs.

The TLV702 series of LDO linear regulators are available in SOT23-5 and 1.5-mm × 1.5-mm WSON-6 packages.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV703 ACTIVE 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator Similar PSRR, dropout and IQ performance
NEW TLV773 ACTIVE 300-mA high-PSRR low-IQ low-dropout regulator with enable General purpose LDO with higher PSRR
Pin-for-pin with same functionality to the compared device
TLV743P ACTIVE 300mA low-Iq low-dropout (LDO) voltage regulator with enable Pin-to-pin, cost-sensitive, requires COUT

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet TLV702 300-mA, Low-IQ, Low-Dropout Regulator datasheet (Rev. D) PDF | HTML 02 Jul 2019
White paper Demystifying LDO Turn-On (startup) Time PDF | HTML 05 Oct 2024
Application note Camera Module Shutdown Power Sequence Solution PDF | HTML 25 Apr 2022
Application note A Topical Index of TI LDO Application Notes (Rev. F) 27 Jun 2019
Technical article How to use a voltage reference as a voltage regulator PDF | HTML 04 Dec 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
User guide Discrete Power Solution for AM437x (Rev. A) 01 Dec 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV70033EVM-503 — TLV70033 200-mA low-IQ low-dropout (LDO) regulator evaluation module

The TLV70033EVM-503 evaluation module (EVM) helps with evaluation of the TLV70033 200-mA, low quiescent current (IQ), low dropout (LDO) regulator in the DDC (2.9 x 2.9mm, 5-pin SOT-23) package with a 3.3-V output.
User guide: PDF
Not available on TI.com
Daughter card

BOOSTXL-POSMGR — C2000 DesignDRIVE position manager BoosterPack™ plug-in module

The PositionManager BoosterPack is a flexible low voltage platform intended for evaluating interfaces to absolute encoders and analog sensors like resolvers and SinCos transducers.  When combined with the DesignDRIVE Position Manager software solutions this low-cost evaluation module becomes (...)
User guide: PDF
Not available on TI.com
Simulation model

TLV70212 & TLV70312 PSpice Transient Model (Rev. A)

SLVM151A.ZIP (63 KB) - PSpice Model
Simulation model

TLV70212 TINA-TI Transient Reference Design

SLVM520.TSC (65 KB) - TINA-TI Reference Design
Simulation model

TLV70212 TINA-TI Transient Spice Model

SLVM521.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70212 Unencrypted PSpice Transient Model

SLVMC12.ZIP (2 KB) - PSpice Model
Simulation model

TLV70213 & TLV70313 PSpice Transient Model (Rev. A)

SLVMBH9A.ZIP (59 KB) - PSpice Model
Simulation model

TLV70213 Unencrypted PSpice Transient Model (Rev. A)

SLVMBI0A.ZIP (2 KB) - PSpice Model
Simulation model

TLV702135 PSpice Transient Model (Rev. A)

SLVM781A.ZIP (63 KB) - PSpice Model
Simulation model

TLV702135 Unencrypted PSpice Transient Model

SLVMC32.ZIP (2 KB) - PSpice Model
Simulation model

TLV70215 & TLV70315 PSpice Transient Model (Rev. A)

SLVM713A.ZIP (63 KB) - PSpice Model
Simulation model

TLV70215 Unencrypted PSpice Transient Model

SLVMC15.ZIP (2 KB) - PSpice Model
Simulation model

TLV70218 & TLV70318 PSpice Transient Model (Rev. A)

SLVM152A.ZIP (62 KB) - PSpice Model
Simulation model

TLV70218 TINA-TI Transient Reference Design

SLVM459.TSC (66 KB) - TINA-TI Reference Design
Simulation model

TLV70218 TINA-TI Transient Spice Model

SLVM458.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70218 Unencrypted PSpice Transient Model

SLVMC16.ZIP (2 KB) - PSpice Model
Simulation model

TLV70225 & TLV70325 PSpice Transient Model (Rev. A)

SLVM154A.ZIP (63 KB) - PSpice Model
Simulation model

TLV70225 TINA-TI Transient Reference Design

SLVM462.TSC (67 KB) - TINA-TI Reference Design
Simulation model

TLV70225 TINA-TI Transient Spice Model

SLVM463.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70225 Unencrypted PSpice Transient Model

SLVMC13.ZIP (2 KB) - PSpice Model
Simulation model

TLV70227 & TLV70327 PSpice Transient Model

SLVMC08.ZIP (62 KB) - PSpice Model
Simulation model

TLV70227 Unencrypted PSpice Transient Model

SLVMC07.ZIP (2 KB) - PSpice Model
Simulation model

TLV70228 & TLV70328 PSpice Transient Model (Rev. A)

SLVM155A.ZIP (62 KB) - PSpice Model
Simulation model

TLV70228 TINA-TI Transient Reference Design

SLVM461.TSC (617 KB) - TINA-TI Reference Design
Simulation model

TLV70228 TINA-TI Transient Spice Model

SLVM460.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70228 Unencrypted PSpice Transient Model

SLVMC17.ZIP (2 KB) - PSpice Model
Simulation model

TLV70229 & TLV70329 PSpice Transient Model (Rev. A)

SLVM156A.ZIP (62 KB) - PSpice Model
Simulation model

TLV70229 TINA-TI Transient Reference Design

SLVM539.TSC (67 KB) - TINA-TI Reference Design
Simulation model

TLV70229 TINA-TI Transient Spice Model

SLVM538.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70229 Unencrypted PSpice Transient Model

SLVMC43.ZIP (2 KB) - PSpice Model
Simulation model

TLV70230 & TLV70330 PSpice Transient Model (Rev. A)

SLVM157A.ZIP (61 KB) - PSpice Model
Simulation model

TLV70230 TINA-TI Transient Reference Design

SLVM534.TSC (68 KB) - TINA-TI Reference Design
Simulation model

TLV70230 TINA-TI Transient Spice Model

SLVM535.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70230 Unencrypted PSpice Transient Model

SLVMC14.ZIP (2 KB) - PSpice Model
Simulation model

TLV70231 PSpice Transient Model (Rev. A)

SLVM158A.ZIP (62 KB) - PSpice Model
Simulation model

TLV70231 TINA-TI Transient Reference Design

SLVM540.TSC (67 KB) - TINA-TI Reference Design
Simulation model

TLV70231 TINA-TI Transient Spice Model

SLVM541.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70231 Unencrypted PSpice Transient Model

SLVMC26.ZIP (2 KB) - PSpice Model
Simulation model

TLV70233 & TLV70333 PSpice Transient Model (Rev. A)

SLVM159A.ZIP (62 KB) - PSpice Model
Simulation model

TLV70233 TINA-TI Transient Reference Design

SLVM532.TSC (67 KB) - TINA-TI Reference Design
Simulation model

TLV70233 TINA-TI Transient Spice Model

SLVM533.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70233 Unencrypted PSpice Transient Model

SLVMC18.ZIP (2 KB) - PSpice Model
Simulation model

TLV70235 PSpice Transient Model (Rev. A)

SLVM629A.ZIP (63 KB) - PSpice Model
Simulation model

TLV70235 Unencrypted PSpice Transient Model

SLVMC24.ZIP (2 KB) - PSpice Model
Simulation model

TLV70236 PSpice Transient Model (Rev. A)

SLVM398A.ZIP (65 KB) - PSpice Model
Simulation model

TLV70236 TINA-TI Transient Reference Design

SLVM542.TSC (617 KB) - TINA-TI Reference Design
Simulation model

TLV70236 TINA-TI Transient Spice Model

SLVM543.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70236 Unencrypted PSpice Transient Model

SLVMC45.ZIP (2 KB) - PSpice Model
Simulation model

TLV70237 PSpice Transient (Rev. A)

SLVM144A.ZIP (63 KB) - PSpice Model
Simulation model

TLV70237 TINA-TI Transient Reference Design

SLVM523.TSC (617 KB) - TINA-TI Reference Design
Simulation model

TLV70237 TINA-TI Transient Spice Model

SLVM522.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV70237 Unencrypted PSpice Transient Model

SLVMC44.ZIP (2 KB) - PSpice Model
Simulation model

TLV70243 PSpice Transient Model (Rev. A)

SLVMBW0A.ZIP (62 KB) - PSpice Model
Simulation model

TLV70243 Unencrypted PSpice Transient Model (Rev. A)

SLVMBW1A.ZIP (2 KB) - PSpice Model
Simulation model

TLV70245 PSpice Transient Model (Rev. A)

SLVM498A.ZIP (64 KB) - PSpice Model
Simulation model

TLV70245 Unencrypted PSpice Transient Model

SLVMC25.ZIP (2 KB) - PSpice Model
Simulation model

TLV702475 PSpice Transient Model (Rev. A)

SLVM160A.ZIP (64 KB) - PSpice Model
Simulation model

TLV702475 TINA-TI Transient Reference Design

SLVM537.TSC (66 KB) - TINA-TI Reference Design
Simulation model

TLV702475 TINA-TI Transient Spice Model

SLVM536.ZIP (6 KB) - TINA-TI Spice Model
Simulation model

TLV702475 Unencrypted PSpice Transient Model

SLVMC23.ZIP (2 KB) - PSpice Model

Many TI reference designs include the TLV702

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos