TLV710

ACTIVE

200-mA, low-IQ, high-PSRR, dual-channel low-dropout voltage regulator with enable

Product details

Output options Dual output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 2.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.8, 3.3 Rating Catalog Noise (µVrms) 48 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.07 Thermal resistance θJA (°C/W) 170 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 2 Features Enable, Soft start Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
Output options Dual output, Fixed Output Iout (max) (A) 0.2 Vin (max) (V) 5.5 Vin (min) (V) 2 Vout (max) (V) 2.8 Vout (min) (V) 1.8 Fixed output options (V) 1.8, 2.8, 3.3 Rating Catalog Noise (µVrms) 48 PSRR at 100 KHz (dB) 50 Iq (typ) (mA) 0.07 Thermal resistance θJA (°C/W) 170 Load capacitance (min) (µF) 0.1 Regulated outputs (#) 2 Features Enable, Soft start Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 150 Operating temperature range (°C) -40 to 125
WSON (DSE) 6 2.25 mm² 1.5 x 1.5
  • Very Low Dropout:
    • 150mV at IOUT = 200mA and VOUT = 2.8V
    • 75mV at IOUT = 100mA and VOUT = 2.8V
    • 40mV at IOUT = 50mA and VOUT = 2.8V
  • 2% Accuracy Over Temperature
  • Low IQ of 35µA per Regulator
  • Multiple Fixed Output Voltage Combinations Possible from 1.2V to 4.8V
  • High PSRR: 70dB at 1kHz
  • Stable with Effective Capacitance of 0.1µF(1)
  • Over-Current and Thermal Protection
  • Dedicated VREF for Each Output Minimizes Crosstalk
  • Available in 1.5mm × 1.5mm SON-6 Package
    See the in the Application Information section
  • APPLICATIONS
    • Wireless Handsets, Smart Phones, PDAs
    • MP3 Players and Other Handheld Products

All other trademarks are the property of their respective owners.

  • Very Low Dropout:
    • 150mV at IOUT = 200mA and VOUT = 2.8V
    • 75mV at IOUT = 100mA and VOUT = 2.8V
    • 40mV at IOUT = 50mA and VOUT = 2.8V
  • 2% Accuracy Over Temperature
  • Low IQ of 35µA per Regulator
  • Multiple Fixed Output Voltage Combinations Possible from 1.2V to 4.8V
  • High PSRR: 70dB at 1kHz
  • Stable with Effective Capacitance of 0.1µF(1)
  • Over-Current and Thermal Protection
  • Dedicated VREF for Each Output Minimizes Crosstalk
  • Available in 1.5mm × 1.5mm SON-6 Package
    See the in the Application Information section
  • APPLICATIONS
    • Wireless Handsets, Smart Phones, PDAs
    • MP3 Players and Other Handheld Products

All other trademarks are the property of their respective owners.

The TLV710 and TLV711 series of dual, low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. These devices provide a typical accuracy of 2% over temperature.

The TLV711 series provides an active pulldown circuit to quickly discharge the outputs.

In addition, the TLV711-D series of devices have pull-down resistors at the EN pins. This design helps in disabling the device when the signal-driving EN pins are in a weak, indeterminate state (for example, the GPIO of a processor that might be three-stated during startup). The pull-down resistor pulls the voltage to the EN pins down to 0V, thus disabling the device.

The TLV710 and TLV711 series are available in a 1.5mm × 1.5mm SON-6 package, and are ideal for handheld applications.

The TLV710 and TLV711 series of dual, low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. These devices provide a typical accuracy of 2% over temperature.

The TLV711 series provides an active pulldown circuit to quickly discharge the outputs.

In addition, the TLV711-D series of devices have pull-down resistors at the EN pins. This design helps in disabling the device when the signal-driving EN pins are in a weak, indeterminate state (for example, the GPIO of a processor that might be three-stated during startup). The pull-down resistor pulls the voltage to the EN pins down to 0V, thus disabling the device.

The TLV710 and TLV711 series are available in a 1.5mm × 1.5mm SON-6 package, and are ideal for handheld applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV711 ACTIVE 200-mA, high-PSRR, dual-channel low-dropout voltage regulator with enable & active pulldown Same device but with pull down
Similar functionality to the compared device
TLV751 ACTIVE 500-mA, low-IQ, high-PSRR, dual-channel low-dropout (LDO) voltage regulator Higher current, wider VIN range, better thermal dissipation, similar noise, less PSRR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet Dual, 200mA, Low-Iq, Low-Dropout Regulator for Portable Devices datasheet (Rev. A) 13 Sep 2010
Selection guide Power Management Guide 2018 (Rev. R) 25 Jun 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) 21 Mar 2018
EVM User's guide TLV7101828EVM-595 User's Guide 09 Sep 2010

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV7101828EVM-595 — Evaluation Module for Dual, 200mA Output, Low Noise, High PSRR, Low-Dropout Regulator

The TLV7101828EVM-595 is a fully assembled and tested circuit for evaluating the 200mA output low-dropout regulator in the WSON (DSE) 1.5mm x 1.5mm package.
User guide: PDF
Not available on TI.com
Simulation model

TLV7101828 PSpice Transient Model

SBVM297.ZIP (21 KB) - PSpice Model
Simulation model

TLV7103318 PSpice Transient Model

SBVM038.ZIP (33 KB) - PSpice Model
Reference designs

TIDA-00387 — Dynamic Voltage Scaling with a Dual LDO

This application solution details how a dual-channel LDO may be used to provide a dynamic voltage scaling output. This functionality is of particular interest when powering microcontrollers that have a wide operating voltage range: it is advantageous, when possible, to lower the operating voltage (...)
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
WSON (DSE) 6 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos