TLV809
- Precision supply voltage monitor: 2.5 V, 3 V, 3.3 V, 5 V
- Power-on reset generator with a fixed delay time of 200 ms
- Supply current: 9 µA (typical)
- Temperature range: –40°C to +85°C
- 3-Pin SOT-23 package
- Pin-for-pin compatible with the MAX809
The TLV809 family of supervisory circuits provides circuit initialization and timing supervision, primarily for digital signal processors (DSPs) and processor-based systems. The newer TLV809E device is a pin-to-pin compatible alternative.
During power-on, RESET is asserted when the supply voltage (VDD) becomes greater than 1.1 V. Thereafter, the supervisory circuit monitors VDD and keeps RESET active as long as VDD remains below the threshold voltage, VIT. An internal timer delays the return of the output to the inactive state (high) to ensure proper system reset. The delay time (td(typ) = 200 ms) starts after VDD rises above the threshold voltage, VIT. When the supply voltage drops below the VIT threshold voltage, the output becomes active (low) again. No external components are required. All devices in this family have a fixed sense-threshold voltage (VIT) set by an internal voltage divider.
This product family is designed for supply voltages of 2.5 V, 3 V, 3.3 V, and 5 V. The circuits are available in a 3-pin SOT-23 package. The TLV809 devices are characterized for operation over a temperature range of –40°C to +85°C.
Technical documentation
Type | Title | Date | ||
---|---|---|---|---|
* | Data sheet | TLV809 3-Pin Supply Voltage Supervisor datasheet (Rev. F) | 30 Dec 2020 | |
Application note | Voltage Supervisors (Reset ICs): Frequently Asked Questions (FAQs) (Rev. A) | 17 Mar 2020 | ||
Selection guide | Voltage Supervisors (Reset ICs) Quick Reference Guide (Rev. H) | 28 Feb 2020 | ||
Technical article | Using low-Iq voltage supervisors to extend battery life in handheld electronics | PDF | HTML | 27 Sep 2019 | |
E-book | Voltage Supervisor and Reset ICs: Tips, Tricks and Basics | 28 Jun 2019 | ||
User guide | TIDA-00274 Sensorless 3-Phase BLDC Drive | 16 Jul 2014 | ||
Test report | TIDA-00274 Test Results | 16 Jul 2014 |
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
TLV809KEVM-019 — TLV809 evaluation module for low-power 3-pin voltage supervisor (reset IC)
PSPICE-FOR-TI — PSpice® for TI design and simulation tool
TIDA-00274 — Cost-effective 3-phase Brushless DC Drive for Sensor-less Trapezoidal Control Reference Design
Package | Pins | CAD symbols, footprints & 3D models |
---|---|---|
SOT-23 (DBV) | 3 | Ultra Librarian |
SOT-23 (DBZ) | 3 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.