TLV8802

ACTIVE

Dual, 5.5-V, 6-kHz, ultra low quiescent current (320-nA), RRIO operational amplifier

Product details

Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.006 Slew rate (typ) (V/µs) 0.0015 Vos (offset voltage at 25°C) (max) (mV) 4.5 Iq per channel (typ) (mA) 0.00032 Vn at 1 kHz (typ) (nV√Hz) 450 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 90 Iout (typ) (A) 0.0047 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.00065 Input common mode headroom (to positive supply) (typ) (V) 0.00032 Output swing headroom (to negative supply) (typ) (V) 0.0025 Output swing headroom (to positive supply) (typ) (V) -0.0035
Number of channels 2 Total supply voltage (+5 V = 5, ±5 V = 10) (max) (V) 5.5 Total supply voltage (+5 V = 5, ±5 V = 10) (min) (V) 1.7 Rail-to-rail In to V-, Out GBW (typ) (MHz) 0.006 Slew rate (typ) (V/µs) 0.0015 Vos (offset voltage at 25°C) (max) (mV) 4.5 Iq per channel (typ) (mA) 0.00032 Vn at 1 kHz (typ) (nV√Hz) 450 Rating Catalog Operating temperature range (°C) -40 to 125 Offset drift (typ) (µV/°C) 1 Features Cost Optimized, EMI Hardened CMRR (typ) (dB) 90 Iout (typ) (A) 0.0047 Architecture CMOS Input common mode headroom (to negative supply) (typ) (V) 0.00065 Input common mode headroom (to positive supply) (typ) (V) 0.00032 Output swing headroom (to negative supply) (typ) (V) 0.0025 Output swing headroom (to positive supply) (typ) (V) -0.0035
VSSOP (DGK) 8 14.7 mm² 3 x 4.9
  • For Cost-Optimized Systems
  • Nanopower Supply Current: 320 nA/channel
  • Offset Voltage: 4.5 mV (max)
  • Good TcVos: 1 µV/°C
  • Unity Gain-Bandwidth: 6 kHz
  • Unity-Gain Stable
  • Low Input Bias Current : 0.1pA
  • Wide Supply Range: 1.7 V to 5.5 V
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP
  • For Cost-Optimized Systems
  • Nanopower Supply Current: 320 nA/channel
  • Offset Voltage: 4.5 mV (max)
  • Good TcVos: 1 µV/°C
  • Unity Gain-Bandwidth: 6 kHz
  • Unity-Gain Stable
  • Low Input Bias Current : 0.1pA
  • Wide Supply Range: 1.7 V to 5.5 V
  • Rail-to-Rail Output
  • No Output Reversals
  • EMI Protection
  • Temperature Range: –40°C to 125°C
  • Industry Standard Packages:
    • Single in 5-pin SOT-23
    • Dual in 8-pin VSSOP

The TLV8801 (single) and TLV8802 (dual) family of ultra-low-power operational amplifiers are ideal for cost-optimized sensing applications in wireless and low power wired equipment. The TLV880x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and motion detecting security systems (like PIR motion sensing) where operational battery-life is critical. They also have a carefully designed CMOS input stage enabling very low, femto-amp bias currents, thereby reducing IBIAS and IOS errors that would otherwise impact sensitive applications like transimpedance amplifier (TIA) configurations with megaohm feedback resistors, and high source impedance sensing applications. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones, WiFi, radio transmitters and tag readers.

The TLV8801 (single) and TLV8802 (dual) channel versions are available in industry standard 5-pin SOT-23 and 8-pin VSSOP packages respectively.

The TLV8801 (single) and TLV8802 (dual) family of ultra-low-power operational amplifiers are ideal for cost-optimized sensing applications in wireless and low power wired equipment. The TLV880x amplifiers minimize power consumption in equipment such as CO detectors, smoke detectors and motion detecting security systems (like PIR motion sensing) where operational battery-life is critical. They also have a carefully designed CMOS input stage enabling very low, femto-amp bias currents, thereby reducing IBIAS and IOS errors that would otherwise impact sensitive applications like transimpedance amplifier (TIA) configurations with megaohm feedback resistors, and high source impedance sensing applications. Additionally, built-in EMI protection reduces sensitivity to unwanted RF signals from sources like mobile phones, WiFi, radio transmitters and tag readers.

The TLV8801 (single) and TLV8802 (dual) channel versions are available in industry standard 5-pin SOT-23 and 8-pin VSSOP packages respectively.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TLV522 ACTIVE Dual, 5.5-V, 8-kHz, ultra-low quiescent current (500-nA), RRIO operational amplifier Rail-to-rail I/O, higher GBW (0.008 MHz), faster slew rate (0.0037 V/us), lower offset voltage (4 mV), lower noise (300 nV/√Hz), higher output current (5 mA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TLV8801/TLV8802 320 nA Nanopower Operational Amplifiers for Cost-Optimized Systems datasheet (Rev. A) PDF | HTML 17 Nov 2016
Technical article Designing with low-power op amps, part 4: Stability concerns and solutions PDF | HTML 08 Mar 2022
Technical article Designing with low-power op amps, part 1: Power-saving techniques for op-amp circu PDF | HTML 02 Feb 2021
White paper How to optimize building and home automation designs for energy efficiency 08 Apr 2020
Application note Nano-Power Battery Monitoring in Personal Electronics 08 Dec 2017
E-book The Signal e-book: A compendium of blog posts on op amp design topics 28 Mar 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DIP-ADAPTER-EVM — DIP adapter evaluation module

Speed up your op amp prototyping and testing with the DIP adapter evaluation module (DIP-ADAPTER-EVM), which provides a fast, easy and inexpensive way to interface with small surface-mount ICs. You can connect any supported op amp using the included Samtec terminal strips or wire them (...)

User guide: PDF
Not available on TI.com
Simulation model

TLV8802 TINA-TI Reference Design

SNOM597.TSC (40 KB) - TINA-TI Reference Design
Simulation model

TLV8802 TINA-TI Spice Model

SNOM598.ZIP (10 KB) - TINA-TI Spice Model
Calculation tool

ANALOG-ENGINEER-CALC — Analog engineer's calculator

The analog engineer’s calculator is designed to speed up many of the repetitive calculations that analog circuit design engineers use on a regular basis. This PC-based tool provides a graphical interface with a list of various common calculations ranging from setting operational-amplifier (...)
Design tool

CIRCUIT060013 — Inverting amplifier with T-network feedback circuit

This design inverts the input signal, VIN, and applies a signal gain of 1000 V/V or 60 dB. The inverting amplifier with T-feedback network can be used to obtain a high gain without a small value for R4 or very large values for the feedback resistors.
Design tool

CIRCUIT060015 — Adjustable reference voltage circuit

This circuit combines an inverting and non-inverting amplifier to make a reference voltage adjustable from the negative of the input voltage up to the input voltage. Gain can be added to increase the maximum negative reference level.
Design tool

CIRCUIT060074 — High-side current sensing with comparator circuit

This high-side, current sensing solution uses one comparator with a rail-to-rail input common mode range to create an over-current alert (OC-Alert) signal at the comparator output (COMP OUT) if the load current rises above 1 A. The OC-Alert signal in this implementation is active low. So when the (...)
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
VSSOP (DGK) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos