TMS320C6727B

ACTIVE

Product details

DSP type 1 C67x DSP (max) (MHz) 250, 275, 300, 350 CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
DSP type 1 C67x DSP (max) (MHz) 250, 275, 300, 350 CPU 32-/64-bit Operating system DSP/BIOS Rating Catalog Operating temperature range (°C) -40 to 105
PBGA (GDH) 256 289 mm² 17 x 17 PBGA (ZDH) 256 289 mm² 17 x 17
  • C672x: 32-/64-Bit 350-MHz Floating-Point DSPs
  • Upgrades to C67x+ CPU From C67x™ DSP Generation:
    • 2X CPU Registers [64 General-Purpose]
    • New Audio-Specific Instructions
    • Compatible With the C67x CPU
  • Enhanced Memory System
    • 256K-Byte Unified Program/Data RAM
    • 384K-Byte Unified Program/Data ROM
    • Single-Cycle Data Access From CPU
    • Large Program Cache (32K Byte) Supports RAM, ROM, and External Memory
  • External Memory Interface (EMIF) Supports
    • 133-MHz SDRAM (16- or 32-Bit)
    • Asynchronous NOR Flash, SRAM (8-,16-, or 32-Bit)
    • NAND Flash (8- or 16-Bit)
  • Enhanced I/O System
    • High-Performance Crossbar Switch
    • Dedicated McASP DMA Bus
    • Deterministic I/O Performance
  • dMAX (Dual Data Movement Accelerator) Supports:
    • 16 Independent Channels
    • Concurrent Processing of Two Transfer Requests
    • 1-, 2-, and 3-Dimensional Memory-to-Memory and Memory-to-Peripheral Data Transfers
    • Circular Addressing Where the Size of a Circular Buffer (FIFO) is not Limited to 2n
    • Table-Based Multi-Tap Delay Read and Write Transfers From/To a Circular Buffer
  • Three Multichannel Audio Serial Ports
    • Transmit/Receive Clocks up to 50 MHz
    • Six Clock Zones and 16 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable (McASP2)
  • Universal Host-Port Interface (UHPI)
    • 32-Bit-Wide Data Bus for High Bandwidth
    • Muxed and Non-Muxed Address and Data
  • Two 10-MHz SPI Ports With 3-, 4-, and 5-Pin Options
  • Two Inter-Integrated Circuit (I2C) Ports
  • Real-Time Interrupt Counter/Watchdog
  • Oscillator- and Software-Controlled PLL
  • Applications:
    • Professional Audio
      • Mixers
      • Effects Boxes
      • Audio Synthesis
      • Instrument/Amp Modeling
      • Audio Conferencing
      • Audio Broadcast
      • Audio Encoder
    • Emerging Audio Applications
    • Biometrics
    • Medical
    • Industrial
  • Commercial or Extended Temperature
  • 144-Pin, 0.5-mm, PowerPAD™ Thin Quad Flatpack (TQFP) [RFP Suffix]
  • 256-Terminal, 1.0-mm, 16x16 Array Plastic Ball Grid Array (PBGA) [GDH and ZDH Suffixes]

C67x, PowerPAD, TMS320C6000, C6000, DSP/BIOS, XDS, TMS320 are trademarks of Texas Instruments.
Philips is a registered trademark of Koninklijki Philips Electronics N.V.
All other trademarks are the property of their respective owners.

  • C672x: 32-/64-Bit 350-MHz Floating-Point DSPs
  • Upgrades to C67x+ CPU From C67x™ DSP Generation:
    • 2X CPU Registers [64 General-Purpose]
    • New Audio-Specific Instructions
    • Compatible With the C67x CPU
  • Enhanced Memory System
    • 256K-Byte Unified Program/Data RAM
    • 384K-Byte Unified Program/Data ROM
    • Single-Cycle Data Access From CPU
    • Large Program Cache (32K Byte) Supports RAM, ROM, and External Memory
  • External Memory Interface (EMIF) Supports
    • 133-MHz SDRAM (16- or 32-Bit)
    • Asynchronous NOR Flash, SRAM (8-,16-, or 32-Bit)
    • NAND Flash (8- or 16-Bit)
  • Enhanced I/O System
    • High-Performance Crossbar Switch
    • Dedicated McASP DMA Bus
    • Deterministic I/O Performance
  • dMAX (Dual Data Movement Accelerator) Supports:
    • 16 Independent Channels
    • Concurrent Processing of Two Transfer Requests
    • 1-, 2-, and 3-Dimensional Memory-to-Memory and Memory-to-Peripheral Data Transfers
    • Circular Addressing Where the Size of a Circular Buffer (FIFO) is not Limited to 2n
    • Table-Based Multi-Tap Delay Read and Write Transfers From/To a Circular Buffer
  • Three Multichannel Audio Serial Ports
    • Transmit/Receive Clocks up to 50 MHz
    • Six Clock Zones and 16 Serial Data Pins
    • Supports TDM, I2S, and Similar Formats
    • DIT-Capable (McASP2)
  • Universal Host-Port Interface (UHPI)
    • 32-Bit-Wide Data Bus for High Bandwidth
    • Muxed and Non-Muxed Address and Data
  • Two 10-MHz SPI Ports With 3-, 4-, and 5-Pin Options
  • Two Inter-Integrated Circuit (I2C) Ports
  • Real-Time Interrupt Counter/Watchdog
  • Oscillator- and Software-Controlled PLL
  • Applications:
    • Professional Audio
      • Mixers
      • Effects Boxes
      • Audio Synthesis
      • Instrument/Amp Modeling
      • Audio Conferencing
      • Audio Broadcast
      • Audio Encoder
    • Emerging Audio Applications
    • Biometrics
    • Medical
    • Industrial
  • Commercial or Extended Temperature
  • 144-Pin, 0.5-mm, PowerPAD™ Thin Quad Flatpack (TQFP) [RFP Suffix]
  • 256-Terminal, 1.0-mm, 16x16 Array Plastic Ball Grid Array (PBGA) [GDH and ZDH Suffixes]

C67x, PowerPAD, TMS320C6000, C6000, DSP/BIOS, XDS, TMS320 are trademarks of Texas Instruments.
Philips is a registered trademark of Koninklijki Philips Electronics N.V.
All other trademarks are the property of their respective owners.

The TMS320C672x is the next generation of Texas Instruments' C67x generation of high-performance 32-/64-bit floating-point digital signal processors. The TMS320C672x includes the TMS320C6727B, TMS320C6726B, TMS320C6722B, and TMS320C6720 devices.(1)

Enhanced C67x+ CPU. The C67x+ CPU is an enhanced version of the C67x CPU used on the C671x DSPs. It is compatible with the C67x CPU but offers significant improvements in speed, code density, and floating-point performance per clock cycle. At 350 MHz, the CPU is capable of a maximum performance of 2800 MIPS/2100 MFLOPS by executing up to eight instructions (six of which are floating-point instructions) in parallel each cycle. The CPU natively supports 32-bit fixed-point, 32-bit single-precision floating-point, and 64-bit double-precision floating-point arithmetic.

Efficient Memory System. The memory controller maps the large on-chip 256K-byte RAM and 384K-byte ROM as unified program/data memory. Development is simplified since there is no fixed division between program and data memory size as on some other devices.

The memory controller supports single-cycle data accesses from the C67x+ CPU to the RAM and ROM. Up to three parallel accesses to the internal RAM and ROM from three of the following four sources are supported:

  • Two 64-bit data accesses from the C67x+ CPU
  • One 256-bit program fetch from the core and program cache
  • One 32-bit data access from the peripheral system (either dMAX or UHPI)

The large (32K-byte) program cache translates to a high hit rate for most applications. This prevents most program/data access conflicts to the on-chip memory. It also enables effective program execution from an off-chip memory such as an SDRAM.

High-Performance Crossbar Switch. A high-performance crossbar switch acts as a central hub between the different bus masters (CPU, dMAX, UHPI) and different targets (peripherals and memory). The crossbar is partially connected; some connections are not supported (for example, UHPI-to-peripheral connections).

Multiple transfers occur in parallel through the crossbar as long as there is no conflict between bus masters for a particular target. When a conflict does occur, the arbitration is a simple and deterministic fixed-priority scheme.

The dMAX is given highest-priority since it is responsible for the most time-critical I/O transfers, followed next by the UHPI, and finally by the CPU.

dMAX Dual Data Movement Accelerator. The dMAX is a module designed to perform Data Movement Acceleration. The Data Movement Accelerator (dMAX) controller handles user-programmed data transfers between the internal data memory controller and the device peripherals on the C672x DSPs. The dMAX allows movement of data to/from any addressable memory space including internal memory, peripherals, and external memory.

The dMAX controller includes features such as the capability to perform three-dimensional data transfers for advanced data sorting, and the capability to manage a section of the memory as a circular buffer/FIFO with delay-tap based reading and writing of data. The dMAX controller is capable of concurrently processing two transfer requests (provided that they are to/from different source/destinations).

External Memory Interface (EMIF) for Flexibility and Expansion. The external memory interface on the C672x supports a single bank of SDRAM and a single bank of asynchronous memory. The EMIF data width is 16 bits wide on the C6726B, C6722B, and C6720 and 32 bits wide on the C6727B.

SDRAM support includes x16 and x32 SDRAM devices with 1, 2, or 4 banks.

The C6726B, C6722B, and C6720 support SDRAM devices up to 128M bits.

The C6727B extends SDRAM support to 256M-bit and 512M-bit devices.

Asynchronous memory support is typically used to boot from a parallel non-multiplexed NOR flash device that can be 8, 16, or 32 bits wide. Booting from larger flash devices than are natively supported by the dedicated EMIF address lines is accomplished by using general-purpose I/O pins for upper address lines.

The asynchronous memory interface can also be configured to support 8- or 16-bit-wide NAND flash. It includes a hardware ECC calculation (for single-bit errors) that can operate on blocks of data up to 512 bytes.

Universal Host-Port Interface (UHPI) for High-Speed Parallel I/O. The Universal Host-Port Interface (UHPI) is a parallel interface through which an external host CPU can access memories on the DSP.

Three modes are supported by the C672x UHPI:

  • Multiplexed Address/Data - Half-Word (16-bit-wide) Mode (similar to C6713)
  • Multiplexed Address/Data - Full Word (32-bit-wide) Mode
  • Non-Multiplexed Mode - 16-bit Address and 32-bit Data Bus

The UHPI can also be restricted to accessing a single page (64K bytes) of memory anywhere in the address space of the C672x; this page can be changed, but only by the C672x CPU. This feature allows the UHPI to be used for high-speed data transfers even in systems where security is an important requirement.

The UHPI is only available on the C6727B.

Multichannel Audio Serial Ports (McASP0, McASP1, and McASP2) - Up to 16 Stereo Channels I2S. The multichannel audio serial port (McASP) seamlessly interfaces to CODECs, DACs, ADCs, and other devices. It supports the ubiquitous IIS format as well as many variations of this format, including time division multiplex (TDM) formats with up to 32 time slots.

Each McASP includes a transmit and receive section which may operate independently or synchronously; furthermore, each section includes its own flexible clock generator and extensive error-checking logic.

As data passes through the McASP, it can be realigned so that the fixed-point representation used by the application code can be independent of the representation used by the external devices without requiring any CPU overhead to make the conversion.

The McASP is a configurable module and supports between 2 and 16 serial data pins. It also has the option of supporting a Digital Interface Transmitter (DIT) mode with a full 384 bits of channel status and user data memory.

McASP2 is not available on the C6722B and C6720.

Inter-Integrated Circuit Serial Ports (I2C0, I2C1). The C672x includes two inter-integrated circuit (I2C) serial ports. A typical application is to configure one I2C serial port as a slave to an external user-interface microcontroller. The other I2C serial port may then be used by the C672x DSP to control external peripheral devices, such as a CODEC or network controller, which are functionally peripherals of the DSP device.

The two I2C serial ports are pin-multiplexed with the SPI0 serial port.

Serial Peripheral Interface Ports (SPI0, SPI1). As in the case of the I2C serial ports, the C672x DSP also includes two serial peripheral interface (SPI) serial ports. This allows one SPI port to be configured as a slave to control the DSP while the other SPI serial port is used by the DSP to control external peripherals.

The SPI ports support a basic 3-pin mode as well as optional 4- and 5-pin modes. The optional pins include a slave chip-select pin and an enable pin which implements handshaking automatically in hardware for maximum SPI throughput.

The SPI0 port is pin-multiplexed with the two I2C serial ports (I2C0 and I2C1). The SPI1 serial port is pin-multiplexed with five of the serial data pins from McASP0 and McASP1.

Real-Time Interrupt Timer (RTI). The real-time interrupt timer module includes:

  • Two 32-bit counter/prescaler pairs
  • Two input captures (tied to McASP direct memory access [DMA] events for sample rate measurement)
  • Four compares with automatic update capability
  • Digital Watchdog (optional) for enhanced system robustness

Clock Generation (PLL and OSC). The C672x DSP includes an on-chip oscillator that supports crystals in the range of 12 MHz to 25 MHz. Alternatively, the clock can be provided externally through the CLKIN pin.

The DSP includes a flexible, software-programmable phase-locked loop (PLL) clock generator. Three different clock domains (SYSCLK1, SYSCLK2, and SYSCLK3) are generated by dividing down the PLL output. SYSCLK1 is the clock used by the CPU, memory controller, and memories. SYSCLK2 is used by the peripheral subsystem and dMAX. SYSCLK3 is used exclusively for the EMIF.

(1) Throughout the remainder of the document, TMS320C6727B (or C6727B), TMS320C6726B (or C6726B), TMS320C6722B (or C6722B), and/or TMS320C6720 (or C6720) will be referred to as TMS320C672x (or C672x).

The TMS320C672x is the next generation of Texas Instruments' C67x generation of high-performance 32-/64-bit floating-point digital signal processors. The TMS320C672x includes the TMS320C6727B, TMS320C6726B, TMS320C6722B, and TMS320C6720 devices.(1)

Enhanced C67x+ CPU. The C67x+ CPU is an enhanced version of the C67x CPU used on the C671x DSPs. It is compatible with the C67x CPU but offers significant improvements in speed, code density, and floating-point performance per clock cycle. At 350 MHz, the CPU is capable of a maximum performance of 2800 MIPS/2100 MFLOPS by executing up to eight instructions (six of which are floating-point instructions) in parallel each cycle. The CPU natively supports 32-bit fixed-point, 32-bit single-precision floating-point, and 64-bit double-precision floating-point arithmetic.

Efficient Memory System. The memory controller maps the large on-chip 256K-byte RAM and 384K-byte ROM as unified program/data memory. Development is simplified since there is no fixed division between program and data memory size as on some other devices.

The memory controller supports single-cycle data accesses from the C67x+ CPU to the RAM and ROM. Up to three parallel accesses to the internal RAM and ROM from three of the following four sources are supported:

  • Two 64-bit data accesses from the C67x+ CPU
  • One 256-bit program fetch from the core and program cache
  • One 32-bit data access from the peripheral system (either dMAX or UHPI)

The large (32K-byte) program cache translates to a high hit rate for most applications. This prevents most program/data access conflicts to the on-chip memory. It also enables effective program execution from an off-chip memory such as an SDRAM.

High-Performance Crossbar Switch. A high-performance crossbar switch acts as a central hub between the different bus masters (CPU, dMAX, UHPI) and different targets (peripherals and memory). The crossbar is partially connected; some connections are not supported (for example, UHPI-to-peripheral connections).

Multiple transfers occur in parallel through the crossbar as long as there is no conflict between bus masters for a particular target. When a conflict does occur, the arbitration is a simple and deterministic fixed-priority scheme.

The dMAX is given highest-priority since it is responsible for the most time-critical I/O transfers, followed next by the UHPI, and finally by the CPU.

dMAX Dual Data Movement Accelerator. The dMAX is a module designed to perform Data Movement Acceleration. The Data Movement Accelerator (dMAX) controller handles user-programmed data transfers between the internal data memory controller and the device peripherals on the C672x DSPs. The dMAX allows movement of data to/from any addressable memory space including internal memory, peripherals, and external memory.

The dMAX controller includes features such as the capability to perform three-dimensional data transfers for advanced data sorting, and the capability to manage a section of the memory as a circular buffer/FIFO with delay-tap based reading and writing of data. The dMAX controller is capable of concurrently processing two transfer requests (provided that they are to/from different source/destinations).

External Memory Interface (EMIF) for Flexibility and Expansion. The external memory interface on the C672x supports a single bank of SDRAM and a single bank of asynchronous memory. The EMIF data width is 16 bits wide on the C6726B, C6722B, and C6720 and 32 bits wide on the C6727B.

SDRAM support includes x16 and x32 SDRAM devices with 1, 2, or 4 banks.

The C6726B, C6722B, and C6720 support SDRAM devices up to 128M bits.

The C6727B extends SDRAM support to 256M-bit and 512M-bit devices.

Asynchronous memory support is typically used to boot from a parallel non-multiplexed NOR flash device that can be 8, 16, or 32 bits wide. Booting from larger flash devices than are natively supported by the dedicated EMIF address lines is accomplished by using general-purpose I/O pins for upper address lines.

The asynchronous memory interface can also be configured to support 8- or 16-bit-wide NAND flash. It includes a hardware ECC calculation (for single-bit errors) that can operate on blocks of data up to 512 bytes.

Universal Host-Port Interface (UHPI) for High-Speed Parallel I/O. The Universal Host-Port Interface (UHPI) is a parallel interface through which an external host CPU can access memories on the DSP.

Three modes are supported by the C672x UHPI:

  • Multiplexed Address/Data - Half-Word (16-bit-wide) Mode (similar to C6713)
  • Multiplexed Address/Data - Full Word (32-bit-wide) Mode
  • Non-Multiplexed Mode - 16-bit Address and 32-bit Data Bus

The UHPI can also be restricted to accessing a single page (64K bytes) of memory anywhere in the address space of the C672x; this page can be changed, but only by the C672x CPU. This feature allows the UHPI to be used for high-speed data transfers even in systems where security is an important requirement.

The UHPI is only available on the C6727B.

Multichannel Audio Serial Ports (McASP0, McASP1, and McASP2) - Up to 16 Stereo Channels I2S. The multichannel audio serial port (McASP) seamlessly interfaces to CODECs, DACs, ADCs, and other devices. It supports the ubiquitous IIS format as well as many variations of this format, including time division multiplex (TDM) formats with up to 32 time slots.

Each McASP includes a transmit and receive section which may operate independently or synchronously; furthermore, each section includes its own flexible clock generator and extensive error-checking logic.

As data passes through the McASP, it can be realigned so that the fixed-point representation used by the application code can be independent of the representation used by the external devices without requiring any CPU overhead to make the conversion.

The McASP is a configurable module and supports between 2 and 16 serial data pins. It also has the option of supporting a Digital Interface Transmitter (DIT) mode with a full 384 bits of channel status and user data memory.

McASP2 is not available on the C6722B and C6720.

Inter-Integrated Circuit Serial Ports (I2C0, I2C1). The C672x includes two inter-integrated circuit (I2C) serial ports. A typical application is to configure one I2C serial port as a slave to an external user-interface microcontroller. The other I2C serial port may then be used by the C672x DSP to control external peripheral devices, such as a CODEC or network controller, which are functionally peripherals of the DSP device.

The two I2C serial ports are pin-multiplexed with the SPI0 serial port.

Serial Peripheral Interface Ports (SPI0, SPI1). As in the case of the I2C serial ports, the C672x DSP also includes two serial peripheral interface (SPI) serial ports. This allows one SPI port to be configured as a slave to control the DSP while the other SPI serial port is used by the DSP to control external peripherals.

The SPI ports support a basic 3-pin mode as well as optional 4- and 5-pin modes. The optional pins include a slave chip-select pin and an enable pin which implements handshaking automatically in hardware for maximum SPI throughput.

The SPI0 port is pin-multiplexed with the two I2C serial ports (I2C0 and I2C1). The SPI1 serial port is pin-multiplexed with five of the serial data pins from McASP0 and McASP1.

Real-Time Interrupt Timer (RTI). The real-time interrupt timer module includes:

  • Two 32-bit counter/prescaler pairs
  • Two input captures (tied to McASP direct memory access [DMA] events for sample rate measurement)
  • Four compares with automatic update capability
  • Digital Watchdog (optional) for enhanced system robustness

Clock Generation (PLL and OSC). The C672x DSP includes an on-chip oscillator that supports crystals in the range of 12 MHz to 25 MHz. Alternatively, the clock can be provided externally through the CLKIN pin.

The DSP includes a flexible, software-programmable phase-locked loop (PLL) clock generator. Three different clock domains (SYSCLK1, SYSCLK2, and SYSCLK3) are generated by dividing down the PLL output. SYSCLK1 is the clock used by the CPU, memory controller, and memories. SYSCLK2 is used by the peripheral subsystem and dMAX. SYSCLK3 is used exclusively for the EMIF.

(1) Throughout the remainder of the document, TMS320C6727B (or C6727B), TMS320C6726B (or C6726B), TMS320C6722B (or C6722B), and/or TMS320C6720 (or C6720) will be referred to as TMS320C672x (or C672x).

Download View video with transcript Video
Limited design support from TI available

This product has limited design support from TI for existing projects. If available, you will find relevant collateral, software and tools in the product folder. For existing designs using this product, you can request support in the TI E2ETM support forums, but limited support is available for this product.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 31
Type Title Date
* Data sheet TMS320C6727B, TMS320C6726B, TMS320C6722B, TMS320C6720 Floating-Point DSPs datasheet (Rev. E) 11 Jul 2008
* Errata TMS320C6727/B, TMS320C6726/B, TMS32C6722/B, TMS320C6720 DSPs Silicon Errata (Rev. F) 23 Oct 2008
Application note How to Migrate CCS 3.x Projects to the Latest CCS (Rev. A) PDF | HTML 19 May 2021
User guide TMS320C6000 Assembly Language Tools v 7.4 User's Guide (Rev. W) 21 Aug 2012
User guide TMS320C6000 Optimizing Compiler v 7.4 User's Guide (Rev. U) 21 Aug 2012
Application note Introduction to TMS320C6000 DSP Optimization 06 Oct 2011
User guide TMS320C6000 Assembly Language Tools v 7.0 User's Guide (Rev. S) 18 Mar 2010
User guide TMS320C6000 Optimizing Compiler v 7.0 User's Guide (Rev. Q) 18 Mar 2010
Application note Using the TMS320C672x Bootloader (Rev. D) 10 Sep 2009
Application note Common Object File Format (COFF) 15 Apr 2009
User guide TMS320C672x DSP Universal Host Port Interface (UHPI) Reference Guide (Rev. A) 06 Mar 2009
Application note Configuring External Interrupts on TMS320C672x Devices 11 Jul 2008
User guide TMS320C6000 Assembly Language Tools v 6.1 User's Guide (Rev. Q) 15 May 2008
User guide TMS320C6000 Optimizing Compiler v 6.1 User's Guide (Rev. O) 15 May 2008
User guide TMS320C672x DSP Multichannel Audio Serial Port (McASP) Reference Guide (Rev. B) 13 Mar 2008
Application note Using ROM Contents on TMS320C672x 05 Feb 2008
User guide TMS320C672x DSP Inter-Integrated Circuit (I2C) Module Reference Guide (Rev. E) 11 Dec 2007
User guide TMS320C672x DSP Dual Data Movement Accelerator (dMAX) Reference Guide (Rev. D) 12 Oct 2007
User guide TMS320C672x DSP Serial Peripheral Interface (SPI) Reference Guide (Rev. B) 12 Jul 2007
Application note Thermal Considerations for the DM64xx, DM64x, and C6000 Devices 20 May 2007
User guide TMS320C672x DSP External Memory Interface (EMIF) User's Guide (Rev. C) 02 Apr 2007
User guide TMS320C67x/C67x+ DSP CPU and Instruction Set Reference Guide (Rev. A) 07 Nov 2006
Product overview TMS320C672x Floating-Point DSPs Product Bulletin (Rev. D) 20 Oct 2006
Application note C9230C100 TMS320C672x Floating-Point Digital Signal Processor ROM (Rev. C) 25 Sep 2006
Application note TMS320C672x Hardware Designer's Resource Guide (Rev. A) 22 Sep 2006
Application note TMS320C672x Power Consumption Summary (Rev. B) 22 Sep 2006
User guide TMS320C672x DSP Peripherals Overview Reference Guide (Rev. B) 25 Jun 2006
Application note How to Create Delay-based Audio Effects on a TMS320C6727 DSP 01 Nov 2005
Application note Migrating from TMS320C6713 to TMS320C672x 23 May 2005
User guide TMS320C672x DSP Software-Programmable Phase-Locked Loop (PLL) Controller RG (Rev. A) 23 May 2005
User guide TMS320C672x DSP Real-Time Interrupt Reference Guide 13 Apr 2005

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Driver or library

AEC-AER Acoustic echo cancellation/removal for TI C64x+, C674x, C55x and Cortex®-A8 processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
66AK2G12 High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core
Digital signal processors (DSPs)
DM505 SoC for vision analytics 15mm package SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 Fixed-Point Digital Signal Processor TMS320C6205 Fixed-Point Digital Signal Processor TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6414 C64x fixed point DSP- up to 720MHz, McBSP TMS320C6415 C64x fixed point DSP- up to 720MHz, McBSP, PCI TMS320C6416 C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA TMS320DM642Q Video/imaging fixed-point digital signal processor TMS320DM6431Q Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip TMS320DM647 Digital Media Processor
Download options
Driver or library

C64X-DSPLIB Download TMS320C64x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
OMAPL137-HT High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz OMAPL138B-EP Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz TMS320DM8127 DaVinci Digital Media Processor
Digital signal processors (DSPs)
SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 Fixed-Point Digital Signal Processor TMS320C6205 Fixed-Point Digital Signal Processor TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6452 C64x+ fixed point DSP- up to 900MHz, 1Gbps Ethernet TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Driver or library

C67X-DSPLIB Download TMS320C67x DSP Library

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
OMAPL137-HT High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz OMAPL138B-EP Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz TMS320DM8127 DaVinci Digital Media Processor
Digital signal processors (DSPs)
SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 Fixed-Point Digital Signal Processor TMS320C6205 Fixed-Point Digital Signal Processor TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6452 C64x+ fixed point DSP- up to 900MHz, 1Gbps Ethernet TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Driver or library

C67X-MATHLIB DSP Math Library for C67x Floating Point Devices

The Texas Instruments math library is an optimized floating-point math function library for C programmers using TI floating point devices. These routines are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines instead (...)
Supported products & hardware

Supported products & hardware

Products
Arm-based processors
OMAPL137-HT High temperature low power C674x floating-point DSP + Arm processor - up to 456 MHz OMAPL138B-EP Enhanced product low power C674x floating-point DSP + Arm9 processor - 345 MHz
Digital signal processors (DSPs)
DM505 SoC for vision analytics 15mm package SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA
Download options
Driver or library

FAXLIB FAX library (FAXLIB) for C66x, C64x+ and C55x processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
66AK2G12 High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core
Digital signal processors (DSPs)
DM505 SoC for vision analytics 15mm package SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 Fixed-Point Digital Signal Processor TMS320C6205 Fixed-Point Digital Signal Processor TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6414 C64x fixed point DSP- up to 720MHz, McBSP TMS320C6415 C64x fixed point DSP- up to 720MHz, McBSP, PCI TMS320C6416 C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA TMS320DM642Q Video/imaging fixed-point digital signal processor TMS320DM6431Q Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip TMS320DM647 Digital Media Processor
Download options
Driver or library

SPRC203 System PatchV2.00.00 FastRtsV1.20 DSPLIB V2.00 genBootCfgV1.0030 genAIS V1.03.06

Patch Code, FastRts(V1.20)/DSPLIB (V2.00) ROM Examples & Libraries, and Boot Configuration Utlities + Boot Examples

System Patch V2.00.00 , FastRts(1.20), DSPLIB (V2.00), genBootCfg(1.0030), genAIS(1.03.06)

Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA
Driver or library

SPRC223 Download: TMS320C672x Chip Support Libraries (CSL)

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use and hardware abstraction. This will shorten development time by providing standardization and portability. The functions listed in the (...)
Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA
Driver or library

VOLIB Voice library (VoLIB) for C66x, C64x+ and C55x processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)

Supported products & hardware

Supported products & hardware

Products
Arm-based processors
66AK2G12 High performance multicore DSP+Arm - 1x Arm A15 cores, 1x C66x DSP core
Digital signal processors (DSPs)
DM505 SoC for vision analytics 15mm package SM320C6201-EP Enhanced product C6201 fixed point DSP SM320C6415-EP Enhanced product C6415 fixed point DSP SM320C6424-EP Enhanced product C6424 fixed point DSP SM320C6455-EP Enhanced product C6455 fixed point DSP SM320C6472-HIREL High reliability product 6 Core C6472 fixed point DSP SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP SM320C6701 Single core C67x floating-point DSP for military applications - up to 167MHz SM320C6701-EP Enhanced product C6701 floating-point DSP SM320C6711D-EP Enhanced product C6711D floating-point DSP SM320C6712D-EP Enhanced product C6712D DSP SM320C6713B-EP Enhanced product C6713 floating-point DSP SM320C6727B Military grade C6727B floating-point DSP SM320C6727B-EP Enhanced product C6727 floating-point DSP SMJ320C6201B Fixed Point Digital Signal Processor, Military SMJ320C6203 Military grade C62x fixed point DSP - ceramic package SMJ320C6701 Military grade C67x floating-point DSP - ceramic package SMJ320C6701-SP Space grade C6701 floating-point DSP - rad-tolerant class V with ceramic package SMV320C6727B-SP Space grade C6727B floating-point DSP - rad-tolerant class V with ceramic package TMS320C5517 Low power C55x fixed point DSP- up to 200MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C5532 Low power C55x fixed point DSP- up to 100MHz TMS320C5533 Low power C55x fixed point DSP- up to 100MHz, USB TMS320C5534 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface TMS320C5535 Low power C55x fixed point DSP- up to 100MHz, USB, LCD interface, FFT HWA, SAR ADC TMS320C6202B C62x fixed point DSP- up to 300MHz, 384KB TMS320C6203B C62x fixed point DSP- up to 300MHz, 896KB TMS320C6204 Fixed-Point Digital Signal Processor TMS320C6205 Fixed-Point Digital Signal Processor TMS320C6211B C62x fixed point DSP- up to 167MHz TMS320C6414 C64x fixed point DSP- up to 720MHz, McBSP TMS320C6415 C64x fixed point DSP- up to 720MHz, McBSP, PCI TMS320C6416 C64x fixed point DSP- up to 720MHz, McBSP, PCI, VCP/TCP TMS320C6421Q C64x+ fixed point DSP- up to 600MHz, 8 Bit EMIFA, 16-Bit DDR2 TMS320C6424Q C64x+ fixed point DSP- up to 600MHz, 16/8-Bit EMIFA, 32/16 Bit DDR2 TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6701 C67x floating-point DSP- up to 167MHz, McBSP TMS320C6711D C67x floating-point DSP- up to 250MHz, McBSP, 32-Bit EMIFA TMS320C6712D C67x floating-point DSP- up to 150MHz, McBSP, 16-Bit EMIFA TMS320C6720 C67x floating-point DSP - 200MHz, McASP, 16-Bit EMIFA TMS320C6722B C67x floating-point DSP- up to 250MHz, McASP, 16-Bit EMIFA TMS320C6726B C67x floating-point DSP- up to 266MHz, McASP, 16-Bit EMIFA TMS320C6727 C67x floating-point DSP- up to 250MHz, McASP, 32-Bit EMIFA TMS320C6727B C67x floating-point DSP- up to 350MHz, McASP, 32-Bit EMIFA TMS320C6743 Low power C674x floating-point DSP- 375MHz TMS320C6745 Low power C674x floating-point DSP- 456MHz, QFP TMS320C6747 Low power C674x floating-point DSP- 456MHz, PBGA TMS320DM642Q Video/imaging fixed-point digital signal processor TMS320DM6431Q Digital media processor, up to 2400 MIPS, 300 MHz clock rate TMS320DM6435Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 1 McBSP TMS320DM6437Q Digital media processor, up to 4800 MIPS, 600 MHz clock rate, 1 McASP, 2 McBSP TMS320DM6441 DaVinci Digital Media System-on-Chip TMS320DM6467T Digital Media System-on-Chip TMS320DM647 Digital Media Processor
Download options
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Launch Download options
Simulation model

C6727 GDH BSDL Model (Rev. B)

SPRM183B.ZIP (7 KB) - BSDL Model
Simulation model

C6727 GDH IBIS Model (Rev. A)

SPRM191A.ZIP (44 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
PBGA (GDH) 256 Ultra Librarian
PBGA (ZDH) 256 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos