Product details

DSP type 6 C64x+ DSP (max) (MHz) 500, 625, 700 CPU 32-/64-bit Operating system DSP/BIOS Ethernet MAC 10/100/1000 Rating Catalog Operating temperature range (°C) 0 to 0
DSP type 6 C64x+ DSP (max) (MHz) 500, 625, 700 CPU 32-/64-bit Operating system DSP/BIOS Ethernet MAC 10/100/1000 Rating Catalog Operating temperature range (°C) 0 to 0
FCBGA (CTZ) 737 576 mm² 24 x 24
Download View video with transcript Video
No design support from TI available

This product does not have ongoing design support from TI for new projects, such as new content or software updates. If available, you will find relevant collateral, software and tools in the product folder. You can also search for archived information in the TI E2ETM support forums.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 57
Type Title Date
* Data sheet TMS320C6472 Fixed-Point Digital Signal Processor datasheet (Rev. G) 30 Jun 2011
* Errata TMS320C6472 DSP Silicon Errata (Silicon Revisions 2.1, 1.2, 1.1, 1.0) (Rev. F) 01 Jul 2011
Application note How to Migrate CCS 3.x Projects to the Latest CCS (Rev. A) PDF | HTML 19 May 2021
User guide SYS/BIOS (TI-RTOS Kernel) User's Guide (Rev. V) 01 Jun 2020
Technical article Spring has sprung. A sale has sprung. PDF | HTML 04 Apr 2016
Application note Error Detection and Correction Mechanism of TMS320C64x+/C674x (Rev. A) 19 Jul 2013
Application note Multicore Programming Guide (Rev. B) 29 Aug 2012
User guide TMS320C6000 Assembly Language Tools v 7.4 User's Guide (Rev. W) 21 Aug 2012
User guide TMS320C6000 Optimizing Compiler v 7.4 User's Guide (Rev. U) 21 Aug 2012
User guide Emulation and Trace Headers Technical Reference Manual (Rev. I) 09 Aug 2012
Application note TMS320C6472/TMS320TCI6486 DDR2 Implementation Guidelines (Rev. E) 01 Aug 2012
Application note Introduction to TMS320C6000 DSP Optimization 06 Oct 2011
User guide TMS320C6000 Programmer's Guide (Rev. K) 11 Jul 2011
Application note TMS320C6472 Fixed-Point Digital Signal Processor Technical Brief (Rev. B) 01 Jul 2011
User guide TMS320C6472/TMS320TCI648x DSP Enhanced DMA (EDMA3) Controller User's Guide (Rev. E) 01 Jul 2011
User guide Bootloader User's Guide for the TMS320C645x/C647x DSP (Rev. G) 03 Jun 2011
User guide Telecom Serial Interface Port (TSIP) User's Guide for the C6472/TCI6486 DSP (Rev. H) 03 Jun 2011
User guide DDR2 Memory Controller User's Guide for the TMS320C6472/TMS320TCI648x DSP (Rev. J) 02 Jun 2011
White paper Real-Time Ultrasound Elastography on a Multicore DSP 16 Mar 2011
User guide Serial RapidIO (SRIO) User's Guide for the TMS320C6472/TMS320TCI648x (Rev. J) 03 Feb 2011
User guide EMAC/MDIO Module User's Guide for the TMS320C6472/TMS320TCI6486 DSP (Rev. F) 08 Nov 2010
User guide 64-Bit Timer User's Guide for the TMS320C6472/TMS320TCI648x DSP (Rev. B) 29 Sep 2010
User guide Shared Memory Controller User's Guide for the TMS320C6472/TMS320TCI6486 DSP (Rev. D) 20 Sep 2010
Application note TMS320C6472 Power Consumption Summary (Rev. A) 17 Sep 2010
User guide TMS320C64x+ DSP Megamodule Reference Guide (Rev. K) 03 Aug 2010
User guide TMS320C64x/C64x+ DSP CPU and Instruction Set Reference Guide (Rev. J) 30 Jul 2010
White paper Multicore processors bring innovation to portable medical imaging systems 08 Jun 2010
Application note Power Ref Design for TMS320C6472, 12-Vin Digital Pwr Cntrlrs, and LDOs (Rev. A) 24 May 2010
Application note Pwr Ref Design f/'C6472 12-Vin Digital Pwr Controllers and LDOs 28 Apr 2010
Application note Power Ref Design for TMS320C6472 5Vin DC/DC Converters (1x C6472) 31 Mar 2010
Application note 'C6472 12Vin Flexible Pwr Design Using DCDC Controllers and LDOs (8x C6472) 26 Mar 2010
Application note Power Reference Design for the 'C6472, 12V DCDC Controllers, and LDOs 26 Mar 2010
Application note TMS320C6472 5V Input Pwr Design, Integrated FET DC/DC Converters and Controllers 26 Mar 2010
User guide TMS320C6000 Assembly Language Tools v 7.0 User's Guide (Rev. S) 18 Mar 2010
User guide TMS320C6000 Optimizing Compiler v 7.0 User's Guide (Rev. Q) 18 Mar 2010
Application note EMAC Implementation Guide for the TMS320C6472/TMS320TCI6486 (Rev. A) 29 Oct 2009
Application note Power-On Self Test for the TMS320C6472/TMS320TCI6486 (Rev. A) 29 Oct 2009
Application note Serial RapidIO Implementation Guidelines for the TMS320C6472/TMS320TCI6486 (Rev. A) 29 Oct 2009
Application note Throughput Application Report for the TMS320C6472/TMS320TCI6486 (Rev. A) 29 Oct 2009
User guide Universal Test & Operations PHY Interface for ATM3 for the C6472/TCI6486 DSP (Rev. E) 29 Oct 2009
User guide Inter-Integrated Circuit (I2C) Module User's Guide for the C6472/TCI648x DSP (Rev. C) 28 Oct 2009
Application note Hardware Design Guide for the TMS320C6472/TMS320TCI6486 (Rev. B) 26 Oct 2009
User guide General-Purpose Input/Output (GPIO) User's Guide for the C6472/TCI648x DSP (Rev. A) 13 Oct 2009
User guide Host Port Interface (HPI) User's Guide for the TMS320C6472/TMS320TCI6486 DSP (Rev. B) 12 Oct 2009
User guide PLL Controller User's Guide for the TMS320C6472/TMS320TCI648x DSP (Rev. A) 09 Oct 2009
User guide TMS320C6472/TMS320TCI6486 DSP Power/Sleep Controller (PSC) User's Guide (Rev. B) 09 Oct 2009
User guide TMS320C64x+ DSP Cache User's Guide (Rev. B) 11 Feb 2009
User guide TMS320C6000 Assembly Language Tools v 6.1 User's Guide (Rev. Q) 15 May 2008
User guide TMS320C64x+ DSP Little-Endian Library Programmer's Reference (Rev. B) 06 Mar 2008
User guide XDS560 Emulator Technical Reference (Rev. A) 27 Sep 2007
User guide TMS320C64x+ DSP Big-Endian Library Programmer's Reference 10 Mar 2006
Application note Migrating from EDMA v2.0 to EDMA v3.0 for TMS320TCI648x DSP 23 Dec 2005
Application note Migrating from TMS320C64x to TMS320C64x+ (Rev. A) 20 Oct 2005
User guide High-Speed DSP Systems Design Reference Guide 20 May 2005
Application note Using IBIS Models for Timing Analysis (Rev. A) 15 Apr 2003
Application note Using Advanced Event Triggering to Debug Real-Time Problems in Embedded Systems 17 May 2002
User guide TMS320C64x Technical Overview (Rev. B) 30 Jan 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Debug probe

TMDSEMU200-U — XDS200 USB Debug Probe

The XDS200 is a debug probe (emulator) used for debugging TI embedded devices.  The XDS200 features a balance of low cost with good performance as compared to the low cost XDS110 and the high performance XDS560v2.  It supports a wide variety of standards (IEEE1149.1, IEEE1149.7, SWD) in a (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-U — XDS560™ software v2 system trace USB debug probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Debug probe

TMDSEMU560V2STM-UE — XDS560v2 System Trace USB & Ethernet Debug Probe

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7). Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors (...)

Not available on TI.com
Software development kit (SDK)

LINUXMCSDK Linux MCSDK for C66x, C647x and C645x

NOTE: K2x, C665x and C667x devices are now actively maintained on the Processor-SDK release stream. See links above.

Our Multicore Software Development Kits (MCSDK) provide highly-optimized bundles of foundational, platform-specific drivers to enable development on selected TI ARM and DSP devices. (...)

Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
TMS320C6455 C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6472 Fixed-Point Digital Signal Processor TMS320C6474 Multicore Digital Signal Processor TMS320C6670 4 core fixed and floating point DSP for Communications and Telecom TMS320C6678 High performance octo-core C66x fixed and floating-point DSP- up to 1.25GHz
Hardware development
Evaluation board
TMDSDSK6455 TMS320C6455 DSP Starter Kit (DSK)
Download options
Software development kit (SDK)

MEDIMGSTK-C66X TI Embedded Processor Software Tool Kit for Medical Imaging (STK-MED) - for C66x and C64x+ based processors

The TI Embedded Processor Software Toolkit for Medical Imaging (STK-MED) is a collection of several standard ultrasound and optical coherence tomography (OCT) algorithms for TI’s C66x™ and C64x+™ architecture. The algorithms showcase how medical imaging functions can leverage the C66x and (...)
Supported products & hardware

Supported products & hardware

Products
Digital signal processors (DSPs)
DM505 SoC for vision analytics 15mm package SM320C6678-HIREL High reliability product high performance 8-core C6678 fixed and floating-point DSP TMS320C6454 C64x+ fixed point DSP- up to 1GHz, 64-Bit EMIFA, 32/16 Bit DDR2, 1 Gbps Ethernet TMS320C6455 C64x+ fixed-point DSP up to 1.2GHz, 64-bit EMIFA, 32- and 16-bit DDR2, 1Gbps Ethernet TMS320C6457 Communications infrastructure digital signal processor TMS320C6472 Fixed-Point Digital Signal Processor TMS320C6474 Multicore Digital Signal Processor
Download options
Driver or library

SPRC264 — TMS320C5000/6000 Image Library (IMGLIB)

C5000/6000 Image Processing Library (IMGLIB) is an optimized image/video processing function library for C programmers. It includes C-callable general-purpose image/video processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
Driver or library

SPRC265 — TMS320C6000 DSP Library (DSPLIB)

TMS320C6000 Digital Signal Processor Library (DSPLIB) is a platform-optimized DSP function library for C programmers. It includes C-callable, general-purpose signal-processing routines that are typically used in computationally intensive real-time applications. With these routines, higher (...)
Driver or library

SPRCA03 — TMS320C6472 Chip Support Library (CSL)

The C64x+ High Performance DSP Chip Support Libraries (CSL) provide an application programming interface (API) used for configuring and controlling on-chip peripherals. CSL enables ease of use, compatibility between various C64x+ devices with well defined APIs. CSLs will also shorten development (...)
Driver or library

TELECOMLIB — Telecom and Media Libraries - FAXLIB, VoLIB and AEC/AER for TMS320C64x+ and TMS320C55x Processors

Voice Library - VoLIB provides components that, together, facilitate the development of the signal processing chain for Voice over IP applications such as infrastructure, enterprise, residential gateways and IP phones. Together with optimized implementations of ITU-T voice codecs, that can be (...)
IDE, configuration, compiler or debugger

CCSTUDIO Code Composer Studio™ integrated development environment (IDE)

Code Composer Studio is an integrated development environment (IDE) for TI's microcontrollers and processors. It is comprised of a rich suite of tools used to build, debug, analyze and optimize embedded applications. Code Composer Studio is available across Windows®, Linux® and macOS® platforms.

(...)

Supported products & hardware

Supported products & hardware

This design resource supports most products in these categories.

Check the product details page to verify support.

Launch Download options
Software codec

ADT-3P-DSPVOIPCODECS — Adaptive Digital Technologies DSP VOIP, speech and audio codecs

Adaptive Digital is a developer of voice quality enhancement algorithms, and best-in-class acoustic echo cancellation software that work with TI DSPs. Adaptive Digital has extensive experience in the algorithm development, implementation, optimization and configuration tuning. They provide (...)
Software codec

C64XPLUSCODECS — CODECS - Video and Speech- C64x+-based Devices (OMAP35x, C645x, C647x, DM646, DM644x, DM643x)

TI codecs are free, come with production licensing and are available for download now. All are production-tested for easy integration into video and voice applications. Click GET SOFTWARE button (above) to access the most recent, tested codec versions available. Datasheets and Release Notes are on (...)
Software codec

VOCAL-3P-DSPVOIPCODECS — Vocal technologies DSP VoIP codecs

With over 25 years of assembly and C code development, VOCAL modular software suite is available for a wide variety of TI DSPs. Products include ATAs, VoIP servers and gateways, HPNA-based IPBXs, video surveillance, voice and video conferencing, voice and data RF devices, RoIP gateways, secure (...)
Simulation model

C6472 ZTZ BSDL Model

SPRM384.ZIP (106 KB) - BSDL Model
Simulation model

C6472 ZTZ IBIS Model

SPRM383.ZIP (170 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
FCBGA (CTZ) 737 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos