Product details

Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 5 CON (typ) (pF) 85 ON-state leakage current (max) (µA) 0.75 Supply current (typ) (µA) 0.02 Bandwidth (MHz) 65 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
Configuration 8:1 Number of channels 1 Power supply voltage - single (V) 1.2, 1.8, 2.5, 3.3, 5 Protocols Analog Ron (typ) (Ω) 5 CON (typ) (pF) 85 ON-state leakage current (max) (µA) 0.75 Supply current (typ) (µA) 0.02 Bandwidth (MHz) 65 Operating temperature range (°C) -40 to 125 Features 1.8-V compatible control inputs, Break-before-make, Fail-safe logic Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 5.5 Supply voltage (max) (V) 5.5
TSSOP (PW) 16 32 mm² 5 x 6.4 UQFN (RSV) 16 4.68 mm² 2.6 x 1.8
  • Rail to Rail Operation
  • Bidirectional Signal Path
  • Low On-Resistance: 5 Ω
  • Wide Supply Range: 1.08 V to 5.5 V
  • -40°C to +125°C Operating Temperature
  • 1.8 V Logic Compatible
  • Fail-Safe Logic
  • Low Supply Current: 10 nA
  • Transition Time: 14 ns
  • Break-Before-Make Switching
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP and QFN Packages
  • Rail to Rail Operation
  • Bidirectional Signal Path
  • Low On-Resistance: 5 Ω
  • Wide Supply Range: 1.08 V to 5.5 V
  • -40°C to +125°C Operating Temperature
  • 1.8 V Logic Compatible
  • Fail-Safe Logic
  • Low Supply Current: 10 nA
  • Transition Time: 14 ns
  • Break-Before-Make Switching
  • ESD Protection HBM: 2000 V
  • Industry-Standard TSSOP and QFN Packages

The TMUX1208 and TMUX1209 are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX1208 offers 8:1 single-ended channels, while the TMUX1209 offers differential 4:1 or dual 4:1 single-ended channels. Wide operating supply of 1.08 V to 5.5 V allows for use in a broad array of applications from personal electronics to building automation applications. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD.

All logic inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

The TMUX1208 and TMUX1209 are general purpose complementary metal-oxide semiconductor (CMOS) multiplexers (MUX). The TMUX1208 offers 8:1 single-ended channels, while the TMUX1209 offers differential 4:1 or dual 4:1 single-ended channels. Wide operating supply of 1.08 V to 5.5 V allows for use in a broad array of applications from personal electronics to building automation applications. The device supports bidirectional analog and digital signals on the source (Sx) and drain (D) pins ranging from GND to VDD.

All logic inputs have 1.8 V logic compatible thresholds, ensuring both TTL and CMOS logic compatibility when operating in the valid supply voltage range. Fail-Safe Logic circuitry allows voltages on the control pins to be applied before the supply pin, protecting the device from potential damage.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
TMUX1108 ACTIVE 3-pA on-state leakage current, 5-V, ±2.5-V, 8:1, 1-channel precision multiplexer Upgraded on-state leakage (<1nA)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 5
Type Title Date
* Data sheet TMUX1208 5-V Bidirectional 8:1, 1-Channel Multiplexer TMUX1209 5-V Bidirectional 4:1, 2-Channel Multiplexer datasheet (Rev. C) PDF | HTML 13 Dec 2018
Application brief 1.8-V Logic for Multiplexers and Signal Switches (Rev. C) PDF | HTML 26 Jul 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note I2C Dynamic Addressing 25 Apr 2019

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Not available on TI.com
Interface adapter

LEADLESS-ADAPTER1 — Surface mount to DIP header adapter for testing of TI's 6,8,10,12,14,16, & 20-pin leadless packages

The EVM-LEADLESS1 board allows for quick testing and bread boarding of TI's common leadless packages.  The board has footprints to convert TI's DRC, DTP, DQE, RBW, RGY, RSE, RSV, RSW RTE, RTJ, RUK , RUC, RUG, RUM,RUT and YZP surface mount packages to 100mil DIP headers.
User guide: PDF
Not available on TI.com
Simulation model

TMUX1208 IBIS Model

SCDM189.ZIP (8 KB) - IBIS Model
Simulation model

TMUX1208 PSpice Model

SCDM214.ZIP (98 KB) - PSpice Model
Simulation model

TMUX1208 TINA-TI Reference Design

SCDM216.TSC (501 KB) - TINA-TI Reference Design
Simulation model

TMUX1208 TINA-TI Spice Model

SCDM215.ZIP (10 KB) - TINA-TI Spice Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
UQFN (RSV) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos