Product details

Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 12, 16 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 120 CON (typ) (pF) 4.2 ON-state leakage current (max) (µA) 0.0005 Supply current (typ) (µA) 17 Bandwidth (MHz) 800 Operating temperature range (°C) -40 to 125 Features Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 16.5 Supply voltage (max) (V) 33 Negative rail supply voltage (max) (V) -5
Configuration 1:1 SPST Number of channels 4 Power supply voltage - single (V) 12, 16 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 120 CON (typ) (pF) 4.2 ON-state leakage current (max) (µA) 0.0005 Supply current (typ) (µA) 17 Bandwidth (MHz) 800 Operating temperature range (°C) -40 to 125 Features Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 16.5 Supply voltage (max) (V) 33 Negative rail supply voltage (max) (V) -5
TSSOP (PW) 16 32 mm² 5 x 6.4 WQFN (RTE) 16 9 mm² 3 x 3
  • Wide Supply Range: ±5 V to ±17 V (dual),
    10 V to 17 V (single)
  • Latch-Up Performance Meets 100 mA per JESD78 Class II Level A on all Pins
  • Low On-Capacitance: 4.2 pF
  • Low Input Leakage: 0.5 pA
  • Low Charge Injection: 0.6 pC
  • Rail-to-Rail Operation
  • Low On-Resistance: 120 Ω
  • Fast Switch Turn-On Time: 66 ns
  • Break-Before-Make Switching (TMUX6113)
  • EN Pin Connectable to VDD
  • Low Supply Current: 17 µA
  • Human Body Model (HBM) ESD Protection: ± 2 kV on All Pins
  • Industry-Standard TSSOP and smaller WQFN Packages
  • Wide Supply Range: ±5 V to ±17 V (dual),
    10 V to 17 V (single)
  • Latch-Up Performance Meets 100 mA per JESD78 Class II Level A on all Pins
  • Low On-Capacitance: 4.2 pF
  • Low Input Leakage: 0.5 pA
  • Low Charge Injection: 0.6 pC
  • Rail-to-Rail Operation
  • Low On-Resistance: 120 Ω
  • Fast Switch Turn-On Time: 66 ns
  • Break-Before-Make Switching (TMUX6113)
  • EN Pin Connectable to VDD
  • Low Supply Current: 17 µA
  • Human Body Model (HBM) ESD Protection: ± 2 kV on All Pins
  • Industry-Standard TSSOP and smaller WQFN Packages

The TMUX6111, TMUX6112, and TMUX6113 devices are modern complementary metal-oxide semiconductor (CMOS) devices that have four independently selectable single-pole/ single-throw (SPST) switches. The devices work well with dual supplies (±5 V to ±17 V), a single supply (10 V to 17 V), or asymmetric supplies. All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring TTL/ CMOS logic compatibility.

The switches are turned on with Logic 0 on the digital control inputs in the TMUX6111. Logic 1 is required to turn on switches in the TMUX6112. The TMUX6113 has two switches with similar digital control logic to the TMUX6111 while the logic is inverted on the other two switches. The TMUX6113 exhibits break-before-make switching, allowing the device to be used in the cross-point switching application.

The TMUX611x devices are part of Texas Instruments Precision Switches and Multiplexers family. The devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17 µA enables the device usage in portable applications.

The TMUX6111, TMUX6112, and TMUX6113 devices are modern complementary metal-oxide semiconductor (CMOS) devices that have four independently selectable single-pole/ single-throw (SPST) switches. The devices work well with dual supplies (±5 V to ±17 V), a single supply (10 V to 17 V), or asymmetric supplies. All digital inputs have transistor-transistor logic (TTL) compatible thresholds, ensuring TTL/ CMOS logic compatibility.

The switches are turned on with Logic 0 on the digital control inputs in the TMUX6111. Logic 1 is required to turn on switches in the TMUX6112. The TMUX6113 has two switches with similar digital control logic to the TMUX6111 while the logic is inverted on the other two switches. The TMUX6113 exhibits break-before-make switching, allowing the device to be used in the cross-point switching application.

The TMUX611x devices are part of Texas Instruments Precision Switches and Multiplexers family. The devices have very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. Low supply current of 17 µA enables the device usage in portable applications.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device
TMUX6212 ACTIVE 36-V low RON, 1:1, four-channel, multiplexer with 1.8-V logic control Pin-to-pin upgrade with better performance and lower RON support
TMUX7212 ACTIVE 44-V, low RON, 1:1 (SPST), four-channel precision multiplexer with 1.8-V logic (logic high) Pin-to-pin upgrade with better performance, low RON and higher supply voltage support
TMUX7412F ACTIVE ±60-V fault-protected, 1:1 (SPST), four-channel switches with 1.8-V logic (four active high) Pin-to-pin upgrade with fault protection and over voltage protection

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 8
Type Title Date
* Data sheet TMUX611x ±17-V, Low-capacitance, Low-leakage-current, Precision, Quad SPST Switches datasheet (Rev. E) PDF | HTML 13 Dec 2019
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Guarding in Multiplexer Applications PDF | HTML 13 May 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application brief Improving Signal Measurement Accuracy in Automated Test Equipment PDF | HTML 02 Oct 2020
Application brief Choosing the Right Multiplexer for a Discrete Programmable Gain Amplifier (PGA) PDF | HTML 29 Sep 2020
Application brief Improve Stability Issues with Low Con Multiplexers (Rev. A) 10 Dec 2018
Application note System Level Protection for High Voltage Analog Multiplexers 03 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Simulation model

TMUX6112 IBIS Model

SCDM201.ZIP (14 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian
WQFN (RTE) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos