Product details

Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 12, 16 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 120 CON (typ) (pF) 5.5 ON-state leakage current (max) (µA) 0.0004 Supply current (typ) (µA) 17 Bandwidth (MHz) 670 Operating temperature range (°C) -40 to 125 Features Break-before-make, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 16.5 Supply voltage (max) (V) 33 Negative rail supply voltage (max) (V) -5
Configuration 2:1 SPDT Number of channels 2 Power supply voltage - single (V) 12, 16 Power supply voltage - dual (V) +/-10, +/-15, +/-18, +/-5 Protocols Analog Ron (typ) (Ω) 120 CON (typ) (pF) 5.5 ON-state leakage current (max) (µA) 0.0004 Supply current (typ) (µA) 17 Bandwidth (MHz) 670 Operating temperature range (°C) -40 to 125 Features Break-before-make, Integrated pulldown resistor on logic pin Input/output continuous current (max) (mA) 30 Rating Catalog Drain supply voltage (max) (V) 16.5 Supply voltage (max) (V) 33 Negative rail supply voltage (max) (V) -5
TSSOP (PW) 16 32 mm² 5 x 6.4
  • Wide supply range: ±5 V to ±16.5 V (dual) or 10 V to 16.5 V (single)
  • Latch-up performance meets 100 mA per JESD78 Class II Level A on all pins
  • Low on-capacitance: 5.5 pF
  • Low input leakage: 0.5 pA
  • Low charge injection: –0.4 pC
  • Rail-to-rail operation
  • Low on-resistance: 120 Ω
  • Fast transition time: 66 ns
  • Break-before-make switching action
  • SELx pin connectable to VDD with integrated pull-down
  • Logic levels: 2 V to VDD
  • Low supply current: 17 µA
  • Human Body Model (HBM) ESD Protection: ± 2 kV on all pins
  • Industry-standard TSSOP package
  • Wide supply range: ±5 V to ±16.5 V (dual) or 10 V to 16.5 V (single)
  • Latch-up performance meets 100 mA per JESD78 Class II Level A on all pins
  • Low on-capacitance: 5.5 pF
  • Low input leakage: 0.5 pA
  • Low charge injection: –0.4 pC
  • Rail-to-rail operation
  • Low on-resistance: 120 Ω
  • Fast transition time: 66 ns
  • Break-before-make switching action
  • SELx pin connectable to VDD with integrated pull-down
  • Logic levels: 2 V to VDD
  • Low supply current: 17 µA
  • Human Body Model (HBM) ESD Protection: ± 2 kV on all pins
  • Industry-standard TSSOP package

The TMUX6136 is a complementary metal-oxide semiconductor (CMOS) analog switch containing two independently selectable SPDT switches. The devices work well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or asymmetric supplies. The digital select pin (SELx) has transistor-transistor logic (TTL) compatible thresholds, ensuring TTL/ CMOS logic compatibility.

The TMUX6136 switches one of two inputs (Sx) to a common output (D), depending on the status of the SELx pins. Each switch conducts equally well in both directions in the ON position and supports input signal range up to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make (BBM) switching action.

The TMUX6136 is part of Texas Instruments precision switches and multiplexers family. The device has very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. The device also provides excellent isolation by blocking signal levels up to the supplies when the switches are in the OFF position. Low supply current of 17 µA enables usage in portable applications.

The TMUX6136 is a complementary metal-oxide semiconductor (CMOS) analog switch containing two independently selectable SPDT switches. The devices work well with dual supplies (±5 V to ±16.5 V), a single supply (10 V to 16.5 V), or asymmetric supplies. The digital select pin (SELx) has transistor-transistor logic (TTL) compatible thresholds, ensuring TTL/ CMOS logic compatibility.

The TMUX6136 switches one of two inputs (Sx) to a common output (D), depending on the status of the SELx pins. Each switch conducts equally well in both directions in the ON position and supports input signal range up to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All switches exhibit break-before-make (BBM) switching action.

The TMUX6136 is part of Texas Instruments precision switches and multiplexers family. The device has very low leakage current and charge injection, allowing them to be used in high-precision measurement applications. The device also provides excellent isolation by blocking signal levels up to the supplies when the switches are in the OFF position. Low supply current of 17 µA enables usage in portable applications.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 6
Type Title Date
* Data sheet TMUX6136 ±16.5-V, Low Capacitance, Low-Leakage-Current, Precision,Dual SPDT Switch datasheet (Rev. A) PDF | HTML 03 Oct 2022
Application note How to Handle High Voltage Common Mode Applications using Multiplexers PDF | HTML 03 Oct 2022
Application note Selecting the Correct Texas Instruments Signal Switch (Rev. E) PDF | HTML 02 Jun 2022
Application note Multiplexers and Signal Switches Glossary (Rev. B) PDF | HTML 01 Dec 2021
Application note Choosing the Right Multiplexer for MCU Expansion PDF | HTML 19 Nov 2020
Application note System Level Protection for High Voltage Analog Multiplexers 03 Jan 2017

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Interface adapter

LEADED-ADAPTER1 — Surface mount to DIP header adapter for quick testing of TI's 5, 8, 10, 16 & 24-pin leaded packages

The EVM-LEADED1 board allows for quick testing and bread boarding of TI's common leaded packages.  The board has footprints to convert TI's D, DBQ, DCT,DCU, DDF, DGS, DGV, and PW surface mount packages to 100mil DIP headers.     

User guide: PDF
Buy from a distributor
Simulation model

TMUX6136 IBIS Model

SCDM199.ZIP (14 KB) - IBIS Model
Package Pins CAD symbols, footprints & 3D models
TSSOP (PW) 16 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos