Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3 Output power (W) 2 SNR (dB) 105 THD + N at 1 kHz (%) 0.65 Iq (typ) (mA) 6 Control interface GPIO Closed/open loop Open Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 4.5 Load (min) (Ω) 3 Output power (W) 2 SNR (dB) 105 THD + N at 1 kHz (%) 0.65 Iq (typ) (mA) 6 Control interface GPIO Closed/open loop Open Analog supply (min) (V) 4.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 77 Operating temperature range (°C) -40 to 85
HTSSOP (PWP) 24 49.92 mm² 7.8 x 6.4
  • Compatible With PC 99 Desktop Line-Out Into 10-k Load
  • Internal Gain Control, Which Eliminates External Gain-Setting Resistors
  • 2.6-W/Ch Output Power Into 3- Load
  • Input MUX Select Terminal
  • PC-Beep Input
  • Depop Circuitry
  • Stereo Input MUX
  • Fully Differential Input
  • Low Supply Current and Shutdown Current
  • Surface-Mount Power Packaging
    24-Pin TSSOP PowerPADTM

PowerPAD is a trademark of Texas Instruments.

  • Compatible With PC 99 Desktop Line-Out Into 10-k Load
  • Internal Gain Control, Which Eliminates External Gain-Setting Resistors
  • 2.6-W/Ch Output Power Into 3- Load
  • Input MUX Select Terminal
  • PC-Beep Input
  • Depop Circuitry
  • Stereo Input MUX
  • Fully Differential Input
  • Low Supply Current and Shutdown Current
  • Surface-Mount Power Packaging
    24-Pin TSSOP PowerPADTM

PowerPAD is a trademark of Texas Instruments.

The TPA0212 is a stereo audio power amplifier in a 24-pin TSSOP thermally enhanced package capable of delivering 2.6 W of continuous RMS power per channel into 3- speakers, the TPA0212 has less than 0.8% THD+N across its specified frequency range.

Included within this device is integrated depop circuitry that virtually eliminates transients that cause noise in the speakers.

Amplifier gain is internally configured and controlled by way of two terminals (GAIN0 and GAIN1). BTL gain settings of 2, 6, 12, and 24 V/V are provided, while SE gain is always configured as 1 V/V for headphone drive. An internal input MUX allows two sets of stereo inputs to the amplifier. The HP/LINE\ terminal allows the user to select which MUX input is active regardless of whether the amplifier is in SE or BTL mode. In notebook applications, where internal speakers are driven as BTL and the line outputs (often headphone drive) are required to be SE, the TPA0212 automatically switches into SE mode when the SE/BTL\ input is activated, and this reduces the gain to 1 V/V.

The TPA0212 consumes only 6 mA of supply current during normal operation. A miserly shutdown mode reduces the supply current to less than 150 µA.

The PowerPAD package (PWP) delivers a level of thermal performance that was previously achievable only in TO-220-type packages. Thermal impedances of approximately 35°C/W are readily realized in multilayer PCB applications. This allows the TPA0212 to operate at full power into 8- loads at an ambient temperature of 85°C

.

The TPA0212 is a stereo audio power amplifier in a 24-pin TSSOP thermally enhanced package capable of delivering 2.6 W of continuous RMS power per channel into 3- speakers, the TPA0212 has less than 0.8% THD+N across its specified frequency range.

Included within this device is integrated depop circuitry that virtually eliminates transients that cause noise in the speakers.

Amplifier gain is internally configured and controlled by way of two terminals (GAIN0 and GAIN1). BTL gain settings of 2, 6, 12, and 24 V/V are provided, while SE gain is always configured as 1 V/V for headphone drive. An internal input MUX allows two sets of stereo inputs to the amplifier. The HP/LINE\ terminal allows the user to select which MUX input is active regardless of whether the amplifier is in SE or BTL mode. In notebook applications, where internal speakers are driven as BTL and the line outputs (often headphone drive) are required to be SE, the TPA0212 automatically switches into SE mode when the SE/BTL\ input is activated, and this reduces the gain to 1 V/V.

The TPA0212 consumes only 6 mA of supply current during normal operation. A miserly shutdown mode reduces the supply current to less than 150 µA.

The PowerPAD package (PWP) delivers a level of thermal performance that was previously achievable only in TO-220-type packages. Thermal impedances of approximately 35°C/W are readily realized in multilayer PCB applications. This allows the TPA0212 to operate at full power into 8- loads at an ambient temperature of 85°C

.

Download

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
LM4838 ACTIVE Stereo 2W Audio Power Amplifiers with DC Volume Control and Selectable Gain Lower SNR

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet TPA0212: Stereo 2.6-W Audio Power Amp w/Four Selectable Gain Settings & MUX Cont datasheet (Rev. B) 05 Nov 2004

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​