Product details

Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 0.35 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 0.7 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 85 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-AB Speaker channels (max) Mono Rating Catalog Power stage supply (max) (V) 5.5 Power stage supply (min) (V) 2.5 Load (min) (Ω) 8 Output power (W) 0.35 THD + N at 1 kHz (%) 1 Iq (typ) (mA) 0.7 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 2.5 Analog supply voltage (max) (V) 5.5 PSRR (dB) 85 Operating temperature range (°C) -40 to 85
HVSSOP (DGN) 8 14.7 mm² 3 x 4.9 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Fully Specified for 3.3-V and 5-V Operation
  • Wide Power Supply Compatibility 2.5 V - 5.5 V
  • Output Power for RL = 8
    • 350 mW at VDD = 5 V, BTL
    • 250 mW at VDD = 3.3 V, BTL
  • Ultra-Low Quiescent Current in Shutdown Mode...0.15 µA
  • Thermal and Short-Circuit Protection
  • Surface-Mount Packaging
    • SOIC
    • PowerPAD™ MSOP

PowerPAD is a trademark of Texas Instruments Incorporated.

  • Fully Specified for 3.3-V and 5-V Operation
  • Wide Power Supply Compatibility 2.5 V - 5.5 V
  • Output Power for RL = 8
    • 350 mW at VDD = 5 V, BTL
    • 250 mW at VDD = 3.3 V, BTL
  • Ultra-Low Quiescent Current in Shutdown Mode...0.15 µA
  • Thermal and Short-Circuit Protection
  • Surface-Mount Packaging
    • SOIC
    • PowerPAD™ MSOP

PowerPAD is a trademark of Texas Instruments Incorporated.

The TPA301 is a bridge-tied load (BTL) audio power amplifier developed especially for low-voltage applications where internal speakers are required. Operating with a 3.3-V supply, the TPA301 can deliver 250-mW of continuous power into a BTL 8- load at less than 1% THD+N throughout voice band frequencies. Although this device is characterized out to 20 kHz, its operation was optimized for narrower band applications such as cellular communications. The BTL configuration eliminates the need for external coupling capacitors on the output in most applications, which is particularly important for small battery-powered equipment. This device features a shutdown mode for power-sensitive applications with a quiescent current of 0.15 µA during shutdown. The TPA301 is available in an 8-pin SOIC surface-mount package and the surface-mount PowerPAD MSOP, which reduces board space by 50% and height by 40%.

The TPA301 is a bridge-tied load (BTL) audio power amplifier developed especially for low-voltage applications where internal speakers are required. Operating with a 3.3-V supply, the TPA301 can deliver 250-mW of continuous power into a BTL 8- load at less than 1% THD+N throughout voice band frequencies. Although this device is characterized out to 20 kHz, its operation was optimized for narrower band applications such as cellular communications. The BTL configuration eliminates the need for external coupling capacitors on the output in most applications, which is particularly important for small battery-powered equipment. This device features a shutdown mode for power-sensitive applications with a quiescent current of 0.15 µA during shutdown. The TPA301 is available in an 8-pin SOIC surface-mount package and the surface-mount PowerPAD MSOP, which reduces board space by 50% and height by 40%.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet TPA301: 350-mW Mono Audio Power Amplifier datasheet (Rev. E) 24 Jun 2004
Application note PowerPAD™ Thermally Enhanced Package (Rev. H) 06 Jul 2018
User guide TPA301EVM - User Guide (Rev. A) 17 Apr 2001

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPA301EVM — TPA301 Evaluation Module (EVM)

A low-voltage bridge-tied load (BTL) audio power amplifier capable of delivering 350-mW to the load. It is characterized at 3.3-V and 5-V, but will operate from 2-V to 5.5-V. To minimize power consumption, this device features a shutdown mode, holding IDD <0.15 µA. Package: 8-pin SOIC.

User guide: PDF
Not available on TI.com
Daughter card

BOOSTXL-AUDIO — Audio Signal Processing BoosterPack Plug-In Module

When plugged into a LaunchPad™ Development Kit, the BOOSTXL-AUDIO Audio BoosterPack™ Plug-in Module can capture audio input from a microphone and output audio through an on-board speaker. Headphone input and output is also supported. This audio input/output stream lets developers (...)

User guide: PDF
Simulation model

TPA301 PSpice Model

SLOM361.ZIP (21 KB) - PSpice Model
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Reference designs

TIDM-VOICEBANDAUDIO — Voice Band Audio Playback Using a PWM DAC

Low cost audio output based upon timer generating PWM & external low-pass filter with amplifier stages for either headphone or speaker. Audio data is stored in an on-board SPI Flash. A PC GUI with launchpad passthrough code is provided to load SPI Flash with audio data.
Design guide: PDF
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian
SOIC (D) 8 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos