A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
TPA3128D2 ACTIVE 30-W stereo, 60-W mono, 4.5- to 26-V, analog input Class-D audio amplifier w/ low idle current Hybrid modulation

Product details

Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 102 THD + N at 1 kHz (%) 0.11 Iq (typ) (mA) 22 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
Audio input type Analog Input Architecture Class-D Speaker channels (max) Stereo Rating Catalog Power stage supply (max) (V) 26 Power stage supply (min) (V) 10 Load (min) (Ω) 4 Output power (W) 20 SNR (dB) 102 THD + N at 1 kHz (%) 0.11 Iq (typ) (mA) 22 Control interface Hardware Closed/open loop Closed Analog supply (min) (V) 10 Analog supply voltage (max) (V) 26 PSRR (dB) 70 Operating temperature range (°C) -40 to 85
HTQFP (PHP) 48 81 mm² 9 x 9 VQFN (RGZ) 48 49 mm² 7 x 7
  • 20-W/ch into an 8- Load From a 18-V Supply
  • 10-W/ch into an 8- Load From a 12-V Supply
  • 15-W/ch into an 4- Load From a 12-V Supply
  • Operates from 10 V to 26 V
  • 92% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 7 mm × 7 mm, 48-pin QFN Package
  • Surface Mount 9 mm × 9 mm, 48-pin HTQFP Package
  • APPLICATIONS
    • Televisions

  • 20-W/ch into an 8- Load From a 18-V Supply
  • 10-W/ch into an 8- Load From a 12-V Supply
  • 15-W/ch into an 4- Load From a 12-V Supply
  • Operates from 10 V to 26 V
  • 92% Efficient Class-D Operation Eliminates Need for Heat Sinks
  • Four Selectable, Fixed Gain Settings
  • Differential Inputs
  • Thermal and Short-Circuit Protection With Auto Recovery Feature
  • Clock Output for Synchronization With Multiple Class-D Devices
  • Surface Mount 7 mm × 7 mm, 48-pin QFN Package
  • Surface Mount 9 mm × 9 mm, 48-pin HTQFP Package
  • APPLICATIONS
    • Televisions

The TPA3100D2 is a 20-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3100D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3100D2, 92%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

The TPA3100D2 is a 20-W (per channel) efficient, Class-D audio power amplifier for driving bridged-tied stereo speakers. The TPA3100D2 can drive stereo speakers as low as 4 . The high efficiency of the TPA3100D2, 92%, eliminates the need for an external heat sink when playing music.

The gain of the amplifier is controlled by two gain select pins. The gain selections are 20, 26, 32, 36 dB.

The outputs are fully protected against shorts to GND, VCC, and output-to-output shorts with an auto recovery feature and monitor output.

Download View video with transcript Video

Next Generation 30-W, Stereo, Analog Input Class-D Audio Amplifier:  TPA3118D2

Next Generation 30-W, Stereo Class-D Amplifier with Low-Idle Power Dissipation (Analog-In) for Battery Operated Systems Available:  TPA3128D2

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 7
Type Title Date
* Data sheet 20W Stereo Class-D Audio Power Amplifier datasheet (Rev. F) 19 Aug 2010
Application note Using Thermal Calculation Tools for Analog Components (Rev. A) 30 Aug 2019
Application note Guidelines for Measuring Audio Power Amplifier Performance (Rev. A) 26 Aug 2019
Application note AN-1849 An Audio Amplifier Power Supply Design (Rev. C) 27 Jun 2019
Application note AN-1737 Managing EMI in Class D Audio Applications (Rev. A) 01 May 2013
Application note Interfacing External Devices to the TPA310xDx Amplifiers 29 Sep 2008
Application note TPA3100D2 Mono Amplifier Configuration (Rev. A) 16 Apr 2007

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Package Pins CAD symbols, footprints & 3D models
HTQFP (PHP) 48 Ultra Librarian
VQFN (RGZ) 48 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos